Low Profile Metal Shell and Plastic Shell Micro-D's Save Space Compared to MWDM Metal Shell Connectors
Series MLDMSeries MWDL
Low profile MLDM metal shell and MWDL plastic shell connectors are intended for high reliability board-to-wire I/O and wire-to-wire applications. Gold-plated TwistPin contacts provide excellent performance when subjected to high levels of shock and vibration. Plastic and metal versions are intermateable. Flange height is reduced by 33% compared to MWDM standard Micro-D connectors.
For Standard-Profile Plastic-Shell Micro-D connectors, see MIL-DTL-83513/06 and /07 (solder cup) and MIL-DTL-83513/08 and /09 (pre-wired pigtail).
Reference
Micro-D > Low Profile Micro-D
Micro-D Low Profile Metal Shell Connector
Solder Cup Contact Termination
Micro-D Low Profile Metal Shell Connector
Insulated Wire Termination
Micro-D Low Profile Metal Shell Connector
Solid Wire Termination
Micro-D Low Profile Metal Shell Connector
Back-To-Back Cables
Micro-D Low Profile Metal Shell Connector
Right Angle PCB Termination
Micro-D Low Profile Plastic Shell Connector
Solder Cup Termination
Micro-D Low Profile Plastic Shell Connector
Insulated Wire Termination
Micro-D Low Profile Plastic Shell Connector
Solid Wire Termination
Micro-D Low Profile Plastic Shell Connector
Back-To-Back Cables
Micro-D Low Profile Plastic Shell Connector
Right Angle PCB Termination