Micro-D EMI backshells connect cable shields to Micro-D connectors, providing strain relief and mechanical protection. These backshells are made out of aluminum alloy. Electroless nickel is the most widely used finish. These backshells are compatible with industry- standard metal shell M83513 type connectors. The following application notes explain how to select the right type of backshell.
Reference
- General Information and Product Selection Guide
- General Information and Reference Data
- Backshell Wire Bundle Sizing Chart and Material and Finish Options
Metal and Composite Backshell Part Number Cross Reference Table
![]() |
500T010, 500S010, 500E010, 500D010Top, Side, 45°, and 90° EntryEMI/RFI Micro-D Banding Backshell Round Cable Entry |
![]() |
507-142EMI/RFI Dual Entry Banding BackshellRound Cable Entry |
![]() |
507-145EMI/RFI Split Shell Banding Backshell with ScrewlocksRound Cable Entry |
![]() |
500-011
|
![]() |
507-088
|
![]() |
500-047EMI/RFI Elliptical Banding Backshell |
![]() |
507T175, 507S175, 507E175Straight, Top, and 45° Entry EMI/RFIElliptical Banding Backshell |
![]() |
507-297Side Entry EMI/RFI Lightweight Metal BackshellMIL-DTL-83513 |
![]() |
507T296 and 507S296Top and Side EntryEMI/RFI Elliptical Lightweight Metal Backshell MIL-DTL-83513 |
![]() |
507-178EMI/RFI Micro-D Split Banding Backshell with Eliptical Banding Porch |
![]() |
507-198Saddle Bar Strain-Relief Backshell |
![]() |
507-146Round Cable Entry Strain Relief Backshell with Saddle Bar Clamps |
![]() |
500T012, 500S012, 500E012Top, Side and 45° Cable EntryQwik-Ty Strain Relief Backshell |
![]() |
507-035Potting Shell |