|
- Micro-D Solder Cup Termination
These connectors feature gold-plated TwistPin contacts for best performance. Use with #26 AWG or smaller wire. Specify nickel-plated shells or cadmium plated shells for best availability.
- Now Available with #24 AWG Contact
24 AWG wire off ers increased mechanical strength and lower voltage drop. Glenair Micro-D solder cup connectors are now compatible with 24 AWG stranded or solid wire. Specify "N" for 24 AWG pin contacts or "T" for 24 AWG socket contacts.
|
 |
- Micro-D Pre-Wired Pigtails
These connectors feature gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability. 100% tested and backpotted, ready for use.
- Choose the Wire Type and Size To Fit Your Application
If on-hand availability is most important, choose #26 AWG Type K mil spec fluoropolymer wire or M22759/33 Type J for space applications.
|
 |
- High Performance
These connectors meet the demanding requirements of MIL-DTL-83513.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
|
 |
- Micro-D Solder Cup Termination
These connectors feature gold-plated TwistPin contacts for best performance. Use with #26 AWG or smaller wire. Specify nickel-plated shells or cadmium plated shells for best availability.
- Now Available with #24 AWG Contacts
AWG 24 wire offers increased mechanical strength and lower voltage drop. Glenair Micro-D solder cup connectors are now compatible with 24 AWG stranded or solid wire. Specify "N" for 24 AWG pin contacts, or "T" for 24 AWG socket contacts.
|
 |
- Micro-D Insulated Wire Pigtails
These connectors feature gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability. 100% tested and backpotted, ready for use.
- Choose the Wire Type and Size To Fit Your Application
If on-hand availability is most important, choose #26 AWG Type K mil spec fluoropolymer wire. Select M22759/33 Type J for space applications.
- Shell Material and Finish Options
MWDM Series metal shell Micro-D connectors are offered in nine shell material and finish options: MWDM1L, MWDM2L, MWDM3L, MWDM4L, MWDM5L, MWDM6L, MWDM33L, MWDM71L, and MWDM72L.
|
 |
- Save Time and Money With Back-To-Back Cables
These Micro-D connectors feature crimp wire terminations and epoxy encapsulation. The installed cost is lower than terminating solder cup connectors.
- 100% Certified
All back-to-back assemblies are 100% checked for continuity, resistance, voltage and insulation resistance.
- Hardware Note
If jackposts are required on one end and jackscrews on the other, use hardware designator "B" (no Hardware installed), and order hardware kits separately.
|
 |
- Single-Ended or Double-Ended
These easy-to-order cable assemblies eliminate the need for expensive assembly labor. 100% tested and ready for use.
- Now With Twisted Pairs
No need to create a procurement specification for Micro-D cables with twisted pairs. Glenair 177-740 cables are furnished with a full complement of white/blue twisted pair wires.
- Integral Shield Termination
The connector shell has a platform to accept Band-It shield termination bands. The cable shield braid is attached directly to the connector.
|
 |
- Micro-D Uninsulated Pigtails
These connectors feature gold-plated TwistPin contacts and mil spec crimp termination to gold-plated solid copper wire. Suitable for soldering or splicing applications, the wire leads can be ordered either gold-plated or solder-dipped.
- New One-Piece Socket Contact
An "integral tail" socket contact is now standard on all socket connectors ordered with 24 AWG or 25 AWG, up to one inch of wire. This phospher bronze contact eliminates the crimp joint and offers greater rigidity.
|
 |
- Micro-D Right Angle
These connectors feature a space saving right angle exit on either the long or short row and incorporate gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability. 100% tested and backpotted, ready for use.
|
 |
- Choose the Style That Meets Your Needs
RMI version features blind tapped mounting holes, allowing secure installation on panels. CMI version saves space by using rear panel jackposts to attach the connector.
- Mates to Standard M83513 Connectors
GMDE connectors meet the requirements of MIL-DTL-83513 and feature TwistPin contacts for best performance.
- Meets MIL-STD-810 Immersion
The nitrile O-ring and a special epoxy wire sealing process allow GMDE connectors to meet immersion requirements.
|
 |
- Single-Ended or Double-Ended
These easy-to-order cable assemblies eliminate the need for expensive assembly labor. 100% tested and ready for use.
- High Performance Insulation
Expanded polytetrafluoroethylene (EPTFE) allows for the support of LVDS technology to significantly reduce data loss while allowing for the implementation of standard hardware protocols, thus eliminating the need for design customizations while reducing costs.
|
 |
- MasterLatch® Micro-D (GMLM)
Quick-release locking Micro-D connector pairs are equipped with a precision latching and locking mechanism. The single thumb latch on the plug side actuates a pair of locking latches that mate quickly and reliably to GMLM receptacles. These TwistPin equipped, low-insertion-force connectors meet all the standard performance requirements of MIL-DTL-8513 including vibration, shock, and mating durability. Choose from 6 different insert arrangements from 9 to 37 contacts. The unique ergonomic latching mechanism can be easily activated with a thumb and forefinger grip even when wearing gloves, or when difficult access to connector pairs makes the use of jacking hardware and tools impossible.
|