Micro EdgeBoard / Micro Circular Connectors

Micro EdgeBoard / Micro Circular Connectors

Rugged Mil-Spec Performance in a High-Density Backplane Connector: The MWEB Edgeboard

Series MWEBSeries MWKQ

These two row .050 inch (1.27 mm) pitch connectors are designed for motherboard-to-daughtercard applications. Available in four styles: surface mount cardedge for daughtercards, vertical thru-hole for motherboards, right angle thru-hole for daughtercards, and prewired cable connectors, these MWEB connectors feature rugged aluminum shells and TwistPin contacts. The single gang 128 pin and the two gang 184 pin (2 x 92 pin) are a ruggedized alternative to commercial board connectors.

MWKQ Micro Circular Connectors Feature Quick coupling and Quick Release

The MWKQ connector provides quick-disconnect capability combined with a high performance contact system and rugged construction. Intended for panel-to-cord I/O applications, these connectors are found in tactical military equipment, weapons systems and various instrumentation applications. Available in two sizes with 7 or 19 contact, the MWKQ is factory-terminated to the wire of your choice. Shielded, overmolded cordsets and other custom versions are available.

Reference


MWEB-128P
Vertical Mount Backplane Connector MWEB-128P

Vertical Mount
Backplane Connector

MWEB-128S
Straddle Mount Card-Edge Connector MWEB-128S

Straddle Mount
Card-Edge Connector

MWEB-128S
Right Angle Board Connectors MWEB-128S

Right Angle
Board Connectors

MWEB-184P
Vertical Mount Backplane Connector MWEB-184P

Vertical Mount
Backplane Connector

MWEB-184S
Straddle Mount Card-Edge Connector MWEB-184S

Straddle Mount Card-Edge Connector

MWEB-184S
Right Angle Board Connector MWEB-184S

Right Angle
Board Connector

MWEB2L
MWEB Pre-Wired and Solder Cup Connectors MWEB2L

MWEB Pre-Wired and Solder Cup Connectors

MWKQ2L6
MWKQ2L7
MWKQ2L8
MWKQ2L9
MWKQ2L6, MWKQ2L7, MWKQ2L8 and MWKQ2L9 Quick Disconnect Micro Circular Connectors

Quick Disconnect Micro Circular Connectors