Micro-D Sav-Con Connector Savers, Hardware and Accessories

Micro-D Sav-Con Connector Savers, Hardware and Accessories

Back-to-Back Connector Uni-Savers Plus Special-Purpose Micro-D Accessories and Hardware

Reference


Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Sav-Con® Connector Saver, MWDM2L

MWDM2L
Sav-Con® Connector Saver

These connector savers feature a one-piece aluminum housing, TwistPin contacts and locking hardware. Typical applications include test equipment and space-grade instruments. The Connector Saver prevents wear and tear on sensitive gear. Standard Connector Savers are electroless nickel plated. Other plating finishes are available on request.

  • Compact Size reduces stress on mating connectors.
  • In Stock, No Waiting – All standard Uni-Saver sizes are in stock (9, 15, 21, 25, 31, 37, 51, 75, 100 and 130 pin).
  • EMI Protected one piece shell.
Plug to Receptacle Sav-Con® Connector Saver MRM17109

MRM17109
Plug to Receptacle Sav-Con® Connector Saver

Sav-Con Connector Savers are the solution for mis-matched cables. Available for power only or power and signal combinations in 9 insert arrangements.

  • Mixed Signal and Power
Shorting Plug Assembly, 177-007

177-007
Shorting Plug Assembly

Shorting Plug Assemblies are Micro-D connectors with all contacts bussed/shorted together. Enclosed in a backshell and fitted with jackscrews, these shorting plugs provide ESD protection to sensitive instrumentation.

Anti-Static Thermoplastic Dust Caps and Fluorosilicone Interfacial Seals

Anti-Static Thermoplastic Dust Caps and Fluorosilicone Interfacial Seals

  • Micro-D Plastic Dust Caps
    Always in stock,these anti-static black LDPE dust caps protect Micro-D connectors from debris and damage. All Glenair Micro-D connectors are furnished with these dust caps; however, these caps may be purchased separately for replacements.
  • Interfacial Seals
    Replace damaged Micro-D socket connector interfacial seals with new ones. Sometimes these seals can tear or be contaminated. Held in place by an interference fit with the contacts, damaged seals can be removed with tweezers.
Metal Protective Covers with Silicone Rubber Gaskets, 500-017 and 500-037

500-017 and 500-037
Metal Protective Covers with Silicone Rubber Gaskets

  • Choose Metal Protective Covers for full environmental protection.
  • Silicone Rubber Gasket provides a watertight seal.
  • Use with M83513 Type Metal Shell Micro-D Connectors.
Metal Protective Covers with Silicone Rubber Gaskets, 500-107

500-107
Metal Protective Covers with Silicone Rubber Gaskets

  • Choose Metal Protective Covers for full environmental protection.
  • Silicone Rubber Gasket provides a watertight seal.
"Marshall Bean" Protective Rubber Covers with Tether Rope, 780-555

780-555
"Marshall Bean" Protective Rubber Covers with Tether Rope

  • Rubber Covers for Tactical Equipment and Field Instruments – These friction-fit covers provide dust and splash protection.
  • Two Tether Styles – Choose ring terminals for attachment to a panel, or choose slip knots for cable attachment.
  • -55° to +125° Temperature Range
Stainless Steel Jackscrew Kits with E-Rings, 080-00-00-5XX

080-00-00-5XX
Stainless Steel Jackscrew Kits with E-Rings

  • Mil Spec Jackscrew Kits feature 300 series stainless steel and easily attach to Micro-D connectors with an e-ring.
  • Order One Kit Per Connector Each kit contains two jackscrews and e-rings.
Stainless Steel Jackscrew Kits with C Clips, 179-013-XX

179-013-XX
Stainless Steel Jackscrew Kits with C Clips

  • C Clip Jackscrew Kits offer an alternative to e-ring jackscrew kits. The c clip fits over the flange and, unlike e-rings, cannot be dislodged in handling or use.
  • Corrosion-Resistant Steel – The clip is made from 17-7PH spring temper stainless steel. The jackscrew is made from 125 KPSI tensile strength stainless steel, passivated.
  • Order Two Kits Per Connector. Each kit consists of one jackscrew and one c clip.
  • Application Note: The magnetic permeability of the c clip exceeds the 2.0μ maximum of MIL-DTL-83513.
Stainless Steel Jackpost Kits, Standard Hex, Rear Panel or Rear Panel PCB, 080-00-00-1XX, 500-069-X-X, 177-504-X-X and 177-505-X-X-X

080-00-00-1XX
500-069-X-X
177-504-X-X
177-505-X-X-X
Stainless Steel Jackpost Kits
Standard Hex, Rear Panel or Rear Panel PCB

  • Micro-D Jackpost Kits feature 300 series stainless steel. Select a style: standard hex posts, rear panel, or rear panel printed circuit board.
  • Order One Kit Per Connector. Each kit contains two jackposts.
Micro-D Gender Changer Assembly, 177-998

177-998
Micro-D Gender Changer Assembly

  • Size 9 thru 130