MIL-DTL-38999 Type Connector Accessories and Assembly Tools

MIL-DTL-38999 Type Connector Accessories and Assembly Tools

Because the Art of Interconnect Cable Design Calls for More Technology than Just a Connector

Glenair understands that the management of EMI, environmental damage and mechanical stress factors in high-reliability cable assemblies usually requires the incorpoartion if various connector backshells and accessories. We offer thousands of EMI management products, cable-sealing backshells, protective covers, strain-relief devices and other essential accessories. In this section of the book we've organized a small selection of some of the most practical devices used in Mil-Aero cabling. We've chosen the most popular and useful products for assemblies built around the D38999 family.

For example, effective shielding of avionic devices equipped with D38999 signal connectors must anticipate both "radiated susceptibility" (the degree to which outside interference affects the reliable functioning of equipment) and "radiated emissions" (the extent to which the device itself creates electromagnetic waves which can affect its function). In both cases, managing the interference could include both a suitable EMI filtering device but also an appropriate selection of accessories such as shield termination backshells, EMI gaskets and conductive shielding.

For environmental protection, Glenair offers both standard shrink-boot products as well as more robust cable-sealing backshells and protective covers. For mechanical protection we offer a broad range of strain-relief backshells to prevent damage to the conductor-to-contact intertface. Whatever your requirement, Glenair has both the connectors, and the accessories, to put together a finished cable design that meets all the requirements of your application.

Reference

Related Glenair Content


770-001
Straight Shrink Boot, Heat Shrink Molded Part, 770-001

Straight, 45°, and 90° Shrink Boot Heat Shrink Molded Part

310-001
O-Ring Sealed Shrink Boot Adapter, Rotatable Coupling - Standard Profile, 310-001

O-Ring Sealed Shrink Boot Adapter
Rotatable Coupling - Standard Profile

319-064
Composite Self-Locking Rotatable Coupling, Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring, 319-064

Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring

319-065
Composite Self-Locking Rotatable Coupling, Swing-Arm Strain Relief with Composite EMI/RFI Shield Sock & Optional Split Ring, 319-065

Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief with Composite EMI/RFI Shield Sock & Optional Split Ring

380-107
EMI/RFI Non-Environmental Backshell with Strain Relief, Type D - Self-Locking - Rotatable Coupling - Split Shell, 380-107

EMI/RFI Non-Environmental Backshell with Strain Relief
Type D - Self-Locking - Rotatable Coupling - Split Shell

380-115
EMI/RFI Non-Environmental Backshell with Strain Relief, Type B - Rotatable Coupling - Low Profile, 380-115

EMI/RFI Non-Environmental Backshell with Strain Relief
Type B - Rotatable Coupling - Low Profile

440-069
EMI/RFI Banding and Shrink Boot Adapter, Self-Locking Rotatable Coupling - Standard Profile, 440-069

EMI/RFI Banding and Shrink Boot Adapter
Self-Locking Rotatable Coupling - Standard Profile

447-425
EMI/RFI Non-Environmental Band-in-a-Can Backshell with Cable Clamp Strain-Relief, Rotatable Coupling - Standard Profile, 447-425

EMI/RFI Non-Environmental Band-in-a-Can Backshell with Cable Clamp Strain-Relief
Rotatable Coupling - Standard Profile

620-048
Strain Relief, Self-Locking Rotatable Coupling - Straight and 90°, 620-048

Strain Relief
Self-Locking Rotatable Coupling - Straight and 90°

620-049
Strain Relief<br>Self-Locking Rotatable Coupling - 45°, 620-049

Strain Relief
Self-Locking Rotatable Coupling - 45°

627-122
Composite Self-Locking Rotatable Coupling, Swing-Arm Strain Relief for Connector Designators F & H, 627-122

Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief for Connector Designators F & H

687-207
Composite MIL-C-85049/93, Banding Split-Ring, 687-207

Composite MIL-C-85049/93
Banding Split-Ring

103-026
103-027
100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications, 103-026 and -027

100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications

100-001
Tubular Metal Braid QQ-B-575B ASTM B33, Tin Coated Copper for EMI Shielding Applications, 100-001

Tubular Metal Braid QQ-B-575B ASTM B33
Tin Coated Copper for EMI Shielding Applications

100-003
Tubular Metal Braid ASTM B355 Class 7 OFHC Drawn Nickel Plated Copper, 100-003

Tubular Metal Braid ASTM B355 Class 7 OFHC Drawn Nickel Plated Copper

249-002
Conductive Gasket to Fit MIL-DTL-38999 Series III, Flange Mount Receptacle Connector, 249-002

Conductive Gasket to Fit MIL-DTL-38999 Series III
Flange Mount Receptacle Connector

AS85049/94
Full Perimeter Nut Plate for Flange Mount Receptacle Connector, AS85049/94

Full Perimeter Nut Plate for Flange Mount Receptacle Connector

AS85049/95
3/4 Perimeter Nut Plate for Flange Mount Receptacle Connector, AS85049/95

3/4 Perimeter Nut Plate for Flange Mount Receptacle Connector

AS85049/96
1/4 Perimeter Nut Plate for Flange Mount Receptacle Connector, AS85049/96

1/4 Perimeter Nut Plate for Flange Mount Receptacle Connector

650FS001
Dummy Stowage Receptacle for MIL-DTL-38999 Series I Connector, 650FS001

Dummy Stowage Receptacle for MIL-DTL-38999 Series I Connector

650FS002
Dummy Stowage Receptacle for MIL-DTL-38999 Series II Connector, 650FS002

Dummy Stowage Receptacle for MIL-DTL-38999 Series II Connector

650HS010
Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connector, 650HS010

Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connector

650HS007
Dummy Stowage Receptacle for MIL-DTL-38999 Series IV Connector, 650HS007

Dummy Stowage Receptacle for MIL-DTL-38999 Series IV Connector

660-012
660-013
661-002
Protective Covers, MIL-C-38999 Series I, 660-012 (Plug), 660-013 (Receptacle), 661-002 (EMI Receptacle)

Protective Covers
MIL-C-38999 Series I

660-014
660-015
661-003
Protective Covers, MIL-C-38999 Series II, 660-014 (Plug), 660-015 (Receptacle), 661-003 (EMI Receptacle)

Protective Covers
MIL-C-38999 Series II

660-023
660-024
Protective Covers, MIL-C-38999 Series III Threaded, 660-023 (Plug), 660-024 (Receptacle)

Protective Covers
MIL-C-38999 Series III Threaded

660-031
660-032
Protective Covers, MIL-C-38999 Series IV, 660-031 (Receptacle), 660-032 (Plug)

Protective Covers
MIL-C-38999 Series IV

TG70
Strap Wrench TG70

Connector Strap Wrench with 3/8" Square Drive

600-052
600-057
600-090
600-083
The BAND-IT® Clamping System, Clamping Bands, 600-052, 600-057, 600-090, and 600-083

The BAND-IT® Clamping System
Clamping Bands

600-076
600-077
600G004
600G007
Torque Wrench, 600-076 and 600-077

Tools for Connector/Backshell Assembly
Torque Wrenches
600G004, 600G007 — Letter of Obsolescence

600-162B
600-162BV
600G161
600G161 Digital Torque Wrench, 600-162B and 600-162BV Bench Stand

Digital Torque Wrench and Bench Stand
600G161 — Letter of Obsolescence

600F005
Connector Holding Tool, MIL-DTL-38999 Series I, Plug and Receptacle, 600F005

Connector Holding Tool
MIL-DTL-38999 Series I
Plug and Receptacle

600FF005
Connector Holding Tool, MIL-DTL-38999 Series II, Plug and Receptacle, 600FF005

Connector Holding Tool
MIL-DTL-38999 Series II
Plug and Receptacle

600H005
Connector Holding Tool, MIL-DTL-38999 Series III, Plug and Receptacle, 600H005

Connector Holding Tool
MIL-DTL-38999 Series III
Plug and Receptacle

600HH005
Connector Holding Tool, MIL-DTL-38999 Series IV, Plug and Receptacle, 600HH005

Connector Holding Tool
MIL-DTL-38999 Series IV
Plug and Receptacle

TG60
Universal Connector Holding Wrench, MIL-DTL-38999 Series I, TG60

Universal Connector Holding Wrench
MIL-DTL-38999 Series I

TG48
Universal Connector Holding Wrench, MIL-DTL-38999 Series II, TG48

Universal Connector Holding Wrench
MIL-DTL-38999 Series II

TG90
Universal Connector Holding Wrench, MIL-DTL-38999 Series III, TG90

Universal Connector Holding Wrench
MIL-DTL-38999 Series III

600-091
Composite-Hex-Coupling Wrench 600-091

Composite-Hex-Coupling Wrench

600-157
Composite-Hex-Coupling Wrench 600-157

Composite-Hex-Coupling Wrench