The Snap-Lock, Trigger-Release Connector
Series 860
Ultra low-profile MouseBud™ connectors are lightweight, shielded and designed for use in hostile environments. Mating is a snap — simply push to mate and lock. To release, actuate the thumb trigger on the coupling ring. Plugs feature spring-loaded gold plated contacts, stainless steel shells and self-actuating bayonet coupling rings. Cable mount versions are fully assembled, shielded, overmolded and 100% tested. MouseBud is fully protected from sand and dust, moisture ingress, electromagnetic interference and a multitude of other environmental stresses. The spring-loaded contact system is rated for 2000 mating cycles. Series 860 connectors are suitable for high-speed data, power, video and audio.
Panel mount MouseBud receptacles with "hot shoe" type contacts are suitable for hostile environments including soldier wearable electronics and tactical gear. Contacts are easy to clean and damage-resistant. These receptacle connectors meet MIL-STD-810G requirements for reliable performance in hostile environments — both mated and unmated. Connector attaches to panel with a stainless steel jam nut. A fluorosilicone O-ring provides panel sealing. Terminate to flex circuits with PC tail terminals, or choose solder cup terminals for wire attachment.
The MouseBud right angle plug features a single piece "cobra style" connector shell and a tightly fitting lid. A rubber gasket is sandwiched between the shell and lid to prevent moisture intrusion. The total height when mated to a rear panel mounted receptacle is well under 1/2 inch.
Overmolded MouseBud cordsets are available in two standard versions. Style 1 cordsets feature thermoplastic polyurethane cable jackets and polyamide overmolding. Style 2 cordsets with thermoplastic rubber (TPV) cable jackets and overmolding offer excellent cold bend performance down to -55° C.
Reference
Product Datasheet
The Snap-Lock, Trigger-Release Connector. Series 860.
Download Pre-Release Sneak Peek
- eBook
- PDF (Single pages, print friendly)
![Plug Cordsets, 860-006P](img/860-006p.png) |
860-006P MouseBud™ harsh environment cordsets are overmolded, shielded and 100% tested. High-performance cable is equipped with a braided tinned copper shield with 90% minimum optical coverage. Shield is terminated to connector with a stainless steel Band-Master® ATS strap. Ultra-lightweight, low profile and water-resistant. Auto-coupling mechanism —simply push to mate and lock. To release, actuate thumb trigger on coupling ring. Style 2 cordset with thermoplastic rubber jacket and overmold has excellent cold bend performance to -55° C.Connectors feature spring-loaded gold plated contacts, stainless steel shells and self-actuating bayonet coupling rings. 5A current rating, 500VAC dielectric withstanding voltage rating.
|
![Plug Cordsets for USB+BAT, 860-007P](img/860-007p.jpg) |
Lightweight 860-007P MouseBud™ harsh environment cordsets are shielded, overmolded and 100% tested. Wired per standard US Army Personal Area Network (PAN) protocol, these USB+BAT cordsets have dual power wires to handle standard USB power plus up to 5 amp battery power. Cable has an individually shielded 90 ohm data pair plus overall braided tinned copper shield with 90% minimum optical coverage. Shield is terminated to the connector with a stainless steel Band-Master® ATS strap. Water-resistant, meets MIL-STD-810G immersion requirement. Simply push to mate and lock. To release, actuate thumb trigger on coupling ring. Style 2 cordset with thermoplastic rubber jacket and overmold has excellent cold bend performance to -55° C. Connectors feature spring-loaded gold plated contacts, stainless steel shells and self-actuating bayonet coupling rings. 5A current rating, 500VAC dielectric withstanding voltage rating.
|
![Panel Mounting Receptacles with PC Tails, 860-004R](img/860-004r.png) |
860-004R panel mount MouseBud receptacles with "hot shoe" type contacts are lightweight, ultra low profile and are rated for 2000 mating cycles. Suitable for hostile environments including soldier-wearable electronics, these receptacle connectors meet MIL-STD-810G immersion requirements mated or unmated. Contacts are easy to clean and damage resistant. Gold plated contacts, stainless steel shell and thermoplastic insulator. Fluorosilicone O-ring and seal. 5A current rating, 500VAC dielectric withstanding voltage rating. -55° to +125° C operating temperature.
|
![Panel Mounting Receptacles with Solder Cup Terminals, 860-005R](img/860-005r.png) |
860-005R panel mount MouseBud receptacles with "hot shoe" type contacts are lightweight, ultra low profile and are rated for 2000 mating cycles. Suitable for hostile environments including soldier-wearable electronics, these receptacle connectors meet MIL-STD-810G immersion requirements mated or unmated. Contacts are easy to clean, damage resistant and non-removable. Solder cups accept up to #22 AWG wire. Gold plated contacts, stainless steel shell and thermoplastic insulator. 5A current rating, 500VAC dielectric withstanding voltage rating. -55° to +125° C operating temperature.
|