U.S. Navy Approved Connectors and Accessories

U.S. Navy Approved Connectors and Accessories

MIL-PRF-28876 QPL and MIL-DTL-28840 QPL

The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualified offering — including QPL'd MIL-PRF-29504/14 and /15 termini and the broad range of connectors, backshells, and dust cap accessories — delivers all the necessary performance from precise optical alignment to environmental protection and corrosion resistance.

Glenair MIL-PRF-28876 QPL connectors and termini are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.

Reference

Naval Shipboard Electronic Equipment

AEGIS

Related Catalog

Qualified military specification slash sheets covered in this catalog include the following:

MIL-PRF-28876 QPL
  • M22520/34 and /35
  • M28876/1, /2, /3, /4, /6, /7, /8, /9, /10, /11, /12, /13, /14, /15
  • M28840/1 through /30
  • M29504/3, M29504/14 and /15
  • M39029/83 and /84
  • M81969/33 and /34

Glenair, Delphi and M28876 Cross-Reference Part Number Search

Enter a complete (or partial) Glenair, Delphi or M28876 part number to quickly and easily find the cross-reference equivalent. For example, enter M28876/2A13P2 and click 'Search'.

U.S. Navy Approved Connectors and Accessories

U.S. Navy Approved Connectors and Accessories

MIL-PRF-28876 QPL and MIL-DTL-28840 QPL

  • eBook
  • PDF (Single pages, print friendly)
M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

The tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications.

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

Shipboard Electrical Connectors - Introduction, Tools, and Contacts

MIL-DTL-28840 QPL Electrical Connectors and Accessories

MIL-DTL-28840 QPL Electrical Connectors and Accessories

Shipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution

QPL Electrical Connectors and Accessories

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

U.S. Navy Approved Connectors and Accessories Index

U.S. Navy Approved Connectors and Accessories Index

MIL-QPL'd and Commercial Equivalent

Next Generation (NGCON) Fiber Optic Connectors

Next Generation (NGCON) Fiber Optic Connectors

Emerging Industry Standard for a New Mil-Aero / Shipboard Fiber Optic Solution

GA-CSGA Cable Shield Grounding Assemblies

GA-CSGA Cable Shield Grounding Assemblies

NAVSEA Qualified

Composite Thermoplastic EMI/EMP Junction Boxes

Composite Thermoplastic EMI/EMP Junction Boxes

NAVSEA Qualified

Shipboard Wire and Cable Feedthroughs

Shipboard Wire and Cable Feedthroughs

NAVSEA Qualified