High-Speed / High-Frequency RF, Microwave, and Shielded Contacts

High-Speed / High-Frequency RF, Microwave, and Shielded Contacts

For MIL-DTL-38999, Series 23 SuperNine®, Series 80 Mighty Mouse, and Series 79 Micro-Crimp® Connectors

Series 85

Glenair's growing portfolio of high-speed solutions now includes a wide selection of RF, microwave, and datalink contacts. Compatible with MIL-DTL-38999 connectors, these contacts also fit Glenair Series 80 Mighty Mouse, Series 79 Micro-Crimp® and Series 23 SuperNine® connectors. Designed in accordance with SAE AS39029 requirements, these contacts are suitable for aerospace and defense equipment subjected to high-vibration and temperature extremes.

Glenair's complete high-speed solution also includes a wide variety of standard and modified connectors, cordsets, and fiber optic technologies. Our rapid-response engineering and manufacturing capabilities allow us to quickly design and build customized interconnects and systems.

Reference

Product Datasheet

Related Catalogs

RF, Microwave, and Shielded Contacts

RF, Microwave, and Shielded Contacts

For MIL-DTL-38999, Series 23 SuperNine®, Series 80 Mighty Mouse, and Series 79 Micro-Crimp® Connectors

Series 85

  • eBook
  • PDF (Single pages, print friendly)

AS39029 RF Contacts

Size #8 AS39029 Coaxial Contacts for RG-180

Size #8
AS39029 Coaxial Contacts for RG-180

DC – 700 MHz

Size #8 coaxial contacts accept RG-180 cable. Maximum frequency is 700 MHz. Crimp termination. Snap-in, rear release. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine, and Series 80 Mighty Mouse connectors with size 8 cavities. AS39029 qualified.

Size #12 AS39029 Coaxial Contacts

Size #12
AS39029 Coaxial Contacts

DC – 3 GHz

Size #12 coaxial contacts accept RG-174, RG-179, RG-180 and RG-316 cable. Crimp termination. Snap-in, rear release. Compatible with MIL-DTL-38999 Series I, II, III, and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors with size 12 cavities. AS39029 qualified.

Size #16 AS39029 Coaxial Contacts

Size #16
AS39029 Coaxial Contacts

DC – 500 MHz

Size #16 coaxial contacts accept RG-174, RG-178, RG-179 and RG-316 cable. Crimp termination. Snap-in, rear release. Compatible with MIL-DTL-38999 Series I, II, III, and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors with size 16 cavities. AS39029 qualified.

50 Ohm Low-Loss Matched-Impedance Coaxial Contacts

Size #8 50 Ohm Matched-Impedance Contacts

Size #8
50 Ohm Matched-Impedance Contacts

DC – 6 GHz

High-frequency matched-impedance #8 contacts accept RG-316 single and double shielded cable along with M17/220-0001 cable. Compatible with MIL-DTL-38999, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release. 50 ohm impedance.

Size #12 50 Ohm Matched-Impedance Contacts

Size #12
50 Ohm Matched-Impedance Contacts

DC – 3 GHz

High-frequency matched-impedance contacts accept RG-178, RG-316, and RG-405 flex cable. Compatible with MIL-DTL-38999 Series I, II, III and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release. 50 ohm impedance.

75 Ohm Low-Loss Matched-Impedance Coaxial Contacts

Size #8 75 Ohm Matched-Impedance Contacts

Size #8
75 Ohm Matched-Impedance Contacts

DC – 4 GHz

High-frequency 75 ohm #8 contacts accept RG-179 cable along with high performance RS170, SMPTE 292M, SMPTE 424M and other video cables. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release.

Size #12 75 Ohm Matched-Impedance Contacts

Size #12
75 Ohm Matched-Impedance Contacts

DC – 3 GHz

75 ohm size #12 matched-impedance contacts accept high performance RS170, SMPTE 292M and other video cables. Compatible with MIL-DTL-38999 Series I, II, III, and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release.

75 Ohm High-Performance Video Cable

75 Ohm High-Performance Video Cable

Cable is specially designed and manufactured for reliable performance in aircraft systems and other harsh environments involving high temperature, EMI and corrosive materials.

  • PIC™ Aerospace-Grade Video Cable
  • Times Microwave LMR®-240-75 Cable

Twinax Contacts

Size #8 77 Ohm Concentric Twinax Contacts

Size #8
77 Ohm Concentric Twinax Contacts

M39029 concentric twinax contacts accommodate 77 ohm shielded twisted pair cable. These size 8 contacts meet the requirements of M39029/113 and /114. Compatible with MIL-DTL-38999, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Use with M17/176-00002 databus cable, 10 MHz maximum operating frequency.

Size #8 100 Ohm Concentric Twinax Contacts

Size #8
100 Ohm Concentric Twinax Contacts

These concentric twinax contacts accommodate 24 AWG 100 ohm shielded twisted pair data cable. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Accepts TE/Raychem 0024A0024 and Gore GSC-03-81416-00 cables.

Size #12 77 Ohm Concentric Twinax Contacts

Size #12
77 Ohm Concentric Twinax Contacts

M39029 concentric twinax contacts accommodate 77 ohm shielded twisted pair data cable. Typically used for MIL-STD-1553 databus applications, these size 12 contacts meet the requirements of JN1104, DSCC 02003 and DSCC 02004. Compatible with MIL-DTL-38999 Series I, III, and IV connectors. Snap-in, rear release, crimp termination.

Size #8 Differential Twinax Contacts

Size #8
Differential Twinax Contacts

Rated for DC – 3 GHz frequency, these contacts accept 68, 75, 77 and 100 ohm shielded twisted pair cable including with M17/176-00002 databus cable. Compatible with Series 80 Mighty Mouse connectors and Glenair 233-217 MIL-DTL-38999-type Series III connectors with keyed #8 cavities.

  • Not for use in standard MIL-DTL-38999 connectors with unkeyed inserts.

Quadrax Contacts

Size #8 100 Ohm and 150 Ohm Quadrax Contacts

Size #8
100 Ohm and 150 Ohm Quadrax Contacts

100 ohm Ethernet and 150 ohm Fibre Channel differential quadrax contacts are compatible with standard Series 80 Mighty Mouse connectors and Glenair 233-217 MIL-DTL-38999-type Series III connectors with keyed #8 inserts. These contacts accept aerospace grade quad cable.

  • Not for use with standard MIL-DTL-38999 connectors with unkeyed inserts.
Quad Cable

Quad Cable
Aerospace-Grade Star Quad Cable

Star quad cables are widely used for 100 ohm ARINC 664 10/100BASE-T Ethernet and 150 ohm fibre channel. Quad cable, when paired with quadrax contacts, offers improved EMI protection and better data integrity compared to shielded twisted data pair cable terminated to individual connector pins. This illustration depicts SAE AS6070/1 high speed data quad cable. This construction, with two shields and fluoropolymer insulation, is typical of aerospace star quad cables available from Gore, Carlisle (Tensolite), PIC, TE, Draka and other cable manufacturers. The table below lists standard star quad cables available from Glenair.

Quadrax Cable Assemblies, 854-035

854-035
Quadrax Cable Assemblies

Aerospace-grade or commercial-grade cable. 100% tested. Save assembly time and cost with quadrax cordset assemblies. These assemblies are available with pin/pin, pin/socket, socket/socket, pin/RJ45 or socket/RJ45 configurations. Star quad aerospace-grade high temperature cable has fluoropolymer construction. Compatible with Glenair Series 23 and Series 80 connectors. Optioinal sealing boot available. Quadrax contacts must be installed in keyed connectors before mating to prevent misalignment and contact damage.

  • Size #8 100 Ohm Quadrax Cable Assemblies, How-to-Order

El Ochito® Octaxial Contacts for 10G Ethernet

El Ochito® High-Speed Octaxial Contacts, Pre-Wired Pigtails and Jumper Assemblies

El Ochito® High-Speed Octaxial Contacts, Pre-Wired Pigtails and Jumper Assemblies

Ethernet, SuperSpeed USB, HDMI, DisplayPort, SATA Contacts, and Jumper Assemblies

For Series 23 SuperNine®, Series 80 Mighty Mouse, Series 28 HiPer-D®, Series 79, ARINC 600, and EPXB Connectors

  • Series 857
  • Series 963