Scoop-Proof Micro-Crimp Rectangular Connectors

Micro Miniature Rectangular Connectors

The Scoop-Proof High Performance Environmental Connector for Signal, Power, RF, and Datalinks

Series 791

Sometimes the simplest ideas are the best ideas. The Series 791 is a simple idea. Let's create a brand new class of connector — the Micro Miniature Rectangular. Let's combine the versatility of the Series 790 Micro-D connector with the rugged features of our popular HiPer-D M24308 type connector. Let's add a unique dual lobe shell and recess the pins to eliminate the possibility of scooping damage. Then let's add high speed datalink capability.

  • Scoop-proof
  • Blind mating
  • Environmental
  • EMI protection
  • Machined aluminum shell
  • 37 arrangements, 12 shell sizes for the ultimate in versatility
  • Next-generation small form factor aerospacegrade rectangular connector

Originally designed for NASA's Orion project, the Series 791, with all its special features, is qualified for manned space flight. The Series 791's small size and blind mate capability make it a perfect choice for 2U and 3U electronics modules. Applications include radars, weapons systems, comms gear, satellites, exoatmospheric vehicles, avionics, power distribution units, instrumentation, and other applications that require a smaller, higher performance interconnect system.

Reference

Printed Circuit Board Footprints

Next-Generation Micro Miniature Rectangular Connector for High-Speed Aerospace Applications

Product Datasheet

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Scoop-Proof Micro-Crimp Rectangular Connectors

Scoop-Proof Micro-Crimp Rectangular Connectors

The Scoop-Proof High Performance Environmental Connector for Signal, Power, RF, and Datalinks

Series 791

  • eBook
  • PDF (Single pages, print friendly)

Glass-to-Metal Seal Hermetic Connectors

Rear-Panel Mount Hermetic Receptacles, Pin Face Scoop-Proof, 791-069

791-069
Rear-Panel Mount Hermetic Receptacles, Pin Face Scoop-Proof

Pin Face Scoop-Proof. Panel Mount. 791 hermetic connectors are the next-generation higher density alternative to M24308 D Subminiature connectors. <1 x 10^-7 sccHe/Sec @ 1 Atm. Delta. Kovar alloy / nickel plate shell, individual glass beads insulator, kovar alloy / gold plate contacts, fluorosilicone blend seal.

Rear-Panel Mount Hermetic Receptacles, Pin Face Scoop-Proof, 791-070

791-070
Rear-Panel Mount Hermetic Receptacles, Pin Face Scoop-Proof

Pin Face Scoop-Proof. Rear-Panel Mount. 791 hermetic connectors are the next-generation higher density alternative to M24308 D Subminiature connectors. <1 x 10^-6 sccHe/Sec @ 1 Atm. Delta. Kovar alloy / nickel plate shell, vitreous glass insulator, kovar alloy / gold plate hermetic contacts, copper alloy / gold plate socket contacts, fluorosilicone seal.

Cable Connectors with Crimp-and-Poke Contacts

Plug Connectors with Socket Contacts, 791-003 and 791-004

791-003 and 791-004
Plug Connectors with Socket Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors save size and weight compared to M24308 D Subminiature and other rack-and panel connectors. Machined aluminum shell with polarizing lobes, snap-in crimp contacts, military grade materials, finishes and construction. Mating receptacles feature scoop-proof recessed pins for problem-free service.

Receptacle Connectors with Pin Contacts, 791-001 and 791-002

791-001 and 791-002
Receptacle Connectors with Pin Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors save size and weight compared to M24308 D Subminiature and other rack-and panel connectors. Crimp, snap-in machined socket contacts. Ruggedized dual lobe shell, recessed pins and ground spring for improved shielding.

Panel Mount Connectors with Crimp-and-Poke Contacts

Panel Mount Plug Connectors with Socket Contact, 791-020

791-020
Panel Mount Plug Connectors with Socket Contact

Blind mate. Scoop-proof. Ultraminiature. Series 791 connectors save size and weight compared to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell for foolproof mating. Crimp, snap-in, rear release machined socket contacts. Environmentally protected with rubber wire grommet, face seal and O-ring. Aluminum shell, thermoplastic insulators and metal contact retention clips. Contacts are packaged with connector.

Panel Mount Receptacle Connectors with Pin Contact, 791-019

791-019
Panel Mount Receptacle Connectors with Pin Contact

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors save size and weight compared to M24308 D Subminiature and other rack-and panel connectors. Crimp, snap-in, rear release machined pin contacts. Aluminum shell, thermoplastic insulators and metal contact retention clips. Contacts are packaged with connector. Scoop-proof recessed pins for problem-free service, optional ground spring for improved EMI performance.

Printed Circuit Board Connectors

Plug Connectors with Straight Tail PCB Socket Contacts, 791-014S

791-014S
Plug Connectors with Straight Tail PCB Socket Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, mating receptacle has recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, stainless steel jackposts. Integral board standoffs, threaded board mount holes. 5A to 46A current rating depending on contact size.

Receptacle Connectors with Straight Tail PCB Pin Contacts, 791-013P

791-013P
Receptacle Connectors with Straight Tail PCB Pin Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, fluorosilicone face seal, gold-plated copper alloy contacts, stainless steel jackposts. Integral board standoffs, threaded board mount holes. 5A to 46A current rating depending on contact size.

Plug Connectors with Right Angle PCB Socket Contacts, 791-016S

791-016S
Plug Connectors with Right Angle PCB Socket Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, mating receptacle has recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, stainless steel jackposts. Integral board standoffs, threaded board mount holes. 5A to 46A current rating depending on contact size.

Receptacle Connectors with Right Angle PCB Pin Contacts, 791-032P

791-032P
Receptacle Connectors with Right Angle PCB Pin Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, stainless steel jackposts. Integral board standoffs, threaded board mount holes. 5A to 46A current rating depending on contact size.

Panel Mount Printed Circuit Board Connectors

Panel Mount Plug Connectors with Straight PCB Socket Contact, 791-033

791-033
Panel Mount Plug Connectors with Straight PCB Socket Contact

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, mating receptacle has recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, Integral board standoffs, threaded board mount holes. 5A to 46A current rating depending on contact size.

Panel Mount Receptacle Connectors with Straight PCB Pin Contacts, 791-021

791-021
Panel Mount Receptacle Connectors with Straight PCB Pin Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell with recessed pin contacts to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, Integral board standoffs, threaded board mount holes.

Panel Mount Plug Connectors with Right Angle PCB Socket Contacts, 791-012

791-012
Panel Mount Plug Connectors with Right Angle PCB Socket Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, mating receptacle has recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, Integral board standoffs, threaded board mount holes. 5A to 46A current rating depending on contact size.

Panel Mount Receptacle Connectors with Right Angle PCB Pin Contacts, 791-011

791-011
Panel Mount Receptacle Connectors with Right Angle PCB Pin Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, recessed pins to prevent scooping damage. Epoxy-sealed terminals. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts, Integral board standoffs, threaded board mount holes.

Float Mount Connectors with Crimp-and-Poke Contacts

Float Mount Plug Connectors with Crimp-and-Poke Socket Contacts, 791-018

791-018
Float Mount Plug Connectors with Crimp-and-Poke Socket Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Float bushings and guide pins for blind mate applications. Dual lobe shell, mating receptacle has recessed pins to prevent scooping damage. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts. 5A to 46A current rating depending on contact size.

Float Mount Receptacle Connectors with Crimp-and-Poke Pin Contacts, 791-017

791-017
Float Mount Receptacle Connectors with Crimp-and-Poke Pin Contacts

Harsh environment. Rugged construction. Ultraminiature. Series 791 connectors are the next-generation higher density alternative to M24308 D Subminiature and other rack-and panel connectors. Dual lobe shell, recessed pins to prevent scooping damage. Aluminum shell, thermoplastic insulator, gold-plated copper alloy contacts. Float bushings for blind mating. 5A to 46A current rating depending on contact size.

Filtered Plug and Filtered Receptacle

Filter Connectors, 240-791-001 and 240-791-003

240-791-001 and 240-791-003
Filter Connectors

  • 240-791-001
    Filter Receptacle with Solder Cup Pin Contacts

    C or Pi filters. Multi-layer planar capacitor array. Series 791 filter connectors are the next-generation higher density alternative to M24308 D Subminiature connectors. Available in 36 arrangements, 791 filter connectors feature aluminum shells, gold-plated non-removable solder cup contacts, and a shell groove for attachment of EMI shielding adapters.
  • 240-791-003
    Filter Plugs with Solder Cup Socket Contacts

    C or Pi filters. Multi-layer planar capacitor array. Series 791 filter connectors are the next-generation higher density alternative to M24308 D Subminiature connectors. Available in 36 arrangements, 791 filter connectors feature aluminum shells, gold-plated non-removable solder cup contacts, and a shell groove for attachment of EMI shielding adapters.

Contacts

Pin, Socket, Coaxial, Datalink, Pneumatic Contacts for Series 79 Connectors

Contacts
Pin, Socket, Coaxial, Datalink, Pneumatic Contacts for Series 79 Connectors

  • Size 23 Crimp Contacts
    Size 23 contacts are designed to meet SAE AS39029 requirements. These snap-in, rear release contacts are compatible with Series 790 and 791 connectors.
  • Size 16 Power Contacts
    Standard size #16 contacts accept #16 to #20 AWG wire. Approved to SAE-AMS-39029.
  • Size 12 Power Contacts
    Standard size #12 contacts accept #12 to #14 AWG wire. Approved to SAE-AMS-39029.
  • Size 8 Power Contacts
    Size 8 contacts are designed to meet SAE AS39029 requirements. Snap in, rear release. Supplied with 859-042-03 sealing boot.
  • Size #12 AS39029 Coaxial Contacts
    These snap-in, rear-release contacts Series 79 connectors with size #12 cavities. Crimp termination. SAE AS39029 qualified.
  • Size #16 AS39029 Coaxial Contacts
    These snap-in, rear-release contacts fit Series 79 connectors with size #16 cavities. Crimp termination. SAE AS39029 qualified.
  • Size #12 50 Ohm High Frequency Matched-Impedance Coaxial Contacts
    High Frequency coax contacts fit Glenair Series 79 connectors with size 12 contact cavities. 50 ohm nominal impedance. DC – 3 GHz frequency range. Contacts are snap-in, rear-release.
  • Size #12 75 Ohm High Frequency Matched-Impedance Coaxial Contacts
    75 ohm coax contacts provide DC – 3 GHz frequency range. Crimp termination. Supplied as unassembled kit with contact body, center contact and outer ferrule. These snap-in, rear-release contacts fit Glenair Series 79 connectors. Gold-plated copper alloy, fluoroplastic insulator.
  • Size #12 SMPM-Type Spring-Loaded Contacts for DC – 40 GHz
    50 ohm high frequency size #12 coaxial contacts fit Glenair Series 79 connectors. Maximum operating frequency 40 GHz. Spring-loaded male contact assures consistent mating dimensions and superior performance. Supplied fully assembled with cable termination instruction sheet.
  • Size #8 Differential Twinax Contacts
    Differential twinax contacts accept 100 ohm shielded twisted pair cable. These snap-in, rear-release contacts fit Glenair Series 79 connectors. Crimp termination. 24 and 26 AWG versions. Gold-plated copper alloy. Supplied unassembled with sealing boot and instruction sheet.
  • Size #8 Quadrax Contacts
    Quadrax contacts are size 8 multi-pin contacts with four signal pins and an outer contact body. Crimp termination. Compatible with Glenair Series 79 connectors. Supplied as unassembled kit.
  • Size #8 El Ochito® Octaxial Contacts
    El Ochito® contacts are intended for harsh environment military and aerospace data networks utilizing 1000BASE-T or 10GBASE-T protocols. El Ochito® contacts provide up to 50% total weight savings compared to quadrax-based solutions. These contacts have eight signal pins housed in a machined, gold plated outer contact. Crimp termination. Metal spline isolates data pairs for improved signal integrity. For use with aerospace-grade 26 AWG Category 6a cables with unshielded or shielded data pairs. El Ochito® contacts snap into Series 791 connectors. Supplied as unassembled kit with outer body, (8) inner contacts, shield crimp ferrule, insulators, and instruction sheet.
  • Size #12 Pneumatic Contacts
    Stainless steel pneumatic contacts attach to 3/32 inch (2.38) diameter tubing. Compatible with all Series 79 and Series 80 Mighty Mouse connectors. Socket contact has o-ring and PTFE backup washers. Contacts snap into size #12 connector cavities. Originally designed for pitot tube connections, these pneumatic contacts are rated for 100 PSI maximum air pressure. No installation tool is required. Remove contacts with plastic extraction tool 809-132.

Backshells, Anti-Static Dust Caps, Protective Covers for Series 791 Connectors

Backshells, Anti-Static Dust Caps, Protective Covers for Series 791 Connectors

Backshells, Anti-Static Dust Caps, Protective Covers for Series 791 Connectors

  • 799-015
    EMI Banding Backshell for 791-001 and 791-003 Connectors

    Low profile. Two piece. EMI protection. Band-Master shield termination. Attach cable braid to connector with 799-015 adapters. These adapters fit securely into a groove on 791-001 and 791-003 cable connectors. Elliptical cable entry provides room for large wire bundles. Machined T6061 aluminum adapters consist of two interlocking housings, two fillister head screws and two lockwashers. These lightweight, space-saving adapters are available in straight or right angle configurations with a range of cable entry sizes.
  • 799-016
    EMI Banding Adapter for 791-019 and 791-020 Panel Mount Connectors

    EMI protection. Band-Master shield termination. Attach cable braid to panel mounted connectors with 799-016 adapters. These adapters attach to threaded holes on 791-019 and 791-020 connectors. Elliptical cable entry provides room for large wire bundles. Machined T6061 aluminum adapter consists of one piece shell, two fillister head screws and two lockwashers. These lightweight, space-saving adapters are available in straight, 45° and side entry configurations and a range of cable entry sizes.
  • 799-064 and 799-065
    Dust Caps

    Permanently anti-static. Non-sloughing. ESD Protection. Black plastic dust caps fit Series 791 connectors. Molded from permanently anti-static LDPE, these caps protect connectors from contamination and static discharge. Friction fit.
  • 799-038 and 799-039 Metal Protective Covers
    IP68 Ingress Protection. Conductive Rubber Gasket. Protect Series 791 connectors with metal covers. Conductive fluorosilicone rubber gasket prevents moisture intrusion. Plug cover has nickel-plated EMI spring.