MIL-DTL-24308
D-Sub EMI backshells are used to ground cable shields for electromagnetic compatibility, and to provide strain relief and mechanical protection of wire-to-connector terminations. These backshells are made out of aluminum alloy or composite thermoplastic. Electroless nickel is the most widely used finish. These backshells are compatible with industry-standard metal shell M24308 type connectors.
Reference
On this page...
- Solid Shell Low-Profile Flange Lightweight Aluminum, Trapezoidal EMI/RFI Backshells
- Solid Shell Standard Flange Lightweight Aluminum EMI/RFI Backshells
- EMI/RFI Split-Shell Standard Flange Banding Backshell with Removable Banding Porches
- Split Shell EMI/RFI Backshells with Variable-Length Shroud for Connector Protection
- Lightweight, Low-Profile Backshells for Glenair Signature Series 28 Hiper-D High-Performance M24308 Intermateable Connectors
- ESA/ESCC-to-Glenair Part Number Cross-Reference
- Glenair Improved Designs for Removable-Entry and Cable Clamp Rectangular Backshells
Solid Shell Low-Profile Flange Lightweight Aluminum, Trapezoidal EMI/RFI Backshells
Note: These accessories do not accommodate connectors with flange tabs
557-107
Banding porch platform for shield termination with Band-Master ATS® bands. Top, Round cable entry.
Solid Shell Standard Flange Lightweight Aluminum EMI/RFI Backshells
EMI/RFI Split-Shell Standard Flange Banding Backshell with Removable Banding Porches
Split Shell EMI/RFI Backshells with Variable-Length Shroud for Connector Protection
For Panel or Cable Connectors
Lightweight, Low-Profile Backshells for Glenair Signature Series 28 Hiper-D High-Performance M24308 Intermateable Connectors
ESA/ESCC-to-Glenair Part Number Cross-Reference
Ordering Information / ESCC Part Number Cross-Reference
Ordering Information / ESCC Part Number Cross-Reference