Micro-D EMI backshells are used to ground cable shields for electromagnetic compatibility, and to provide strain relief and mechanical protection of wire-to-connector terminations. These backshells are made out of aluminum alloy or composite thermoplastic. Electroless nickel is the most widely used finish. These backshells are compatible with industry-standard metal shell M83513 type connectors.
Reference
Metal and Composite Backshell Part Number Cross Reference Table
On this page...
- Solid Shell Lightweight Aluminum EMI/RFI and Strain-Relief Backshells
- Composite Thermoplastic Micro-D Connector Backshells
- Solid Shell Lightweight Aluminum EMI/RFI Backshells, Elliptical Entry
- Split Shell Lightweight Aluminum EMI/RFI Backshell, Elliptical Entry
- Lightweight Aluminum Saddle-Bar Type Cable Clamp Strain Relief Backshells
- Other Micro-D Connector Accessories
Solid Shell Lightweight Aluminum EMI/RFI and Straing-Relief Backshells
500-010
Banding porch platform for shield termination with Band-Master ATS® Standard or Micro bands. Round cable entry. Top, side, 45° or dual 45° entry options.
507-142
Banding porch platform for shield
termination with Band-Master ATS® Standard or Micro bands. Dual round cable entry.
Composite Thermoplastic Micro-D Connector Backshells
Space-Grade Lightweight Corrosion-Free In-Stock Availability
Solid Shell Lightweight ALuminum EMI/RFI Backshells, Elliptical Entry
507-296
Banding porch platform for shield termination with Band-Master ATS® Micro bands. Elliptical cable entry. Top or Side entry options.
507-297
Banding porch platform for shield termination with Band-Master ATS® Micro bands. Elliptical cable entry. 45° entry.
Split Shell Lightweight Aluminum EMI/RFI Backshell, Elliptical Entry
507-178
Split construction with screwlocks for easy assembly: connectors can be fully mated before hardware is fastened. Banding porch platform for shield termination with Band-Master ATS® bands. Elliptical cable entry.
Lightweight Aluminum Saddle-Bar Type Cable Clamp Strain Relief Blackshells
Other Micro-D Connector Accessories
500-016
Shorting can backshell for protection of stand-alone connectors. Lightweight aluminum with lanyard attachment options.
500-107
Lightweight aluminum protective cover for Micro-D plug or receptacle connectors with a variety of lanyard rope attachment options.