Super ITS™ - ITH Connector with Octobyte Contacts
The Faster 4/8 Pole Interconnect System for Harsh-Environment Ethernet Data Applications
Precision-Machined Reverse-Bayonet Connectors featuring high-speed Octobyte contacts suitable for Cat 5, 5e, 6, 6A, 7 and 7a data and power applications. Coax, multifunctional vehicle bus (MVD) signal and power, and wired train bus (WTB) signal and power contacts also available.
![]() |
Ethernet ContactsFor Cat 5, 5e, 6, 6A, coax, Multifunctional Vehicle Bus (MVB), Wired Train Bus (WTB) and Power
|
![]() |
ITH Ethernet Connector with Octobyte Contacts and Standard Insert Arrangements |
![]() |
ITH Ethernet Connector with Octobyte Contacts and Hybrid Insert Arrangements |
Super ITS™ - IFO B Fiber Optic Connectors
High-Speed, High Data Rate Fiber Optic Connectors for Harsh Environmental Conditions
Precision-Machined Fiber Optic Singlemode and Multimode Reverse-Bayonet Datalink Connectors. Available with 2, 4, 6, or 12 fiber optic termini insert arrangements. Maximum insertion loss of 1.4 dB. Connectors accommodate 9/125, 50/125 and 62.5/125 optical fibers. Fiber optic cable is UL94-V0 compliant.
![]() |
2-Pole Fiber Optic Connectors and BackshellsShell size 10SL connector with environmental sealing PHM or Strain Relief PHM backshell |
![]() |
4-Pole Fiber Optic Connector and BackshellShell size 16S connector with environmental sealing strain relief backshell and Kevlar fiber retention |
![]() |
6-Pole Fiber Optic Connector and BackshellShell size 24 connector with environmental sealing PG backshell for conduit termination or PGSW backshell wit strain relief for use with jacketed cables |
![]() |
12-Pole Fiber Optic Connector and BackshellShell size 32 fiber optic connector with environmental sealing PG backshell for conduit termination |