MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

SuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more.

Series 23

The Series 23 SuperNine® advanced performance MIL-DTL-38999 Series III connector series rolls up many of the technology advances Glenair has pioneered in our environmental, hermetic, and filter connectors into a comprehensive high-performance MILDTL-38999 Series III solution. SuperNine® combines advanced plating, sealing and other high-performance features including:

  • 1500 mating cycle advanced durability contacts
  • Integrated EMI shield banding porch
  • High-durability anti-vibration coupling
  • Tight-tolerance composite shell fiber optics
  • Extensive line of sealed PC tail configurations
  • Crimp contact hermetics

The SuperNine® advanced performance MIL-DTL-38999 connector is intermateable with all industry-standard D38999 Series III solutions and accommodates Glenair's broad range of connector designator "H" backshells, protective covers, shrink boots and lightweight composite accessories.

DLA-Qualified Classes J and M Composite MIL-DTL-38999 Series III Connectors

Glenair offers DLA-Qualified MIL-DTL-38999 Series III Composite connectors in Class J (Cad / O.D.) and Class M (Electroless Nickel), manufactured from molded 40% carbon-filled PEEK composite thermoplastic.

Connector 2 Connector 1 Connector 3

SuperNine® Advanced Performance MIL-DTL-38999 Connector Technical Reference

PCB Footprints

Index

Slideshow Presentation

Related Glenair Content

SuperNine Connector 3D CAD Model Files

SuperNine Connector 3D CAD Model Files

Browse and download SuperNine D38999 high-performance connector CAD drawings, models, and 3D parts

SuperNine D38999 Series III Type Connectors and Cables

SuperNine D38999 Series III Type Connectors and Cables

High-Performance Crimp-Contact Environmental, Hermetic, High-Speed, and EMI/EMP Filter Connectors

Series 23

  • eBook
  • PDF (Single pages, print friendly)
Environmental I/O, Cable, and PCB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Environmental I/O, Cable, and PCB Connectors
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Glenair's signature mil-aero cylindrical environmental connector series, SuperNine®, is available in crimp and PC tail connectors with optional banding platforms — plus high-durability contacts, piston-seal environmental versions and blind-mate space-grade solutions

High-Speed Connectors and Turnkey El Ochito Jumper Assemblies – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

High-Speed Connectors and Turnkey El Ochito Jumper Assemblies
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

High-Speed Ethernet, Datalink, and Video Interconnect Solutions Incorporating Coax, Twinax, Quadrax and El Ochito® Octaxial Shielded Contact Technologies

Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Box, Wall, and Solder Mount Glass-Seal Hermetics for High-Pressure/Low-Leak Applications — Plus Special Crimp Contact and Lightweight CODE RED Hermetic Solutions all IAW MIL-DTL-38999 Series III

Ruggedized RJ45 and USB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Ruggedized RJ45 and USB Connectors
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

SuperNine® Advanced Performance MIL-DTL-38999 Type Connectors with SuperSeal™ RJ45 and USB Technology. The high-speed commercial protocol interconnect with with superior sealing, grounding, and crimp contact termination

EMI/RFI Filter Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

EMI/RFI Filter Connectors
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

EMI/RFI Planar Array Capacitor Filters and Optional TVS Diode-Equipped Interconnects Intermateable with all Standard MIL-DTL-38999 Series III Plugs and Receptacles

Fiber Optic Connectors: The Advanced Performance, Tight-Tolerance Solution – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Fiber Optic Connectors: The Advanced Performance, Tight-Tolerance Solution
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

MIL-DTL-38999 Type Connector (Series III) Fiber Optic solutions for long distance and high bandwidth applications, including Ethernet, video, and other forms of high-speed data. All solutions available with Glenair QPL M29504/04 and /05 Fiber Optic Termini.

Backshells and Accessories – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Backshells and Accessories
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Glenair Swing-Arm and Swing-Arm FLEX Plus a Full-Range of other High-Performance Metal and Composite Thermoplastic Connector Backshells and Accessories Optimized for use with SuperNine® High-Performance Connectors

Contacts and Tools – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Contacts and Tools
SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

MIL-DTL-39029 Crimp, Power and Signal Contacts, Plus the Industry's Broadest Range of Shielded RF Contacts including El Ochito®, Quadrax, Twinax and Coax Designs