The Advanced-Performance MIL-DTL-38999 Series I Type Bayonet-Lock Connector
SuperNine® is a "Better-than-QPL" MIL-DTL-38999 signature series offering available only from Glenair. Series I scoop-proof bayonet-lock connectors deliver outstanding vibration and shock performance and fast mating / demating.
- Scoop-proof design prevents pin damage and short circuits
- Improved, positive-lock, 3-point stainless-steel pin bayonet coupling for outstanding shock and vibration resistance
- Fully tooled for all MIL-STD-1560 insert arrangements
- Contact options include size #22D, #20, #16, and #12 (see High-Speed series for Size #8)
- 500 + mating cycles exceeds MIL-DTL-38999 specification
- Glenair signature Tin-Zinc finish is RoHS compliant and cadmium compatible
General Reference
- Overview: SuperNine D38999 Series I Type Connectors and Cables
- Class G and NASA Space-Grade Guidelines
Contact Arrangements
- MIL-STD-1560 and Other Standard Contact Arrangements
- MIL-STD-1560 High-Density Contact Arrangements
- High-Speed Contact Arrangements
- MIL-STD-1560 Combo Contact Arrangements
- Glenair Signature Contact Arrangements
- Non-Standard Contact Arrangements
PCB Footprints
Panel Cutouts and Other Specifications
SuperNine D38999 Series I Type Connectors and Cables
The Advanced-Performance MIL-DTL-38999 Series I Type Bayonet-Lock Connector
Environmental Connectors
- SuperNine MIL-DTL-38999 Series I
High-Speed Connectors
- SuperNine MIL-DTL-38999 Series I
Hermetic Connectors
- SuperNine MIL-DTL-38999 Series I
Reference
- Hermetic Class Materials and Finishes
- Hermetic Connector Performance Specifications
- Hermetic Contact Materials and Performance Specifications
- MIL-DTL-38999 Series I and II Alternate Keyway Positions
- Recommended Accessory and Jam Nut Torque Values
- Hermetic Connectors and Environmental Mates
Filter Connectors
- SuperNine MIL-DTL-38999 Series I
Backshells and Accessories
- SuperNine MIL-DTL-38999 Series I
Contacts and Tools
- SuperNine MIL-DTL-38999 Series I
- Crimp Contact Termination Instructions
- Signal and Power Crimp Contact Tool Cross Reference
- RF Crimp Contact Tool cross Reference