SuperSeal™ IP67 Open Face Rated RJ45, USB, HDMI, and DisplayPort Field Connectors, Cables, and Accessories

SuperSeal™ IP67 Open Face Rated RJ45, USB, HDMI, and DisplayPort Field Connectors, Cables, and Accessories

Ruggedized RJ45, USB, HDMI, and DisplayPort Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE

Glenair supplies the world's most comprehensive line of ruggedized, field RJ45 Ethernet, USB, HDMI, and DisplayPort connectors. The entire series is optimized for high-speed protocol applications in industrial and military environments such as rail, naval, shipboard, and soldier-system communications. SuperSeal™ enables commercial standard RJ45, USB, HDMI, and DisplayPort connectors to perform their important connectivity functions in mil-spec application environments requiring higher levels of sealing, grounding, durability, and higher performance cable and board termination options. SuperSeal RJ45 connectors support Power over Ethernet (PoE) and PoE+ 30W maximum.

Reference

Material and Finish Options

Recommended Panel Cutouts

Alternate Key and Keyway Positions

PCB Footprint and Orientation Options

Modification Codes for SuperSeal™ Connectors

Available Now

Product Datasheet

Related Catalog

Test Reports

SuperSeal™

SuperSeal™ Connectors and Accessories

Ruggedized RJ45, USB, HDMI, and DisplayPort Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE

  • eBook
  • PDF (Single pages, print friendly)
SuperSeal™ RJ45 CAT 5E/6A IP67 Open Face Rated Ethernet, Hermetic and Filter (TVS) Connectors

SuperSeal™ RJ45 CAT 5E/6A IP67 Open Face Rated Ethernet, Hermetic and Filter (TVS) Connectors

MIL-DTL-38999 Series III Type

SuperSeal RJ45 CAT 5E/6A IP67 Open Face Rated Ethernet, Hermetic and Filter (TVS) Connectors

SuperSeal™ USB 3.0 Type A Connectors

SuperSeal™ USB 3.0 Type A Connectors

38999 Type SuperSeal™ Ruggedized Connectors offer outstanding Metal-to-Metal Grounding Sealing Performance for Commercial, USB 2.0, and High-Speed USB 3.0 Interfaces in a Standard 38999 Type Package

USB 2.0 Backwards-Compatible

  • 38999 Type
  • USB 3.0
SuperSeal™ USB 3.2 Gen 2 Type C Connectors

SuperSeal™ USB 3.2 Gen 2 Type C Connectors

38999 Type SuperSeal™ Ruggedized Connectors offer Outstanding Environmental Sealing and Metal-to-Metal Shell Grounding Performance for Commercial USB 3.2 Gen 2 Type C Interfaces in a Standard 38999 Type Package

  • 38999 Type
  • USB 3.2
HDMI 2.0 Ruggedized Solutions

HDMI 2.0 Ruggedized Solutions

SuperSeal is part of the SuperNine family of 38999 Type Connectors featuring improved Sealing and Grounding capabilities to house Commercial HDMI 2.0 Interfaces

  • 38999 Type
  • HDMI 2.0
DisplayPort

DisplayPort

DisplayPort Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE

ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet RJ45 Connectors

ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet RJ45 Connectors

ITS SuperSeal (5015 Intermountable) Reverse-Bayonet RJ45 Connectors

ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet USB 2.0 Connectors

ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet USB 2.0 Connectors

ITS SuperSeal (5015 Intermountable) Reverse-Bayonet USB 2.0 Connectors

IPT SuperSeal™ MIL-DTL-26482 Type Bayonet RJ45 Connectors

IPT SuperSeal™ MIL-DTL-26482 Type Bayonet RJ45 Connectors

IPT SuperSeal MIL-DTL-26482 Type Bayonet RJ45 Connectors

IPT SuperSeal™ MIL-DTL-26482 Type Bayonet USB Connectors

IPT SuperSeal™ MIL-DTL-26482 Type Bayonet USB Connectors

IPT SuperSeal MIL-DTL-26482 Type Bayonet USB Connectors

SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors

SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors

Ruggedized USB and RJ45 Connectors Ideally Suited for Naval Applications

SuperSeal MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors

SuperSeal™ Series 801, 804, and 805 Mighty Mouse RJ45 Connectors

SuperSeal™ Series 801, 804, and 805 Mighty Mouse RJ45 Connectors

The Harsh Environment, Light Weight, Small Form Factor Field Ethernet Connector Ideally Suited for Land Forces Communications and Data Networking Applications

SuperSeal Series 801, 804 and 805 Mighty Mouse RJ45 Connectors

SuperSeal™ Series 801, 804, and 805 Mighty Mouse USB 2.0 and USB 3.2 Connectors

SuperSeal™ Series 801, 804, and 805 Mighty Mouse USB 2.0 Connectors

Series 801, 804, and 805 Mighty Mouse Connectors with Superior Sealing, Shielding, and a Variety of Termination Options

  • Series 801, 804, 805
  • USB 2.0

SuperSeal™ Series 804 Mighty Mouse USB 3.2 Connectors

Series 804 Mighty Mouse Connectors with Superior Sealing and Shielding

  • Series 804
  • USB 3.2
Contacts, Tools, and Accessories

Contacts, Tools, and Accessories

Contacts, Tools, and Accessories