SuperSeal™ RJ45 CAT 5E/6A IP67 Open Face Rated Ethernet, Hermetic and Filter (TVS) Connectors

SuperSeal™ RJ45 CAT 5E/6A IP67 Open Face Rated Ethernet, Hermetic and Filter (TVS) Connectors

MIL-DTL-38999 Series III Type

Reference

On this page...


RJ45 CAT 5e/6A Ethernet

The SuperSeal™ family of ruggedized CAT 5e and 6A SuperNine connectors are IP68 rated in the mated condition for reliable environmental field use. SuperSeal™ connectors provide military grade protection and durability for operational use under harsh environmental conditions. SuperSeal™ connectors benefit from increased operating temperature range, longer life cycle and, significantly improved vibration and shock performance. CAT 5e and 6A RJ45 Ethernet is the standard data communication protocol for gathering, distribution and sharing of C4ISR information to and from command and field units within military, police fire and rescue organizations. SuperSeal™ provides key performance benefits including superior sealing, grounding, and wire termination for more flexible and reliable communications in rugged field applications.

Reference

Lightweight Hermetic Code Red Receptacle with 10^-7 Leak Rate, 2330-0131

2330-0131
Lightweight Hermetic Code Red Receptacle with 10-7 Leak Rate

MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors

  • 2330-0131-00
    Wall Mount Receptacle with Slotted Holes
  • 2330-0131-D0
    Wall Mount Receptacle with Round Holes
  • 2330-0131-07
    Jam Nut Mount Receptacle
  • RJ45
    Orientation Options
Coupler with Integrated Banding Platform, 233-308

233-308
Coupler with Integrated Banding Platform

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
SuperSeal™ CAT 6A Plug with RJ45 Male Mating Interface and Accessory Threads. 233-312

233-312
SuperSeal™ CAT 6A Plug with RJ45 Male Mating Interface and Accessory Threads

233-312 Assembly Animation
Coupler with Accessory Threads, 233-300

233-300
Coupler with Accessory Threads

SuperSeal™ D38999 Type plug with CAT 5e or 6A RJ45 Plug or D38999 Type Receptacle with CAT 5e or 6A RJ45 Jack. D38999 Type Shells with Accessory Threads.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Plug and Receptacles with Crimp Removable Contacts and Accessory Threads, 233-301

233-301
Plug and Receptacles with Crimp Removable Contacts and Accessory Threads

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Plug and Receptacles with Crimp Removable Contacts and Integrated Banding Porch, 233-314

233-314
Plug and Receptacles with Crimp Removable Contacts and Integrated Banding Porch

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Receptacle with PC Tails, 233-302

233-302
Receptacle with PC Tails

SuperSeal™ CAT 5e Receptacle with RJ45 Mating Interface and PC Tail Termination.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Receptacle with Solder Cups, 233-303

233-303
Receptacle with Solder Cups

SuperSeal™ CAT 5e Rececptacle with RJ45 Mating Interface and Solder Cup Termination.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Plug and Receptacle Adapter with Accessory Thread, 233-304

233-304
Plug and Receptacle Adapter with Accessory Thread

SuperSeal™ CAT 5e MIL-STD-1560 Interface Receptacle Adapter with Accessory Threads and Rear RJ45 Jack.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Quadrax Interface Adapter with Accessory Threads, 233-305

233-305
Quadrax Interface Adapter with Accessory Threads

SuperSeal™ CAT 5e Quadrax Interface Receptacle Adapter with Accessory Threads and Rear RJ45 Jack.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
Feed-Through Receptacle Connector, 233-330

233-330
Feed-Through Receptacle Connector

SuperSeal™ CAT 5e and 6A Feed-thru Receptacle with Jack-to-Jack RJ45.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors
CAT 5e Cable Assemblies, 2330-0003

2330-0003
CAT 5e Cable Assemblies

Glenair SuperNine RJ45 CAT 5e Cable Jumpers, SuperSeal to Standard RJ45

SuperSeal RJ45 connectors are IP67 open face rated and IP68 in the mated condition for complete protection in harsh environments. SuperSeal connector styles include plug, wall mount and jam-nut receptacles. Wall mount receptacles are available with slotted holes, round holes and metric clinch nuts. All SuperSeal shells offer inline shielding and receptacle shells offer optional shell grounding. Any shell can be ordered with straight or right angle cable exit. RJ45 jack can be ordered in 1 of 4 available orientations to provide further security against mis-mating and accommodate existing RJ45 orientations. RJ45 connector end may be ordered as plug, jack or with flying leads in straight or right angle configurations. Maximum overall length is 100 feet. Consult factory for ordering information.

  • RJ45 CAT 5e Ethernet MIL-DTL-38999 Series III Type Connectors

Glass-Sealed Hermetic RJ45 Connectors

SuperSeal RJ45 connectors are IP67 open face rated and IP68 in the mated condition for complete protection in harsh environments. SuperSeal connector styles include plug, wall mount and jam-nut receptacles. Wall mount receptacles are available with slotted holes, round holes and metric clinch nuts. All SuperSeal shells offer inline shielding and receptacle shells offer optional shell grounding. Any shell can be ordered with straight or right angle cable exit. RJ45 jack can be ordered in 1 of 4 available orientations to provide further security against mis-mating and accommodate existing RJ45 orientations. RJ45 connector end may be ordered as plug, jack or with flying leads in straight or right angle configurations. Maximum overall length is 100 feet. Consult factory for ordering information.

Reference

Hermetic RJ45 Ethernet Feed-Thru with Crimp Contact Termination, 233-309

233-309
Hermetic RJ45 Ethernet Feed-Thru with Crimp Contact Termination

SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors

  • Feed-thru Hermetic RJ45 CAT 5e Ethernet Connector
  • Wall Mount (Slotted Hole, Round Hole, and Metric Clinch Nut) and Jam-nut Mount

Transient Voltage E-25 Suppression (TVS) RJ45 Connectors

Transient Voltage Suppression (TVS) technologies are designed to shunt voltage transients directly to ground before such surges can damage sensitive electronic equipment. Individual TVS diodes as well as diode modules are incorporated directly into the TVS filter connector package to provide optimal protection for either individual contacts or groups of contacts without significant increases in connector size or weight. RTCA DO-160 and other electrical performance standards define acceptable benchmarks for withstanding electromagnetic pulse, lightning strike, or other induced voltage surges in high-reliability systems. For high-speed signals, care must be taken in selecting diodes to minimize capacitance loading effects which can lead to signal loss. Glenair SuperSeal™ TVS-equipped RJ45 connectors have been engineered to transmit high-speed signals while providing indirect lightning strike protection in accordance with the RTCA DO-160 standard.

Reference

SuperSeal™ CAT 5e Transient Voltage Suppression, Jam-Nut Receptacle with Standoffs and RJ45 Jack to PC Tail or Solder Cup Termination. 244-001

244-001

SuperSeal™ CAT 5e Transient Voltage Suppression, Jam-Nut Receptacle with Standoffs and RJ45 Jack to PC Tail or Solder Cup Termination.

SuperSeal™ CAT 5e Transient Voltage Suppression, Wall Mount Receptacle with Standoffs and RJ45 Jack, Mating Interface to PC Tail or Solder Cup. 244-002

244-002

SuperSeal™ CAT 5e Transient Voltage Suppression, Wall Mount Receptacle with Standoffs and RJ45 Jack, Mating Interface to PC Tail or Solder Cup.

SuperSeal™ CAT 5e Transient Voltage Suppression Jam-Nut Receptacle with Accessory Threads and RJ45 Jack, Mating Interface to PC Tail or Solder Cup. 244-003

244-003

SuperSeal™ CAT 5e Transient Voltage Suppression Jam-Nut Receptacle with Accessory Threads and RJ45 Jack, Mating Interface to PC Tail or Solder Cup.

SuperSeal™ CAT 5e Transient Voltage Suppression Wall Mount Receptacle with Accessory Threads and RJ45 Jack, Mating Interface to PC Tail or Solder Cup. 244-004

244-004

SuperSeal™ CAT 5e Transient Voltage Suppression Wall Mount Receptacle with Accessory Threads and RJ45 Jack, Mating Interface to PC Tail or Solder Cup.