ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit Systems

ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit Systems

For Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies

Sensor devices in aerospace engine applications are increasingly exposed to higher temperature operating environments. Rugged sensors in FADEC equipment—an extreme high temperature environment—are also exposed to temperature extremes well beyond the capabilities of conventional interconnect devices. Glenair ThermaRex interconnect solutions are designed to survive and excel in high continuous operating temperature application environments up to 600°C.

Reference

ThermaRex

ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit Systems

For Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies

  • eBook
  • PDF (Single pages, print friendly)

High-Temperature Tolerant ThermaRex Interconnect Ecosystem

SuperNine® Better-than-QPL D38999 Series III Packaging, 233-273

233-273
SuperNine® Better-than-QPL D38999 Series III Packaging

  • Service rating up to 300°C
  • Vibration-resistant threaded coupling
  • High-temperature ceramic insulators and silicone seals
  • Durable stainless steel construction
  • 233-273-24
    ThermaRex SuperNine Receptacle, Jam Nut
  • 233-273-20
    ThermaRex SuperNine Receptacle, Square Flange-Mount
  • 233-273-26
    ThermaRex SuperNine Plug
Series 806 Micro Miniature Circular Packaging

Series 806 Micro Miniature Circular Packaging

  • Operating temperature -65°to +300°C
  • Vibration-resistant threaded coupling
  • High-temperature ceramic insulators and silicone seals
  • Durable stainless steel construction
  • Series 806 Arrangements with:
    #20 Contacts (1800 Vac, 7.5 A, pin mating face shown)
    #22HD Contacts (1300 Vac, 5 A, pin mating face shown)
806-042 Plug • 806-041 Jam-Nut Receptacle

806-042 Plug
806-041 Jam-Nut Receptacle

Series 806 Micro Miniature Circular Packaging

  • 806-042
    High-Temperature ThermaRex Series 806 Plug
  • 806-041
    High-Temperature ThermaRex Series 806 Jam Nut Receptacle with PCB Standoff
Square-Flange Receptacle, 806-052

806-052
Square-Flange Receptacle

  • Series 806 Micro Miniature Circular Packaging
Jam-Nut Receptacle, 806-053

806-053
Jam-Nut Receptacle

  • Series 806 Micro Miniature Circular Packaging
ArmorLite CF Lightweight High-Temperature Braided Shielding, 103-126

103-126
ArmorLite CF Lightweight High-Temperature Braided Shielding

  • Stainless steel over copper microfilament EMI shield
  • High temperature -80 ̊C to 300 ̊C
  • Tested to 400°C for 1000 hours with minimal change in resistance
  • Corrosion / harsh environment resistant
  • 1000 hour salt spray testing completed
  • 70% reduced weight vs. standard braid
  • Superb electrical resistance and shielding performance

Reference

Flexible Wire, Nickel/Copper Conductor, 961-047

961-047
Flexible Wire, Nickel/Copper Conductor

  • -65 to 300°C, Stranded Copper Wire
Flexible Wire, Nickel/Copper, Mica Tape, Ceramic Braid, 961-087

961-087
Flexible Wire, Nickel/Copper, Mica Tape, Ceramic Braid

  • -65 to 450°C, Ceramic-Insulated, Stranded Copper Wire
Flexible Wire, Lightweight, Reduced Diameter, 961-112

961-112
Flexible Wire, Lightweight, Reduced Diameter

  • -65 to 450°C, Ceramic-Insulated, Stranded Copper Wire
Helical Polymer-Core Convoluted Tubing, 120-100

120-100
Helical Polymer-Core Convoluted Tubing

  • Helical Polymer-Core Convoluted Tubing
Flexible Metal-Core Conduit with ThermaRex Jacket, 750-216

750-216
Flexible Metal-Core Conduit with ThermaRex Jacket

  • High-Temperature Thermarex Flexible Metal-Core Conduit
Bulk Tubular Non-Metallic Braid for Wire Harness Protection, 100-022

100-022
Bulk Tubular Non-Metallic Braid for Wire Harness Protection

High-Temperature PTFE-Coated FiberGlass Braid, Natural Color

  • Highly flexible PTFE-glass tubular braided sleeving with outstanding high-and low-temperature resistance (-200°C to +525°C)
  • Ideally suited for rugged wire harness protection in proximity to engines and galleys
  • Highly resistant to contaminants and toxic chemicals per ASTM D-570
  • Smooth surface resistant to snagging and breakage

Cryogenic ThermaRex Cryo SuperNine® Connectors

High-Performance D38999 Type Solution, 233-295

233-295
High-Performance D38999 Type Solution

Envirnomental, ThermaRex Cryo SuperNine Connector

  • Service rating from -195°C to 200°C
  • Vibration-resistant threaded coupling
  • 233-295-20
    Square Flange Panel Mount Receptacle
  • 233-295-24
    Jam Nut Receptacle
  • 233-295-26
    Plug
ThermaRex Cryogenic Plug, 806-060

806-060
ThermaRex Cryogenic Plug

Extreme low-temperature 806-060 ThermaRex Cryo plug connectors are rated to perform in temperatures as low as -195° C. Intended for use in sub-zero harsh applications such as space vehicles or aircraft zones subject to high altitude, while providing size and weight savings compared to conventional aerospace-grade circular connectors. Rugged ratchet mechanism and unique triple-start mating thread provide improved de-coupling resistance under vibration. Shell styles include integrated metric accessory thread or band platform.

ThermaRex Jam Nut Receptacle, 806-061

806-061
ThermaRex Jam Nut Receptacle

Extreme low-temperature 806-061 ThermaRex receptacle connectors are rated to perform in temperatures as low as -195° C. Intended for use in sub-zero harsh applications such as space vehicles or aircraft zones subject to high altitude, while providing size and weight savings compared to conventional aerospace-grade circular connectors. Unique triple-start mating thread provides improved de-coupling resistance under vibration. Jam nut receptacle styles include integrated metric accessory thread or band platform.

Jam Nut PCB Standoff Receptacle, 806-085

806-085
Jam Nut PCB Standoff Receptacle

Series 806 Mil-Aero Jam Nut PCB Standoff Receptacle

Square Flange PCB Standoff Receptacle, 806-086

806-086
Square Flange PCB Standoff Receptacle

Series 806 Mil-Aero Square Flange PCB Standoff Receptacle

Solder Cup/PC Tail Termination Hermetic Receptacle, 806-088

806-088
Solder Cup/PC Tail Termination Hermetic Receptacle

Series 806 cryogenic capable hermetic receptacles feature stainless steel shells and glass-to-metal seals. Rated for -195°C to +200°C temperature range. Micro miniature Series 806 connectors save size and weight compared to legacy aerospace-grade hermetic connectors. These high performance, parylene compatible connectors are suitable for pressurized bulkhead applications subject to vibration, moisture, and temperature extremes.

Hermetic Bulkhead Feedthrough, 806-089

806-089
Hermetic Bulkhead Feedthrough

Series 806 cryogenic capable hermetic feedthroughs feature stainless steel shells and glass-to-metal seals. Rated for -195°C to +200°C temperature range. Micro miniature Series 806 connectors save size and weight compared to legacy aerospace-grade hermetic connectors. These high performance connectors are suitable for pressurized bulkhead applications subject to vibration, moisture, and temperature extremes.

ThermaRex Series 806 Accessories

Swing-Arm Saddle Clamp, 870V001

870V001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms. 870V001 Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threads to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Tested for 1000 hours at 300°C and in random vibration at 300°C.

  • High-Temperature ThermaRex Series 806 Accessories
Swing-Arm Saddle Clamp, EMI Banding Adapter, 870V005

870V005
Swing-Arm Saddle Clamp, EMI Banding Adapter

Shielded, self-locking, adjustable arms. 870V005 aluminum or stainless steel Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Tested for 1000 hours at 300°C and in random vibration at 300°C.

  • High-Temperature ThermaRex Series 806 Accessories
Swing-Arm Saddle Clamp, 870H001

870H001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms. 870H001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threads to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • High-Temperature ThermaRex SuperNine® Accessories
Swing-Arm Saddle Clamp, EMI Banding Adapter, 870H005

870H005
Swing-Arm Saddle Clamp, EMI Banding Adapter

Shielded, self-locking, adjustable arms. 870H005 stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • High-Temperature ThermaRex SuperNine® Accessories
Banding Backshell, Shrink Boot, Self-Locking, 440VS191-1181

440VS191-1181
Banding Backshell, Shrink Boot, Self-Locking

Self-Locking. Band-Master ATS® shield termination. 440V*191 banding backshell fits Glenair's Series 806 connectors. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Terminate cable braid shield to backshell with optional band strap. Stainless steel, silicone O-ring, stainless steel detent spring, stainless steel band. Tested for 1000 hours at 300°C and in random vibration at 300°C.

  • High-Temperature ThermaRex Series 806 Backshell
Saddle Clamp, Self-Locking, 620VS080

620VS080
Saddle Clamp, Self-Locking

Self-locking. Full radius saddles. Open frame saddle clamp fits Series 806 MilAero connectors. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Die cast saddle bars have self-locking stainless steel clinch nuts. Full radius saddles are intended to be fully closed (bottomed onto frame). Aluminum. Qualified in vibration and 300G mechanical shock at -196°C.

  • Cryogenic ThermaRex Series 806 Accessories