Mil-Spec Rectangular Connectors

Mil-Spec Rectangular Connectors

MIL-DTL-32139 Nano, MIL-DTL-83513 Micro-D, MIL-DTL-24308 D-Sub as well as Glenair Signature Crimp, Board, and Jumper Solutions

Glenair manufactures all popular industry-standard rectangular connectors used in military, aerospace and other high reliability applications, including special high-performance versions of the M24308 D-Sub and our revolutionary Series 79 Micro-Crimp connector. We offer a small form factor rectangular connector for virtually every board-to-board, wire-to-board, and cable-to-cable requirement. All our rectangular connector products are available with flex circuit terminations, as well as turnkey point-to-point cordsets. We are QPL suppliers of all M32139 Nano, M83513 Micro-D as well hermetic 24308 D-Subs and other special purpose solutions. Many series, including Glenair Micro-Crimp and HiPer-D, are available as EMI/RFI filter and high-speed solutions.

Why Rectangular?

Because of their shape, and the way rectangular connectors are fixed together with jacking hardware, these connectors can deliver optimized interconnection of circuits with higher density and less wasted space compared to circulars. Rectangular connectors may be easily fitted with float mount and guide-pin technologies, making them suitable for blind mate and rack-and-panel applications. High contact count — even multi-row — rectangular connectors provide for a much simpler pathway for right angle PC board termination compared to circular connectors.

Related Glenair Content


Crimp-Contact Micro Rectangular Connectors: Glenair Signature Series 790, 791, 792, 793, 794, and 795 Micro-Crimp

Crimp-Contact Micro Rectangular Connectors

Time- and Labor-Saving Crimp-Contact Micro Miniature Rectangular Connectors

Series 79

  • Series 790
    Smallest Form-Factor High-Density
  • Series 791
    Advanced Scoop-Proof
  • Series 792
    For High-Speed Wire-to-Board Applications
  • Series 793
    Dual-Bay Blind-Mate
  • Series 794
    VersaLink™ High-Speed Differential Twinax
  • Series 795
    RF/Microwave
MIL-DTL-83513 QPL Micro-D and Glenair Signature High-Density Rectangular Connectors and Cables

MIL-DTL-83513 QPL Micro-D and Glenair Signature High-Density Rectangular Connectors and Cables

Space and Mil-Aero Grade M83513 Micro-D. * No Gaps * The World’s Most Complete Selection and Inventory

Series 170

High-Speed Micro-D Connectors and Cables

High-Speed Micro-D Connectors and Cables

High-Speed Micro-D uses an impedance optimized open pin field for high-density signal routing flexibility. 1 Amp pre-wired cable and PCB solutions deliver up to 15 Gbps performance per differential pair. Auxiliary EMC ground springs on plugs ensure data integrity and low attenuation performance.

For USB 3.010GbECamera LinkPCIe 3.0

Series GHSM

  • Pre-wired factory pigtails, cordsets, and PCB connectors
  • Unique contact isolation and spacing for optimal high-speed performance up to 15 Gbps
  • Supports maximum #28 AWG wire
  • Low-k dielectric insulator combined with optimized contact size and spacing
  • Precision-machined shells with gold or nickel plating
  • 1 Amp TwistPin contacts for optimal performance in harsh vibration, shock, and high-temperature environments
Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

The M32139 Nano is the smallest and lightest mil-spec connector in the business. 1 Amp contacts are set on .025" centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both standard QPL designs as well as a broader range of signature offerings.

Series 89

HiPer-D® M24308 Type D-Subminiature Connectors and Accessories

HiPer-D® M24308 Type D-Subminiature Connectors and Accessories

High-Performance M24308 Intermateable D-Sub Connectors

Series 28Series 280

MIL-DTL-24308 Type D-Subminiature and HiPer-D EMI/RFI Filter Connectors

MIL-DTL-24308 Type D-Subminiature and HiPer-D EMI/RFI Filter Connectors

MIL-DTL-24308 intermateable rectangular filter connectors with advanced environmental/shielding performance

QPL Hermetic MIL-DTL-24308 D-Sub Miniature Rectangular Connectors

QPL Hermetic MIL-DTL-24308 D-Sub Miniature Rectangular Connectors

Glenair MIL-DTL-24308 D-Subminiature hermetic connectors are high density, compact connectors suited for use in rack and panel, cable-to-panel and cable-to-cable applications where an airtight seal is required.

Super-Twin™ Lightweight Composite Modular Connectors

Super-Twin™ Lightweight Composite Modular Connectors

Drop-In Replacements for Legacy Modular Rectangular Connectors Save Weight, Space, and Assembly Time

Series 20

ARINC Filter Connectors

ARINC Filter Connectors

Glenair manufactures a full range of ARINC 600 filter connectors for use in EMC/EMP management of electronic systems and interconnect cabling

ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit Systems

ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit Systems

For Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies

Board-to-Board and Board-Level Interconnect Solutions

AlphaLink® PC Board Connectors and Jumpers

AlphaLink® PC Board Connectors and Jumpers

Low-Profile Board-Level Spring-Loaded Contact Connectors and Flex Jumpers

Series 171

LRM / Backplane Brush Contact Connectors

LRM / Backplane Brush Contact Connectors

Compliant Pin Brush Contact Connectors for Legacy and New Design LRM Module-to-Backplane Applications

GTB and GTC Series MIL-DTL-55302 Type Rectangular I/O and Printed Circuit Board Connectors

GTB and GTC Series MIL-DTL-55302 Type Rectangular I/O and Printed Circuit Board Connectors

Glenair Signature Standard-Density (.100") and High-Density (.075") Board and I/O-to-Board Connectors IAW MIL-DTL-55302

HD Stacker™ Rugged Board-to-Board Stackable Connectors

HD Stacker™ Rugged Board-to-Board Stackable Connectors

High-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors
.062" Pitch Compliant Pin