Geo-Marine® 5000 PSI Connectors

Geo-Marine® 5000 PSI Connectors

High-Pressure Harsh-Environment Connectors and Overmolded Cables

Series 22

Designed for use in oceanographic, geophysical and other severe industrial environments, Glenair Series 22 Geo-Marine® Connectors and Cables are the ultimate harsh-environment power and signal connector solution. Built to withstand hydrostatic pressures up to 5,000 PSI and exposure to extreme temperatures and corrosives, the Series 22 Geo-Marine® is ideally suited for applications such as US Navy towed array sonar systems, military land vehicles, submersibles and ROV’s, offshore-oil drilling equipment, seabed exploration, pipeline inspection systems, well monitoring equipment, and digital seismic streamers.

Geo-Marine® plugs are equipped with arctic coupling nuts — made from marine-grade naval bronze — with easy-to-grip castellated knurling and a powerful ratcheted anti-decoupling mechanism which guarantees reliable mating and demating performance in even the harshest environments. Supplied as discrete connectors — or more typically in build-to-print overmolded cable assemblies — the Series 22 Geo-Marine® has delivered reliable, proven performance for over four decades and is an excellent interconnect solution for high-pressure, harsh-environment applications.

Reference


220-06
220-16
Geo-Marine Cable Connector Plug, In-line, 220-06 and 220-16

Geo-Marine Cable Connector Plug, In-line

220-01
220-11
Geo-Marine Cable connector receptacle, In-line, 220-01 and 220-11

Geo-Marine Cable connector receptacle, In-line

220-00
220-10
Geo-Marine Jam Nut Bulkhead Receptacle, Front Panel Mount, 220-00 and 220-10

Geo-Marine Jam Nut Bulkhead Receptacle, Front Panel Mount

220-02
220-12
Geo-Marine Flange Connector Receptacle (FCR), FPM Bulkhead, 220-02 and 220-12

Geo-Marine Flange Connector Receptacle (FCR), FPM Bulkhead

220-03
220-13
Geo-Marine Solder Mount, Bulkhead Receptacle, 220-03 and 220-13

Geo-Marine Solder Mount, Bulkhead Receptacle

220-04
220-14
Geo-Marine Jam Nut Receptacle, Rear Bulkhead Mount, 220-04 and 220-14

Geo-Marine Jam Nut Receptacle, Rear Bulkhead Mount

220-07
220-17
Geo-Marine Jam Nut Receptacle, Rear Box Mount, 220-07 and 220-17

Geo-Marine Jam Nut Receptacle, Rear Box Mount

220-09
220-19
Geo-Marine Plug Connector, Box-Mount, 220-09 and 220-19

Geo-Marine Plug Connector, Box-Mount

227-039
227-040
Geo-Marine Jam Nut Receptacle, Bulkhead Feed-Through, 227-039 and 227-040

Geo-Marine Jam Nut Receptacle, Bulkhead Feed-Through

290-011
290-012
Geo-Marine Stainless Steel Molding Adapters, 290-011 and 290-012

Geo-Marine Stainless Steel Molding Adapters

290-003
290-004
Geo-Marine Environmental Backshell with Strain-Relief Clamp, 290-003 and 290-004

Geo-Marine Environmental Backshell with Strain-Relief Clamp

297W
Geo-Marine EMI/RFI Strain Relief Backshell Cable Sealing, 297W

Geo-Marine EMI/RFI Strain Relief Backshell Cable Sealing

290-009
Geo-Marine Cover for Standard Plug, (Non-Scoop-Proof) Series 22 Connectors, 290-009

Geo-Marine Cover for Standard Plug

290-010
Geo-Marine Cover for Standard Receptacle, 290-010

Geo-Marine Cover for Standard Receptacle

290-016
Metal Plug Protective Covers for Scoop-Proof Series 22 Geo-Marine Connectors, 290-016

Metal Plug Protective Covers

Geo-Marine Cable Assemblies
Geo-Marine Cable Assemblies

Geo-Marine Cable Assemblies