High-Speed Controlled-Impedance VersaLink™ Connectors

Series 794 High-Speed Controlled-Impedance VersaLink™ Connectors

Precision-Machined, Shielded Rectangular with VersaLink™ Contact Technology

Series 794

A rugged, versatile, multi-port, multi-gigabit connector, the Series 794 with shielded VersaLink twinax contact technology is an ideal rectangular solution for 10Gb Ethernet, 100 Gb Ethernet, USB 3.0, USB 3.2, HDMI, DisplayPort, and SATA applications. Offered in layouts from 1 to 36 high-speed VersaLink modules or in hybrid size #22D contact layouts with 1 to 8 VersaLink shielded twinax pairs. Panel mount options include float mounts, O-rings, EMI springs, and guide pins. Series 794 VersaLink shells are precision-machined aluminum and fully shielded for optimal electromagnetic compatibility.

General Reference

Contact Arrangements and PCB Footprints


Cable Connectors

794-001
794-001 Cable Plug with VersaLink Socket Contacts

Cable Plug with VersaLink Socket Contacts

794-002
Cable Receptacle with VersaLink Pin Contacts 794-002

Cable Receptacle with VersaLink Pin Contacts

794-003
Rear Panel Mount Plug with VersaLink Socket Contacts 794-003

Rear Panel Mount Plug with VersaLink Socket Contacts

794-004
Rear Panel Mount Receptacle with VersaLink Pin Contacts 794-004

Rear Panel Mount Receptacle with VersaLink Pin Contacts

794-005
VersaLink Float Mount Plug with VersaLink Socket Contacts 794-005

VersaLink Float Mount Plug with VersaLink Socket Contacts

794-006
VersaLink Float Mount Receptacle with VersaLink Pin Contacts 794-006

VersaLink Float Mount Receptacle with VersaLink Pin Contacts

Printed Circuit Board Connectors

794-007
VersaLink Straight PCB Mount Plug with VersaLink Socket Contacts 794-007

VersaLink Straight PCB Mount Plug with VersaLink Socket Contacts

794-008
VersaLink Straight PCB Mount Receptacle with VersaLink Pin Contacts 794-008

VersaLink Straight PCB Mount Receptacle with VersaLink Pin Contacts

794-009
VersaLink Straight PCB Rear-Panel Mount, Socket Contact Plug 794-009

VersaLink Straight PCB Rear-Panel Mount, Socket Contact Plug

794-010
VersaLink Straight PCB Rear-Panel Mount, Pin Contact Receptacle 794-010

VersaLink Straight PCB Rear-Panel Mount, Pin Contact Receptacle

Backshells

799-225
Clamshell Strain Relief for Series 794 VersaLink Connectors 799-225

Clamshell Strain Relief for Series 794 VersaLink Connectors

VersaLink Contacts and Cable Assemblies

853-045
VersaLink Pin Contact Assembly, 853-045

VersaLink Pin Contact Assembly

853-046
VersaLink Socket Contact Assembly, 853-046

VersaLink Socket Contact Assembly

859-224
VersaLink Pin or Socket Dummy Contact Sealing Plug, 859-224

VersaLink Pin or Socket Dummy Contact Sealing Plug

8574-0001
VersaLink Pin/Socket Cable Assemblies, 8574-0001

VersaLink Pin/Socket Cable Assemblies

SpeedLine Cables optimized for VersaLink

963-069-26
SpeedLine 100 Ohm High-Speed Protocol Cable, 26 AWG Parallel Pair, 963-069-26

SpeedLine 100 Ohm High-Speed Protocol Cable
26 AWG - Parallel Pair

963-068-26
SpeedLine 100 Ohm High-Speed Protocol Cable, 26 AWG Twisted Pair, 963-068-26

SpeedLine 100 Ohm High-Speed Protocol Cable
26 AWG - Twisted Pair

VersaLink Assembly Tools

809-464
859-205
VersaLink Inner Contact Crimp Tool, 809-464 and 859-205

VersaLink Inner Contact Crimp Tool

809-465
859-206
VersaLink Shield Crimp Tool, 809-465 and 859-206

VersaLink Shield Crimp Tool

600-277
VersaLink Contact Assembly Tool, 600-277

VersaLink Contact Assembly Tool

859-158
VersaLink Contact Removal Tool, 859-158

VersaLink Contact Removal Tool

859-207
VersaLink Grommet Follower, 859-207

VersaLink Grommet Follower