Precision-Machined, Shielded Rectangular with VersaLink™ Contact Technology
Series 794
A rugged, versatile, multi-port, multi-gigabit connector, the Series 794 with shielded VersaLink twinax contact technology is an ideal rectangular solution for 10Gb Ethernet, 100 Gb Ethernet, USB 3.0, USB 3.2, HDMI, DisplayPort, and SATA applications. Offered in layouts from 1 to 36 high-speed VersaLink modules or in hybrid size #22D contact layouts with 1 to 8 VersaLink shielded twinax pairs. Panel mount options include float mounts, O-rings, EMI springs, and guide pins. Series 794 VersaLink shells are precision-machined aluminum and fully shielded for optimal electromagnetic compatibility.
- Dual-lobe scoop-proof shells prevent mating damage
- Available with optional polarizing keys
- Ideal for blind-mate applications
About Series 794
The Series 794 brings high-speed board-to-wire capability to the Glenair Series 79 family of ultraminiature rectangular connectors. The Series 794 is intended for avionics and aerospace equipment exposed to high-vibration and hostile environments.
The 794 supports VersaLink High-Speed twinax contact modules for 40 Gb Ethernet, 100 Gb Ethernet, USB 3.2, HDMI, and other protocols.
Machined aluminum alloy shells feature dual lobes for polarization. Pin contacts are recessed to prevent scooping damage. Discrete crimp contacts conform to M39029 requirements and are rear release.
EMI grounding fingers in the receptacle minimize EMI. Fluorosilicone face seals and wire grommets protect from moisture and contamination. Panel mount versions are available with an O-ring—or for improved panel bonding—a metal spring.
Vertical Board mount PCB versions available.
Reference
- Overview: Series 794 VersaLink Connectors
- Product Selection Guide
- Modification Code 1279 for Optional Polarization Keys
- Material and Finish Options
On this page...
- General Information: Series 794
- Cable Connectors
- Printed Circuit Board Connectors
- Other Connectors and Accessories
General Information: Series 794
![]() |
799-196
|
![]() |
799-184
|
![]() |
Plug Cutaway Views |
![]() |
Receptacle Cutaway Views |
![]() |
Outgassing Modification CodesSeries 794 connectors are available with upgraded screening and vacuum bakeout for high-reliability space programs.
|
Cable Connectors
![]() |
794-001
|
![]() |
794-002
|
![]() |
794-003
|
![]() |
794-004
|
![]() |
794-005
|
![]() |
794-006
|
Printed Circuit Board Connectors
![]() |
794-007
|
![]() |
794-008
|
![]() |
794-009
|
![]() |
794-010
|
Other Connectors and Accessories
![]() |
799-225
|