Metal and Composite Shrink Boot Adapters

Metal and Composite Shrink Boot Adapters

Light-Weight Cable Sealing Solution

Series 310Series 311Series 319Series 440Series 63

Choose from the industry's largest offering of shrink boot adapters. Adapters allow connectors with threaded backshell accomodation to accept a smaller, lighter shrink boot cable sealing solution. Available with EMI/RFi sheild termination with a variety of termination options including lamp-base thread, factory crimped and tinned shield sock or banding platform for use with Band-Master ATS shield termaination bands. Adapters available in both metal or composite versions with poplular finish options to fit your application.

Reference

Related Glenair Content

Additional information can be found in the Glenair Circular Connector Backshells and Accessories catalog. Comprehensive information on composite adapters can be found in our Composite Thermoplastic Connectors and Accessories catalog. For additional details on mil-spec versions, refer to Mil-Spec Backshells and Connector Accessories catalog.


Metal Shrink Boot Adapters

Glenair manufactures several series of rugged aluminum, shrink boot adapters for shielded or unshielded cable.

Reference: Metal Shrink Boot Adapters

310-001
Standard Profile, O-Ring Sealed Shrink Boot Adapter with Rotatable Coupling, 310-001

Standard Profile, O-Ring Sealed Shrink Boot Adapter with Rotatable Coupling

310-034
Standard Profile, O-Ring Sealed Shrink Boot Adapter with Direct Coupling, 310-034

Standard Profile, O-Ring Sealed Shrink Boot Adapter with Direct Coupling

311-001
Low Profile, Lamp-Base Threaded, EMI/RFI Adapter with Rotatable Coupling, 311-001

Low Profile, Lamp-Base Threaded, EMI/RFI Adapter with Rotatable Coupling

319-001
Low Profile EMI/RFI Adapter with Rotatable Coupling and Shield Sock, 319-001

Low Profile EMI/RFI Adapter with Rotatable Coupling and Shield Sock

319-044
Standard Profile EMI/RFI Adapter with Rotatable Self-Locking Coupling and Shield Sock, 319-044

Standard Profile EMI/RFI Adapter with Rotatable Self-Locking Coupling and Shield Sock

440-069
Standard Profile, EMI/RFI Adapter with Banding Porch and Self-Locking Rotatable Coupling, 440-069

Standard Profile, EMI/RFI Adapter with Banding Porch and Self-Locking Rotatable Coupling

M83723/27M
Series 310 Straight Adapter, M83723/27M

Straight Adapter

AS85049/59
Series 310 Straight Adapter, AS85049/59

Straight Adapter

AS85049/60-1
MS3158
Series 310 Straight Adapter, AS85049/60-1 and MS3158

Straight Adapter

M85049/60-2G
MS83416-G
Series 310 Straight Adapter, M85049/60-2G and MS83416-G

Straight Adapter

AS85049/62
MS38999/2
Series 310 Straight Adapter, AS85049/62 and MS38999/2

Straight Adapter

AS85049/69
Series 310 Straight Adapter, AS85049/69

Straight Adapter

630-022
Straight, EMI/RFI Jam Nut, Front Mount or Flange Mount Environmental Bulkhead Feedthrough, 630-022

Straight, EMI/RFI Jam Nut, Front Mount or Flange Mount Environmental Bulkhead Feedthrough

Composite Thermoplastic Shrink Boot Adapters

Glenair manufactures several series of lightweight, corrosion-resistant composite shrink boot adapters for shielded or unshielded cable.

Reference: Composite Shrink Boot Adapters

310-045
Composite Adapter with Self-Locking Rotatable Coupling Nut, 310-045

Composite Adapter with Self-Locking Rotatable Coupling Nut

310-017
Composite, Direct Coupling Adapter, 310-017

Composite, Direct Coupling Adapter

380-132
Composite Environmental EMI/RFI Adapter for Knit Braid Style Shield Termination, 380-132

Composite Environmental EMI/RFI Adapter for Knit Braid Style Shield Termination

440-144
Composite Ultra Low Profile EMI/RFI Adapter with Self-Locking Rotatable Coupling, 440-144

Composite Ultra Low Profile EMI/RFI Adapter with Self-Locking Rotatable Coupling

447-325
Composite Standard Profile EMI/RFI Adapter with Self-Locking Rotatable Coupling, 447-325

Composite Standard Profile EMI/RFI Adapter with Self-Locking Rotatable Coupling