![Glenair Circular Connectors](img/cover.png)
38999, 28840, 5015, and Other Cylindrical Designs
Cylindrical Connectors are Available in Environmental and Hermetic Configurations. All Glenair Cylindrical Connectors are Designed for High Reliability Military and Commercial Applications.
Glenair's application engineers have worked directly with commercial, industrial and military customers world-wide to design and build our highly specialized range of cylindrical interconnect products. From military standard products like our hermetically sealed MIL-DTL-38999 Series I, II, III and IV connectors, to custom solutions such as quick disconnect missile launcher assemblies, our technical support staff has the expertise to select or engineer the perfect interconnect solution — no matter how standard (or unusual) the requirements may be. The series 800 Mighty Mouse Connector shown here is just the latest in a broad range of new safety-critical cylindrical connector offerings from Glenair. Hard-copy connector catalogs now available.
Reference
General Information
- Introduction to Military Standard Cylindrical Connectors
- Cylindrical Connectors Terms and Definitions
- Overview of Glenair Hermetic Connector Manufacturing Processes and Capabilities
- Next Generation Cylindrical Connectors: The Ligher and Smaller Series 80 Mighty Mouse Connector
ITS Assembly Instructions
Slideshow Presentations
![]() |
Glenair Connector Reference GuideQwikConnect - April 2011 |
![]() |
Connector Challenges? Glenair Has the SolutionsFrom Shell Modifications to Special Contact Choices, Fast Turn, Non-Standard Connectors are Our Specialty. |
![]() |
MIL-DTL-38999 Cylindrical ConnectorsHermetics, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and moreSeries I, II, III and IV Type Connectors |
![]() |
Glass-to-Metal Seal Hermetic ConnectorsMilitary QPL and Commercial Connectors for Harsh Environment Air-Tight-Seal Applications |
![]() |
Military Standard Type Cylindrical Connectors |
![]() |
Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space ApplicationsReducing the Size and Weight of Electrical Wire Interconnect SystemsSeries 80 |
![]() |
Mighty Mouse Cobra™The Ultra-Low Profile Right-Angle Micro Circular EMI/RFI Plug and Backshell Connector Assembly |
![]() |
U.S. Navy Approved Connectors and AccessoriesMIL-PRF-28876 QPL and MIL-DTL-28840 QPL |
![]() |
Ultra Harsh-Environment Geo-Marine®High-Pressure Environmental and Hermetic Connectors and CablesSeries 22 |
![]() |
Series ITS™MIL-DTL-5015 Type Reverse Bayonet Connectors |
![]() |
ITH SeriesEasy-to-AssemblY, Rigid Insert Power and Signal Reliable Reverse Bayonet Coupling Connectors |
![]() |
IPT SeriesBayonet-Lock Connectors |
![]() |
EMI/EMP Filter ConnectorsC, L-C, C-L and Pi Filters plus Custom TVS SolutionsSeries 240 |