The High-Performance Rectangular with Advanced EMC and Environmental Performance
Series 79
Meet the newest member of Glenair’s Micro-D family, the Series 79 Micro-Crimp. The Micro-Crimp connector features crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing, as well as size #12 and #16 power and coaxial crimp contacts in a range of hybrid layouts. Available in 31 insert arrangements, the Micro-Crimp provides a wide selection of arrangements for data and power transmission.
Today's defense/aerospace systems require advanced levels of environmental protection, electromagnetic shielding and size/weight reduction. The Series 79 was developed to meet these needs. Panel mounted connectors feature conductive sealing gaskets. Right angle printed circuit board connectors have an EMI shroud to prevent electromagnetic interference. Wire sealing grommets and interfacial seals protect circuits from moisture and contamination. Series 79 plugs are available with auxillary EMI springs for superior EMC performance.
Reference
- Introduction to the Series 79 Micro-Crimp Connector
- Selection Guide
- Technology Showcase
- Part Number Index
- Mod Code 653 for Polarized Mating Hardware
- Insert Arrangements
- Hardware Torque Values
Posters
HiPer-D - New from Glenair
Slideshow Presentation
Product Datasheet
Related Catalogs
- MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and Cables
- Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions
- HiPer-D® M24308 Type D-Subminiature Connectors and Accessories
- Pneumatic Contacts
PC Tail Termination Note
To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact factory.
Low-Profile (Non Scoop-Proof) Micro-Crimp Connectors and Accessories
The High-Performance Rectangular with Advanced EMC and Environmental Performance
Series 79
![]() |
Signal, Power and Coaxial Contacts and Crimp ToolsSection B |
![]() |
General Information and ReferenceSection C |
![]() |
Crimp Terminated Cable ConnectorsSection D
|
![]() |
Crimp Terminated Panel Mount ConnectorsSection E
|
![]() |
Straight PCB Panel Mount and Free-Standing ConnectorsSection F
|
![]() |
Right Angle PCB Panel Mount and Free-Standing ConnectorsSection G
|
![]() |
Backshells and Accessories, EMI Adapters, and Protective CoversSection H
|