High-Speed Micro-D uses an impedance optimized open pin field for high-density signal routing flexibility. 1 Amp pre-wired cable and PCB solutions deliver up to 15 Gbps performance per differential pair. Auxiliary EMC ground springs on plugs ensure data integrity and low attenuation performance.
For USB 3.010GbECamera LinkPCIe 3.0
Series GHSM
The High-Speed Micro-D achieves its high-speed signal integrity and high data rate performance through innovative modifications to the standard Micro connector insert, principally in the use of an ultra-low dielectric insulation material, but in addition, with the use of Nano TwistPin contacts, exactingly spaced and isolated to eliminate cross-talk and maintain impedance levels through the connector mating interface.
General Reference
- Introduction to the Series
- Mod Code 429 for Space Applications
- Recommended Panel Cutout Dimensions for Panel Mount Connectors
- Materials and Finishes Performance Specification
- High-Speed Insert Arrangements, Protocols, and Wiring Diagrams
Glenair High-Speed Micro-D Cable Assemblies
Glenair High-Speed Micro-D Connectors
Glenair High-Speed Micro-D Rear Panel-Mount Connectors
Glenair High-Speed Micro-D Accessories
Test Reports, Technical Information, Application Notes
Related Glenair Content
- High-Speed Connectors and Contacts for High Data-Rate Transmission Protocols including USB.30, 10G Ethernet, SATA, DVI, HDMI, and Others
- High-Speed Interconnect Solutions for Military Defense / Aerospace Applications
- MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and Cables
- Mil-Spec Rectangular Connectors
- Modular Micro-D – Innovative Modular Micro-D Connectors and Cables for RF, Signal, and High-Speed Data Links
- Space-Grade Connectors, Hold Down Release Mechanisms, and Wire Harness Fabrication
- VersaLink™ – Ultra-Miniature Micro-D Connectors with High-Speed VersaLink Contact Technology