Because the Art of Interconnect Cable Design Calls for More Technology than Just a Connector
Glenair understands that the management of EMI, environmental damage and mechanical stress factors in high-reliability cable assemblies usually requires the incorpoartion if various connector backshells and accessories. We offer thousands of EMI management products, cable-sealing backshells, protective covers, strain-relief devices and other essential accessories. In this section of the book we've organized a small selection of some of the most practical devices used in Mil-Aero cabling. We've chosen the most popular and useful products for assemblies built around the D38999 family.
For example, effective shielding of avionic devices equipped with D38999 signal connectors must anticipate both "radiated susceptibility" (the degree to which outside interference affects the reliable functioning of equipment) and "radiated emissions" (the extent to which the device itself creates electromagnetic waves which can affect its function). In both cases, managing the interference could include both a suitable EMI filtering device but also an appropriate selection of accessories such as shield termination backshells, EMI gaskets and conductive shielding.
For environmental protection, Glenair offers both standard shrink-boot products as well as more robust cable-sealing backshells and protective covers. For mechanical protection we offer a broad range of strain-relief backshells to prevent damage to the conductor-to-contact intertface. Whatever your requirement, Glenair has both the connectors, and the accessories, to put together a finished cable design that meets all the requirements of your application.
Reference
- Introduction: MIL-DTL-38999 Type Connector Accessories and Assembly Tools
- Backshells and Accessories Selection Guide
- Table I: Backshell Interface Dimensions
- Composite Thermoplastic User Adjustable Swing-Arm Assembly Technical Information
- The BAND-IT® Clamping System EMI Shield Termination Instructions
Related Glenair Content
![]() |
770-001
|
![]() |
310-001O-Ring Sealed Shrink Boot AdapterRotatable Coupling - Standard Profile |
![]() |
319-064Composite Self-Locking Rotatable CouplingSwing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring |
![]() |
319-065Composite Self-Locking Rotatable CouplingSwing-Arm Strain Relief with Composite EMI/RFI Shield Sock & Optional Split Ring |
![]() |
380-107EMI/RFI Non-Environmental Backshell with Strain ReliefType D - Self-Locking - Rotatable Coupling - Split Shell |
![]() |
380-115EMI/RFI Non-Environmental Backshell with Strain ReliefType B - Rotatable Coupling - Low Profile |
![]() |
440-069EMI/RFI Banding and Shrink Boot AdapterSelf-Locking Rotatable Coupling - Standard Profile |
![]() |
447-425EMI/RFI Non-Environmental Band-in-a-Can Backshell with Cable Clamp Strain-ReliefRotatable Coupling - Standard Profile |
![]() |
620-048Strain ReliefSelf-Locking Rotatable Coupling - Straight and 90° |
![]() |
620-049Strain ReliefSelf-Locking Rotatable Coupling - 45° |
![]() |
627-122Composite Self-Locking Rotatable CouplingSwing-Arm Strain Relief for Connector Designators F & H |
![]() |
687-207Composite MIL-C-85049/93Banding Split-Ring |
![]() |
103-026 and -027100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications |
![]() |
100-001Tubular Metal Braid QQ-B-575B ASTM B33Tin Coated Copper for EMI Shielding Applications |
![]() |
100-003Tubular Metal Braid ASTM B355 Class 7 OFHC Drawn Nickel Plated Copper |
![]() |
249-002Conductive Gasket to Fit MIL-DTL-38999 Series IIIFlange Mount Receptacle Connector |
![]() |
AS85049/94Full Perimeter Nut Plate for Flange Mount Receptacle Connector |
![]() |
AS85049/953/4 Perimeter Nut Plate for Flange Mount Receptacle Connector |
![]() |
AS85049/961/4 Perimeter Nut Plate for Flange Mount Receptacle Connector |
![]() |
650FS001Dummy Stowage Receptacle for MIL-DTL-38999 Series I Connector |
![]() |
650FS002Dummy Stowage Receptacle for MIL-DTL-38999 Series II Connector |
![]() |
650HS010Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connector |
![]() |
650HS007Dummy Stowage Receptacle for MIL-DTL-38999 Series IV Connector |
![]() |
660-012 (Plug) - 660-013 (Receptacle), 661-002 (EMI Receptacle)Protective CoversMIL-C-38999 Series I |
![]() |
660-014 (Plug), 660-015 (Receptacle), 661-003 (EMI Receptacle)Protective CoversMIL-C-38999 Series II |
![]() |
660-023 (Plug), 660-024 (Receptacle)Protective CoversMIL-C-38999 Series III Threaded |
![]() |
660-031 (Receptacle), 660-032 (Plug)Protective CoversMIL-C-38999 Series IV |
![]() |
TG70 Strap Wrench
|
![]() |
600-052, 600-057, 600-090, and 600-083The BAND-IT® Clamping SystemClamping Bands |
![]() |
600G004 and 600G007Tools for Connector/Backshell AssemblyTorque Wrenches |
![]() |
600G161 Digital Torque Wrench, 600-162B and 600-162BV Bench Stand
|
![]() |
600F005Connector Holding ToolMIL-DTL-38999 Series I Plug and Receptacle |
![]() |
600FF005Connector Holding ToolMIL-DTL-38999 Series II Plug and Receptacle |
![]() |
600H005Connector Holding ToolMIL-DTL-38999 Series III Plug and Receptacle |
![]() |
600HH005Connector Holding ToolMIL-DTL-38999 Series IV Plug and Receptacle |
![]() |
TG60Universal Connector Holding WrenchMIL-DTL-38999 Series I |
![]() |
TG48Universal Connector Holding WrenchMIL-DTL-38999 Series II |
![]() |
TG90Universal Connector Holding WrenchMIL-DTL-38999 Series III |
![]() |
600-091Composite-Hex-Coupling Wrench |
![]() |
600-157Composite-Hex-Coupling Wrench |