MIL-DTL-55302 Type GTB and GTC Series PCB Connectors

GTB and GTC Series MIL-DTL-55302 Type Rectangular I/O and Printed Circuit Board Connectors

GTB and GTC Series MIL-DTL-55302 Type Rectangular I/O and Printed Circuit Board Connectors

Rugged rectangular plugs and receptacles optimized for high-reliability interconnections within printed circuit sub-assemblies. Built to withstand heavy shock and vibration in severe aerospace and defense environments, for use with single-sided, double-sided, and multilayer printed wiring boards. Available in two contact grid profiles: GTB Standard Density with size #22 contacts on .100" (2.54 mm) centers, comparable to AirBorn Series W, and GTC High Density with size #24 contacts on .075" (1.91 mm) centers for tighter packaging, comparable to AirBorn Series RM.

  • IAW MIL-DTL-55302
  • Fully compatible with IPC-2221 and MIL-PRF-31032 standards
  • Straight and right angle PCB, flex PCB, and solder cup terminations
  • Solder dipped terminals standard; optional gold plated terminals available

Related Glenair Content

Rectangular I/O and Printed Circuit Board Connectors IAW MIL-DTL-55302

Rectangular I/O and Printed Circuit Board Connectors IAW MIL-DTL-55302

Glenair Signature GTB standard-density and GTC high-density MIL-DTL-55302 Type board and I/O-to-board connectors

  • eBook
  • PDF (Single pages, print friendly)

GTB Series — Standard Density, .100" Spacing

Standard-density I/O-to-board and board-to-board rectangular connectors with size #22 contacts set on two rows with .100" centers. Pin or socket contacts with vertical PCB, right angle PCB, flex, and solder cup terminations. Terminals rated to 5.0 amperes; operating temperature -65° C to +125° C.

GTBA-ST
Straight PCB Vertical Mount Connector with Socket Contacts and Mounting Ears GTBA-ST

Straight PCB Vertical Mount Connector with Socket Contacts and Mounting Ears

GTBB-ST
Straight PCB Vertical Mount Connector with Pin or Socket Contacts, without Mounting Ears GTBB-ST

Straight PCB Vertical Mount Connector with Pin or Socket Contacts, without Mounting Ears

GTBA-RA
Right Angle PCB Connector with Pin Contacts and Mounting Ears GTBA-RA

Right Angle PCB Connector with Pin Contacts and Mounting Ears

GTBA-SF
Straight PCB Vertical Mount Flex Terminated Connector with Socket Contacts and Mounting Ears GTBA-SF

Straight PCB Vertical Mount Flex Terminated Connector with Socket Contacts and Mounting Ears

GTBB-SF
Straight PCB Vertical Mount Flex Terminated Connector with Pin or Socket Contacts, without Mounting Ears GTBB-SF

Straight PCB Vertical Mount Flex Terminated Connector with Pin or Socket Contacts, without Mounting Ears

GTBA-SC
Straight PCB Vertical Mount Connector with Solder Cup Terminated Socket Contacts and Mounting Ears GTBA-SC

Straight PCB Vertical Mount Connector with Solder Cup Terminated Socket Contacts and Mounting Ears

GTBB-SC
Straight PCB Vertical Mount Connector with Solder Cup Terminated Pin or Socket Contacts, without Mounting Ears GTBB-SC

Straight PCB Vertical Mount Connector with Solder Cup Terminated Pin or Socket Contacts, without Mounting Ears

GTC Series — High Density, .075" Spacing

High-density I/O-to-board and board-mount rectangular connectors with size #24 contacts set on two rows with .075" centers, for tighter packaging and maximum pin counts in compact sub-assemblies. Pin or socket contacts with straight PCB, right angle PCB, flex PCB, and solder cup terminations. Terminals rated to 3.0 amperes; operating temperature -65° C to +125° C.

GTCA-ST
Straight PCB Vertical Mount Connector with Socket Contacts and Mounting Ears GTCA-ST

Straight PCB Vertical Mount Connector with Socket Contacts and Mounting Ears

GTCA-RA
Right Angle PCB Connector with Pin Contacts and Mounting Ears GTCA-RA

Right Angle PCB Connector with Pin Contacts and Mounting Ears

GTCA-SF
Straight PCB Flex Vertical Mount Connector with Socket Contacts and Mounting Ears GTCA-SF

Straight PCB Flex Vertical Mount Connector with Socket Contacts and Mounting Ears

GTCA-SC
Straight PCB Connector with Solder Cup Terminated Socket Contacts and Mounting Ears GTCA-SC

Straight PCB Connector with Solder Cup Terminated Socket Contacts and Mounting Ears