MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

The tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualifi ed connectors deliver all the necessary performance, from precise optical alignment to environmental protection and corrosion resistance. Glenair MIL-PRF-28876 QPL connectors are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifi cally geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.


MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/1, M28876/2, M28876/3, M28876/4, Glenair Part Number: 180-040 -03, -13, -23, -33

M28876/1, M28876/2, M28876/3, M28876/4
Glenair Part Number: 180-040-03, 180-040-13, 180-040-23, 180-040-33

MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
  • M28876/1: Wall-Mount Receptacle without Backshell
  • M28876/2: Wall-Mount Receptacle with Straight Backshell
  • M28876/3: Wall-Mount Receptacle with 45° Backshell
  • M28876/4: Wall-Mount Receptacle with 90° Backshell
MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/11, M28876/12, M28876/13, M28876/14, Glenair Part Number: 180-040 -04, -14, -24, -34

M28876/11, M28876/12, M28876/13, M28876/14
Glenair Part Number: 180-040-04, 180-040-14, 180-040-24, 180-040-34

MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
  • M28876/11: Jam-Nut Receptacle without Backshell
  • M28876/12: Jam-Nut Receptacle with Straight Backshell
  • M28876/13: Jam-Nut Receptacle with 45° Backshell
  • M28876/14: Jam-Nut Receptacle with 90° Backshell
MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/6, M28876/7, M28876/8, M28876/9, Glenair Part Number: 180-040 -06, -16, -26, -36

M28876/6, M28876/7, M28876/8, M28876/9
Glenair Part Number: 180-040-06, 180-040-16, 180-040-26, 180-040-36

MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
  • M28876/6: Cable Plug without Backshell
  • M28876/7: Cable Plug with Straight Backshell
  • M28876/8: Cable Plug with 45° Backshell
  • M28876/9: Cable Plug with 90° Backshell
In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini, M28876/5

M28876/5

In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini
  • M28876/5: In-Line Receptacle with Straight Backshell
M28840 /24 and Glenair Commercial Equivalent, Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors 930-006

M28840/24
and Glenair Commercial Equivalent 930-006

Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors
MIL-PRF-28876 Fiber Optic Plug and Receptacle Cover M28876/15 660-073 MIL-PRF-28876 Fiber Optic Plug and Receptacle Cover M28876/15 660-073

M28876/10 and M28876/15
660-072 and 660-073

MIL-PRF-28876 Fiber Optic Dust Covers
  • M28876/10 Plug Cover
  • M28876/15 Receptacle Cover