Radio and Audio Connectors and Cables

Radio and Audio Connectors and Cables

Industry-Standard QPL M55116 Solutions plus HiPer 55116 MCOTS versions with Superior Electrical, Environmental, and Mechanical Performance

MIL-DTL-55116 QPL and High-Performance MCOTS

Series 151Series 152

The MIL-DTL-55116 audio frequency connector has been used in tactical radio systems for generations. Now, this reliable, field-cleanable interconnect has been specified for use in the Joint Tactical Radio System — the next generation voice and data radio for U.S. military field operations, ensuring its continued use and service to soldiers, sailors and airmen. Glenair manufactures two versions of the MIL-DTL-55116 audio connector: a standard-performance QPL solution, and an intermateable advanced-performance MCOTS derivative with:

  • Low contact resistance: less than 10 milliohms
  • IP68 rated sealing in mated and unmated condition
  • 1,000 hour+ salt spray corrosion resistance
  • Integrated EMI ground spring provides improved 2.5 milliohm shell-to-shell conductivity performance
  • Integrated cable shield termination band porch
  • Superior 100 pound cable pull test rating

Reference

Series 152 (Glenair HiPer 55116)

Series 151 (Standard MIL-DTL-55116)

M55116 Product Datasheet

Radio and Audio Connectors and Cables

Radio and Audio Connectors and Cables

Industry-Standard QPL M55116 Solutions plus HiPer 55116 MCOTS versions with Superior Electrical, Environmental, and Mechanical Performance

Series 151 and Series 152

  • eBook
  • PDF (Single pages, print friendly)

Series 152 / HiPer 55116

152-001
Audio plug with wire strain relief HiPer 55116 152-001

Audio plug with wire strain relief
HiPer 55116

157-009
Audio Plug with wire strain relief, crimp-removable contacts HiPer 55116 157-009

Audio Plug with wire strain relief, crimp-removable contacts
HiPer 55116

152-006
Audio Plug Cordset with Wire Strain Relief HiPer 55116 152-006

Audio Plug Cordset with Wire Strain Relief
HiPer 55116

152-002
Audio Plug with termination porch and overmolding adapter HiPer 55116 152-002

Audio Plug with termination porch and overmolding adapter
HiPer 55116

157-010
Audio Plug with band/overmold adapter, crimp-removable contacts HiPer 55116 157-010

Audio Plug with band/overmold adapter, crimp-removable contacts
HiPer 55116

152-005
Overmolded Audio Plug Cordset HiPer 55116 152-005

Overmolded Audio Plug Cordset
HiPer 55116

152-004
In-Line Audio Receptacle HiPer 55116 152-004

In-Line Audio Receptacle
HiPer 55116

157-011
In-Line Audio Receptacle with crimp-removable contacts HiPer 55116 157-011

In-Line Audio Receptacle with crimp-removable contacts
HiPer 55116

152-007
Overmolded In-Line Audio Receptacle Cordset HiPer 55116 152-007

Overmolded In-Line Audio Receptacle Cordset
HiPer 55116

152-003
Radio-Mount Jam Nut Audio Receptacle HiPer 55116 152-003

Radio-Mount Jam Nut Audio Receptacle
HiPer 55116

152-013
Radio Mount Audio Receptacle with PC tails HiPer 55116 152-013

Radio Mount Audio Receptacle with PC tails
HiPer 55116

152-012
Radio Mount Audio Receptacle with PC tails and 3 ground pins HiPer 55116 152-012

Radio Mount Audio Receptacle with PC tails and 3 ground pins
HiPer 55116

240-152-003
Filtered Audio Receptacle, Radio Mount with Solder Cup Contacts HiPer 55116 240-152-003

Filtered Audio Receptacle, Radio Mount with Solder Cup Contacts
HiPer 55116

240-152-013
Filtered Audio Receptacle, Radio Mount with PC tails HiPer 55116 240-152-013

Filtered Audio Receptacle, Radio Mount with PC tails
HiPer 55116

Series 151 / MIL-DTL-55116

151-001
M55116/3
M55116/4
U-229
Field-Serviceable Audio Plug with Wire Strain Relief, MIL-DTL-55116, 151-001 • M55116/3 - /4 • U-229

Field-Serviceable Audio Plug with Wire Strain Relief

151-002
M55116/7
M55116/8
U-182
Molded Audio Plug, MIL-DTL-55116, 151-002 • M55116/7 - /8 • U-182

Molded Audio Plug

151-003
M55116/9
M55116/10
U-183
Radio-Mount Jam Nut Audio Receptacle, MIL-DTL-55116, 151-003 • M55116/9 - /10 • U-183

Radio-Mount Jam Nut Audio Receptacle

151-004
M55116/13
M55116/14
U-228
In-Line Audio Receptacle with Wire Strain Relief, MIL-DTL-55116, 151-004 • M55116/13 - /14 • U-228

In-Line Audio Receptacle with Wire Strain Relief

151-015
All-Metal Audio Plug with Wire Strain Relief, MIL-DTL-55116, 151-015

All-Metal Audio Plug with Wire Strain Relief

157-008
Audio Plug with 8-Position Configurable 90° Cable Entry, MIL-DTL-55116, 157-008

Audio Plug with 8-Position Configurable 90° Cable Entry

151-005
Jam Nut Audio Receptacle with PC Tails, MIL-DTL-55116, 151-005

Jam Nut Audio Receptacle with PC Tails

151-010
Jam Nut Audio Receptacle with PC Tails and 3 Ground Pins, MIL-DTL-55116, 151-010

Jam Nut Audio Receptacle with PC Tails and 3 Ground Pins

157-005
Audio Connector Feed-Thru Adapter, 55116 to D38999 MIL-DTL-55116, 157-005

Audio Connector Feed-Thru Adapter, 55116 to D38999

157-012
Audio Connector Feed-Thru Adapter, 55116 to Mighty Mouse MIL-DTL-55116, 157-012

Audio Connector Feed-Thru Adapter, 55116 to Mighty Mouse

657-098
Dummy Receptacle for Series 151 and 152 Plugs, 657-098

Dummy Receptacle for Series 151 and 152 Plugs

667-374
Plug Cover, 667-374

Plug Cover

667-355
Receptacle Cover, 667-355

Receptacle Cover

151-008
Rubber Protective Cover for Sr. 151/152 Receptacles MIL-DTL-55116, 151-008

Rubber Protective Cover for Sr. 151/152 Receptacles

Nano Banding Tool and Bands for Series 151 and 152 Connectors with Banding Platforms
Nano Banding Tool and Bands for Series 151 and 152 Connectors with Banding Platforms

Nano Banding Tool and Bands for Series 151 and 152 Connectors with Banding Platforms