![Miscellaneous Rectangular Backshells](img/d/cover.png)
Selection of Rectangular Backshell Assemblies Designed for MIL-C-83527/A, Radiall, Hughes MRS, Boeing and Amphenol Connectors
This section features a selection of split and solid Multiple and Single-Entry Backshell Assemblies designed for various connectors such as MIL-C-83527/A; Radiall 617 610 058 & -059; Radiall EPX2 Non-Environmental; Radiall EPXB; Radiall 617 610 100; Radiall 617 610 127 (EPXP Type); Hughes MRS; Boeing BACC65; Hughes RA (M28840/4, Dash Numbers 2 & 5; Amphenol 126-20753, Dash Numbers 2 & 5, 126-20910, 126-20913 and 126-20914.
Made from lightweight aluminum alloy, the backshells are available in a full range of standard finishes. Please consult factory for custom finish options. Backshell hardware is passivated stainless steel. Some designs ship with an RFI-EMI Gasket.
Product Features
![]() |
527-002Split Backshell with Strain-Relief for MIL-C-83527/A Connectors |
![]() |
527-169EMI/RFI Banding Backshell Assembly for Radiall 617 610-058 & -059 Connectors |
![]() |
527-220Strain-Relief Backshell for Hughes MRS Connectors |
![]() |
527-238EMI/RFI Strain-Relief Backshell Assembly for Radiall EPX2 Non-Environmental Connector |
![]() |
527-243EMI/RFI Strain-Relief Backshell Assembly for Radiall EPX2 Non-Environmental Connector |
![]() |
527-251EMI-RFI Banding Backshell Assembly for Boeing BACC65 Connector |
![]() |
527-254EMI-RFI Strain-Relief Backshell Assembly for Boeing BACC65 Connector |
![]() |
527-255EMI/RFI Strain-Relief Banding Backshell for Radial EPXB Connector |
![]() |
527-260
|
![]() |
527-268EMI-RFI Qwik-Ty® Banding Backshell for Radial EPXB Connector |
![]() |
527-276EMI/RFI Banding Backshell for Radiall EPXB Connector |
![]() |
527-265EMI/RFI Elliptical Qwik-Ty® Straight Banding Backshell for Boeing BACC65 and Radiall 617610100 Connectors |
![]() |
527-280EMI/RFI Split Qwik-Ty® Banding Backshell for Radiall 617 610 127 (EPXB Type) Connector |
![]() |
527-281EMI/RFI Qwik-Ty Elliptical Banding Backshell® for Boeing BACC65 & Radiall EPXB Connector |
![]() |
527-287Split Backshell Straight, 45°, & 90° Entry for Hughes MRS Pin Body Connectors |
![]() |
527-288Split Backshell Straight, 45°, & 90° Entry for Hughes MRS Pin Body Connectors |
![]() |
527-296Split Backshell with Accessory Thread for Hughes RA Connector M28804/4, Dash Numbers 2 & 5 |
![]() |
527-297Split Backshell with Accessory Thread for Amphenol 126-20753, 2 & 5, 126-20910, 126-20913, and 126-20914 Connectors |
![]() |
527-197Strain-Relief Backshell for Hughes MRS Connectors |
![]() |
527-303Split Backshell Straight, 45°, & 90° Entry with Accessory Thread for Hughes MRS Pin Body Connectors |
![]() |
780-510"Marshal Bean" Protective Rubber Cover Universal Rectangular for All Rectangularly Shaped Connectors |