Navy Qualified 28876 Connectors and Termini for Navy Shipboard Use
Glenair's NAVSEA qualified MIL-PRF-29504/14 and /15 termini and MIL-PRF-28876 Navy fiber optic connectors, plus backshells and dust cap accessories are ready for deployment in shipboard, and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. Four shell sizes are available with 2 to 31 fiber optic channels and all configurations are fully intermateable with qualified M28876 connectors. Qualified M29504/14 and /15 fiber optic termini in both single and multimode are also manufactured and supplied by Glenair.
Glenair offers the industry's widest range of DLA / NAVSEA Qualified interconnect solutions for navy / shipboard applications. Best of all, our navy / shipboard interconnect solutions are in stock and ready for immediate shipment.
Reference
- 28876 Commercial Part Number and Mil-Spec Slash Sheet Index
- 28876 Connector Performance Specifications
Product Datasheet
![]() |
M29504/14
Size 16 Fiber Optic Pin Terminus for MIL-PRF-28876 Connectors
|
![]() |
M29504/15
Size 16 Fiber Optic Socket Terminus for MIL-PRF-28876 Connectors
|
![]() |
M29504/3
Size 16 Fiber Optic Dummy Terminus for MIL-PRF-28876 Connectors
|
![]() |
M28876/1, M28876/2, M28876/3, M28876/4
MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28876/11, M28876/12, M28876/13, M28876/14
MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28876/6, M28876/7, M28876/8, M28876/9
MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28876/5In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28840 /24 and Glenair Commercial Equivalent 930-006Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors |
![]() |
189-015Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable for Use with MIL-PRF-28876 or Glenair 180-040 Connectors |
![]() |
189-001Fiber Optic Backshell With Split ClampMIL-PRF-28876 Environmental Straight, 45°, or 90° |
![]() |
189-007Backshell for MIL-PRF-28876 Fiber Optic Connectors |
![]() |
189-009Banding Backshell / Molding AdapterFor MIL-PRF-28876 Fiber Optic Connectors Straight, 45°, or 90° |
![]() |
189-014Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors |
|
M28876/10 and M28876/15
MIL-PRF-28876 Fiber Optic Dust Covers
|