DLA / US Navy Approved Connectors, Conduits, Boxes, and More for Topside, Ship-to-Shore and other Harsh Naval Applications
Qualified Cadmium-Free and Compatible Tin-Zinc (TZ) Plating for Class Code L and M (Class T and TJ) Navy Land and Maritime Applications
From MIL-PRF-24758A "BlueJacket" Conduit Systems to MIL-DTL-28840 Navy Electrical Connectors
U.S. Navy qualified connectors and topside wire-protection conduits are regulated by NAVSEA to perform in accordance with the harsh environmental conditions of above- and below-deck shipboard use. Specification documents, including MIL-DTL-28840 for shipboard electrical connectors, MIL-PRF-28876 for shipboard optical connectors and MIL-PRF-24758A for topside conduit systems are in place to ensure these mission-critical interconnect technologies deliver reliable and durable performance in harsh salt-spray and UV weathering applications.
As an added convenience to our customers, Glenair has partnered with Interstate Connecting Components an authorized distributors specializing in MIL-DTL-28840 Qualified Connectors and Accessories to offer these and other Glenair interconnect technologies for the Naval marketplace.
Glenair Authorized Distributor
Qualification Approval Letters and Reference Documents
- Defense Logistic Agency – First Article Test Report
- Department of the Navy – MIL-PRF-24758A (SH)
- Official AEGIS Approval Document
- Handbook of Shipboard Electromagnetic Shielding Practices (S9407-AB-HBK-010)
- Common Accessory Interface Data Table
- Qualified GR2000 and RP2000 Series Fittings Listing
- Selected Material and Finish Options for Glenair Connectors
- M24758 Flexible Waterproof EMI/EMP Conduit and End Fittings
Shipboard Interconnect and Conduit Solutions
DLA / US Navy Approved Connectors, Conduits, Boxes, and More for Topside, Ship-to-Shore and other Harsh Naval Applications
Qualified Cadmium-Free and Compatible Tin-Zinc (TZ) Plating for Class Code L and M (Class T and TJ) Navy Land and Maritime Applications
Qualified Cadmium-Free and Compatible Tin-Zinc (TZ) Plating for Class Code L and M (Class T and TJ) Navy Land and Maritime Applications

- New DLA-qualified replacement for Cadmium
- High conductivity and shielding performance in harsh maritime conditions
- High corrosion resistance
- Compatibility with legacy cadmium-plated connectors and environmental shrink boots
- RoHS-compliant material
- Test reports available upon request
- Slideshow Presentation: MIL-DTL-28840 Connectors and Accessories
![]() |
MIL-PRF-24758A EMI/EMP Conduit SystemsNew MIL-PRF-24758A Specification NAVSEA Qualified |
![]() |
MIL-DTL-28840 Shipboard Electrical ConnectorsQualified Military Standard Electrical Connectors and Accessories for Shipboard Applications, Now Available with Qualified Tin-Zinc Plating (Class Codes L and M) IAW AMS2434 Type 2 NAVSEA Qualified Slideshow Presentation |
![]() |
SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard ConnectorsRuggedized USB and RJ45 Connectors Ideally Suited for Naval Applications |
![]() |
M28876 Fiber Optic Shipboard Connectors and M29504/14 and M29504/15 TerminiNavy Qualified 28876 Connectors and Termini for Navy Shipboard Use NAVSEA Qualified |
![]() |
NGCON MIL-PRF-64266 Fiber Optic Connectors and MIL-PRF-29504/18 and /20 Type TerminiNGCON is the Emerging NAVSEA Industry Standard for a New Mil-Aero / Shipboard Fiber Optic Solution |
![]() |
GA-CSGA Cable Shield Grounding AssembliesGlenair's CSGA Provide 360° EMI/EMP Grounding the First Time...and Every Time NAVSEA Qualified |
![]() |
Composite Thermoplastic EMI/EMP Junction BoxesGlenair Composite Electrical Boxes Resist Corrosion and Reduce Costly and Time-Consuming Maintenance NAVSEA Qualified |
![]() |
Shipboard EMC Conduit Systems and FittingsQualified Components IAW Handbook of Shipboard Electromagnetic Shielding Practices (S9407-AB-HBK-010) Submarine and Below-Deck NAVSEA Qualified |
![]() |
Shipboard Wire and Cable FeedthroughsThe Right Feed-Through Fitting for Every Shipboard Application – in Aluminum, Titanium, Composite Thermoplastic or Stainless Steel NAVSEA Qualified |
![]() |
770-008S
|