Qualified Components IAW Handbook of Shipboard Electromagnetic Shielding Practices (S9407-AB-HBK-010). Submarine and Below-Deck.
Glenair is one of the only suppliers of EMC wire protection conduit systems built in accordance with S9407-AB-HBK-010. These ruggedized interconnect fittings, connector adapters, and feed-thrus are utilized in the installation of electrical cables, cableways, and shielding associated with electrical and electronic systems installed aboard submarines, in below-deck areas of surface ships, and in many shore-based installations. The flexible metal-core conduit combined with brazeon and user-installable fittings enhance electromagnetic compatibility (EMC) of shipboard wiring systems. Electromagnetic Compatibility (EMC) is a major consideration during ship design and equipment installation because without EMC the warfare capacity of Navy ships is seriously reduced.
- US Navy-qualified conduit fittings and flexible metalcore conduit
- GR2000 braze-on type feed-thrus, transitions, and bulkhead penetrators
- RP2000 conduit fittings and adapters designed for on-site termination and assembly
- Qualified grounding clamps and ground straps IAW M24749
This catalog is intended for use by ship designers, work planners, and personnel engaged in the installation of electrical and electronic cables and equipment for new ship construction, SHIPALT installation and repair at shipyards, tenders and other activities.
Navy Qualification Letters
Shielding Effectiveness Tables
Shipboard EMC Conduit Systems and Fittings
Qualified Components IAW Handbook of Shipboard Electromagnetic Shielding Practices (S9407-AB-HBK-010)
GR2000
RP2000
Metal-Core Conduit
750-085
Nickel-Iron Conduit with EMI/RFI Braided Shield and Environmental Jacket IAW S9407-AB-HBK-010, TYPE 2
Grounding Clamps and Straps
Wire Protection
NAVSEA-Approved Shielded Composite Junction Boxes
Durable, lightweight corrosion-free EMI/RFI shielded composite junction boxes NAVSEA standard drawing 803-6983506 Rev. B
US Navy Qualified Helical Metal-Core Conduit for Above and Below-Deck Shipboard Wire Routing Applications
Improved sealing and shielding: the ultimate in highly flexible, crush-proof EMI/EMP wire protection. US Navy Qualified Brass, CRES, and Nickel-Iron, with Glenair Signature "BlueJacket" jacketing. Do it once, do it right with Glenair Signature MIL-PRF-24758A wire protection conduit systems.