![HiPer-D Advanced Performance M24308 intermateable D-Sub](img/b/cover.jpg)
Space-Grade M24308 Intermateable
Series 28Series 280
The HiPer-D connector is a M24308-type D-Subminiature connector with superior design features. Unlike standard M24308 connectors with stamped steel shells, the HiPer-D connector features such as a one-piece machined shell, 200°C continuous operating temperature rating and enhanced, mated shell EMI/RFI protection via an integrated ground spring. Aerospace grade fluorosilicone grommets and face seals (JAXA / NASA outgassing available) provide environmental protection. The HiPer-D is intermateable, intermountable and interchangeable with standard M24308 D-Sub connectors.
- Advanced temperature, vibration and EMC / electrical performance
- 11 standard and 20 combo insert arrangements
- High-temperature epoxy insulators
- Watertight sealing
- Rugged machined one-piece shell
Glenair HiPer-D M24308 D-sub connectors are ideally suited for CubeSat or NanoSat canister dispenser applications where rack and panel or connectorized wire assemblies are used to communicate with HDRMs, pin pullers, pin pushers, door status sensors, as well as system communications and testing prior to deployment of satellite equipment. Standardized usage of M24308 connectors on hardware interfaces simplifies interconnection and communication. Glenair HiPer-D space grade M24308 D-sub connectors eliminate potential interconnect electrical problems on mission critical systems. Connectors are supplied with NASA/ESA/JAXA outgassing and screening in accordance with NASA EEE-INST-0002.
Reference
- Standard and High Density Hiper-D® - Cutaway
- Product Selection Guide
- Available Shell Sizes and Contact Arrangements
- Reference and Technical Data
![]() |
280-018PIn-line or Panel Mount Crimp Terminated, Pin Connector for Attaching Wires |
![]() |
280-019SIn-line or Panel Mount Crimp Terminated, Socket Connector for Attaching Wires |
![]() |
280-030PFloat Mount Crimp Terminated, Pin Connector for Attaching Wires |
![]() |
280-031SFloat Mount Crimp Terminated, Socket Connector for Attaching Wires |