STAR-PAN™ NG Commercial Protocol Cables and Adapters

Ruggedized Cables and Jumpers for the Interconnection of Devices Equipped with Commercial Interface Connectors such as USB, RJ45, and RS-232

Reference


USB Type A Cable (NG Compatible), 808-079

808-079
USB Type A Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • USB Type A host adapter cable, without USB VBUS
  • Santoprene jacketed cable, black
  • TPE overmolded, ergonomic connector strain relief, black.
  • Mighty Mouse 807 (NATO standard) connector and USB-A connector
  • Weight, 18" cable: 26g
  • Export classification: 3A611.x
USB Type A EUD Cable (NG Compatible), 808-145

808-145
USB Type A EUD Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • USB Type A EUD cable
  • Santoprene jacketed cable, black
  • TPE overmolded, ergonomic connector strain relief, black.
  • Mighty Mouse 807 (NATO standard) connector and USB-A connector
  • Weight, 18" cable: 26g
  • Export classification: 3A611.x
PAN Port to USB-A Cable (NG Compatible), 808-053

808-053
PAN Port to USB-A Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • PAN device to USB type A receptacle adapter cable
  • Santoprene jacketed cable, black
  • TPE overmolded, ergonomic connector strain reliefs, black.
  • Mighty Mouse 807 (NATO standard) connector and USB-A connector
  • Weight, 5" cable: 18g
  • Export classification: 3A611.x
  • PAN port connection
On-The-Go USB Adapter Cable (NG Compatible), 808-111

808-111
On-The-Go USB Adapter Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • USB type A receptacle adapter cable
  • Santoprene jacketed cable, black
  • TPE overmolded, ergonomic connector strain reliefs, black.
  • Mighty Mouse 807 (NATO standard) connector and USB-A connector
  • Weight: 20g
  • Export classification: 3A611.x
DB-9 RS-232 Cable (NG Compatible), TS3-033

TS3-033
DB-9 RS-232 Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • RS-232 converter cable with DB9 connector
  • Polyurethane jacketed cable, black
  • TPU overmolded, ergonomic connector strain relief, black.
  • Mighty Mouse 807 (NATO standard) connector and RS-232 connector
  • Weight, 24" cable: 88g
  • PAN RS-232 to USB
RJ45 Plug Cable (NG Compatible), 808-078

808-078
RJ45 Plug Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • CAT5e Ethernet cable with RJ45 plug
  • Integrated Ethernet to USB conversion circuitry
  • Santoprene jacketed cable, black
  • TPE overmolded, ergonomic connector strain relief, black.
  • Mighty Mouse 807 (NATO standard) connector and RJ45 connector
  • Weight, 24" cable: 80g
  • Export classification: 3A611.x
RJ45 Receptacle Cable (NG Compatible), 808-084

808-084
RJ45 Receptacle Cable (NG Compatible)

  • STAR-PAN+ with NG compatibility
  • CAT5e Ethernet cable with RJ45 receptacle
  • Integrated Ethernet to USB conversion circuitry
  • Nomex braided cable, olive drab
  • TPE overmolded, ergonomic connector strain relief, desert tan.
  • Mighty Mouse 807 (NATO standard) connector and RJ45 connector
  • Weight, 30" cable: 94g
  • Export classification: 3A611.x