STAR-PAN™ Next-Generation

Next-Generation STAR-PAN Multiport USB Hubs, Cables, and Power Management Systems

STAR-PAN™ NG

The Glenair next-generation STAR-PAN NG ecosystem incorporates a range of new capabilities in direct response to requests from JTACs, special operations forces, mission commanders, and other military specialists. Design innovations in STAR-PAN NG have resulted in higher current-carrying capabilities, greater versatility in power input support, and real-time plug-and-play USB device integration. The STAR-PAN NG hub and cable series offers a number of interface improvements and circuit board innovations including:

  • A new 10A per-pin power connector design in the same dimensional package as our original 5 amp series 807 NATO STANAG 4695 push-pull connector. The new connector design features a retractable pin number 7 for backward-compatibility to legacy devices.
  • Previous generation STAR-PAN Plus hubs have dedicated power ports for battery power, auxiliary power, and radio power. New STAR-PAN NG Universal Power Ports (UPP) may be used interchangeably for any format of input or output power. The Universal Power Port interface supports both higher voltage input power and managed 5V output power to charging devices.
  • STAR-PAN NG incorporates an advanced host port with native USB-C negotiation and power integration—power pin assignments are in conformance with the new standard, are backward-compatible to previous USB iterations, and deliver higher overall power levels. Daisy-chaining of multiple EUD devices for power input is also enabled via the new host port and circuit board.
  • STAR-PAN NG supports the new USB 3.2 Gen 1 5Gbps standard. STAR-PAN X Base Station, our new 10-port "walk-on, walk-off" vehicle / soldier hub features board upgrades and interconnect interfaces in accordance with this new data rate standard.

Reference

Related Catalogs


STAR-PAN™ NG

STAR-PAN™ NG

Next-Generation STAR-PAN Multiport USB Hubs, Cables, and Power Management Systems

  • eBook
  • PDF (Single pages, print friendly)

Hubs and Accessories

USB hubs with optional Mission Manager enabling the war fighter with scalable solutions for a wide variety of peripherals, radios, end-user (EUD), power supplies, and other mission-specific equipment. New 10-port Base Station X.

TS2-011
STAR-PAN™ NG Hub, 1/2 Configuration TS2-011

STAR-PAN™ NG Hub, 1/2 Configuration

TS2-012
STAR-PAN™ NG Hub, 2/2 Configuration TS2-012

STAR-PAN™ NG Hub, 2/2 Configuration

TS2-013
STAR-PAN™ NG Hub, 3/3 Configuration TS2-013

STAR-PAN™ NG Hub, 3/3 Configuration

TS2-014
STAR-PAN™ NG Hub, 4/4 Configuration TS2-014

STAR-PAN™ NG Hub, 4/4 Configuration

TS8-462
STAR-PAN™ X Base Station, 10-Port Smart Power and Data Base Station Hub TS8-462

STAR-PAN™ X Base Station, 10-Port Hub

TS4-030
NGH Vehicle Mounting Clip TS4-030

NGH Vehicle Mounting Clip

General-Purpose Cables

Basic range of hub-to-EUD, radio-to-PAN, and core battery hookup cables used in virtually every STAR-PAN configuration.

TS1-047
Receptacle Back-to-Back Cable Assembly TS1-047

Receptacle Back-to-Back Cable Assembly

TS1-070
Plug Extension Cable TS1-070

Plug Extension Cable

TS1-072
Receptacle Extension Cable TS1-072

Receptacle Extension Cable

TS3-043
NG Hub Split Cable TS3-043

NG Hub Split Cable

TS3-044
NG Hub Split Cable TS3-044

NG Hub Split Cable

TS3-059
Cable Assembly, NG PAN to UPP Cable TS3-059

Cable Assembly, NG PAN to UPP Cable

TS3-048
NG PAN to UPP Cable Adapter TS3-048

NG PAN to UPP Cable Adapter

TS1-140
Cable Assembly, UPP to PAN Port TS1-140

Cable Assembly, UPP to PAN Port

Radio Cables and Adapters

Across-the-board integration and cable support for all soldier radio types including radio sidehat power and data adapters.

TS8-480
AN/PRC-163 Radio Adapter with Red/Black Switch TS8-480

AN/PRC-163 Radio Adapter with Red/Black Switch

TS8-481
AN/PRC-152A Radio Side Adapter TS8-481

AN/PRC-152A Radio Side Adapter

TS8-482
AN/PRC-161 Radio Side Connector TS8-482

AN/PRC-161 Radio Side Connector

TS8-483
AN/PRC-148 Radio Side Connector TS8-483

AN/PRC-148 Radio Side Connector

Power Cables and Battery Adapters

Complete range of cables and battery adapters for all military battery types, next-generation conformal batteries, shared radio power, and AC/DC power sources.

TS3-045
NG Universal Radio Power Booster TS3-045

NG Universal Radio Power Booster

TS1-062
Cable Assembly, 7 Pin Back-to-back Radio-Battery Adapter TS1-062

7 Pin Back-to-back Radio-Battery Adapter

TS1-126
NG MouseBite-to-MouseBite Cable TS1-126

NG MouseBite-to-MouseBite Cable

TS1-107
NG MouseBite Side Connector to Mighty Mouse 6-6 Plug Cable TS1-107

NG MouseBite Side to Mighty Mouse 6-6 Plug Cable

TS2-018
BB2590 Battery Adapter, EMI Box / 5V Regulator Options TS2-018

BB2590 Battery Adapter, EMI Box / 5V Regulator

TS3-091
Mighty Mouse 6-6 Plug to 2 MouseBite Connectors TS3-091

Mighty Mouse 6-6 Plug to 2 MouseBite Connectors

TS2-028
NG Universal Battery Eliminator TS2-028

NG Universal Battery Eliminator

TS3-035
180 Watt AC/DC Power Adapter TS3-035

180 Watt AC/DC Power Adapter

TS3-041
Handheld Radio Battery Shoe Adapter TS3-041

Handheld Radio Battery Shoe Adapter

TS3-042
Dual Handheld Battery Adapter TS3-042

Dual Handheld Battery Adapter

TS2-031
Power Conditioner, NGH TS2-031

Power Conditioner, NGH

TS1-053
Automotive Aux Power / Cigarette Lighter Adapter Cable (NG Compatible) TS1-053

Automotive Aux Power / Cigarette Lighter Cable

TS1-054
Mighty Mouse to Battery Clamp Adapter Cable (NG Compatible) TS1-054

Mighty Mouse to Battery Clamp Adapter Cable

TS1-055
Mighty Mouse to NATO Plug Adapter Cable (NG Compatible) TS1-055

Mighty Mouse to NATO Plug Adapter Cable

TS1-059
24V Cigarette Lighter Cable Assembly TS1-059

24V Cigarette Lighter Cable Assembly

TS1-082
UPP to HELLA Cigarette Lighter TS1-082

UPP to HELLA Cigarette Lighter

TS2-017
NG - BB2590 Charging Adapter TS2-017

NG - BB2590 Charging Adapter

TS3-022
Universal Radio Power Booster (NG Compatible) TS3-022

Universal Radio Power Booster

TS1-030
Cable for use with Radio Battery Adapters (NG Compatible) TS1-030

Cable for use with Radio Battery Adapters

TS8-473
AN/PRC-163 Dual Power Cable Battery Eliminator (NG Compatible) TS8-473

AN/PRC-163 Dual Power Cable Battery Eliminator

TS3-060
USB-C PD Downstream Charging Cable (NG Compatible) TS3-060

USB-C PD Downstream Charging Cable

Targeting Device Cables and Adapters

Integration and cable support for US and NATO-standard hand-held range finders and targeting system devices.

808-041
Vector 21 / 23B Cable (NG Compatible) 808-041

Vector 21 / 23B Cable

TS8-494
Vector 21 / Moskito / Multi-Use RS232 Cable (NG Compatible) TS8-494

Vector 21 / Moskito / Multi-Use RS232 Cable

808-049
PLRF 15C / 25C Cable (NG Compatible) 808-049

PLRF 15C / 25C Cable

808-212
STERNA True North Finder (TNF) Cable (NG Compatible) 808-212

STERNA True North Finder (TNF) Cable

808-246
JIM-LR Cable (NG Compatible) 808-246

JIM-LR Cable

808-219
JIM Compact Cable (NG Compatible) 808-219

JIM Compact Cable

TS8-488
JIM Compact Cable, Right-Angle Overmold with Switch (NG Compatible) TS8-488

JIM Compact Cable, Right-Angle Overmold with Switch

808-218
Moskito TI Cable (NG Compatible) 808-218

Moskito TI Cable

808-251
Moskito TI RS-232 to USB Converter Cable (NG Compatible) 808-251

Moskito TI RS-232 to USB Converter Cable

TS8-427
Moskito TI-SI1 with STERNA Cable (NG Compatible) TS8-427

Moskito TI-SI1 with STERNA Cable

Video / GPS and Auxiliary Cables

Video downlink, GPS, and auxiliary C4ISR device cables, including the complete range of TacROVER peripherals.

808-040
DAGR GPS Cable (NG Compatible) 808-040

DAGR GPS Cable

TS8-547
TNR2i Side Hat, Ethernet and Composite Video Out, RPB TS8-547

TNR2i Side Hat, Ethernet and Composite Video Out, RPB

808-045
TacROVER-P SIR 2.0 Cable (NG Compatible) 808-045

TacROVER-P SIR 2.0 Cable

808-068
TacROVER-P SIR 2.5 Cable (NG Compatible) 808-068

TacROVER-P SIR 2.5 Cable

808-043
TacROVER-P SIR 2.5 Video Cable (NG Compatible) 808-043

TacROVER-P SIR 2.5 Video Cable

808-082
TacROVER-E SIR 2.5 Cable (NG Compatible) 808-082

TacROVER-E SIR 2.5 Cable

808-067
TacROVER-P SIR 2.5 Cable (NG Compatible) 808-067

TacROVER-P SIR 2.5 Cable

TS8-463-U
TacROVER-E SIR 2.5 Cable (U Bend) (NG Compatible) TS8-463-U

TacROVER-E SIR 2.5 Cable ("U" Bend)

808-152
TacROVER-P SIR 2.5 with TAC-EYE Cable (NG Compatible) 808-152

TacROVER-P SIR 2.5 with TAC-EYE Cable

TS8-530
Tactical Net Rover Cable (NG Compatible) TS8-530

Tactical Net Rover Cable

TS8-531
Tactical Net Rover Cable with RPB and TAC-EYE Adapter (NG Compatible) TS8-531

Tactical Net Rover Cable with RPB and TAC-EYE Adapter

TS1-037
Cable for use with 808-151, 808-171, TS8-404 TNR Cables (NG Compatible) TS1-037

Cable for use with TNR Cables

808-224
StrikeHawk Digital Cable (NG Compatible) 808-224

StrikeHawk Digital Cable

TS8-424
Remote Secure Receiver-to-PAN Port Cable (NG Compatible) TS8-424

Remote Secure Receiver-to-PAN Port Cable

TS8-467
Teledyne FLIR BH3 Hangar Cable, Power and Data (NG Compatible) TS8-467

Teledyne FLIR BH3 Hangar Cable, Power and Data

TS3-072
MOHOC IP Camera Cable (NG Compatible) TS3-072

MOHOC IP Camera Cable

Host / EUD Cables and Adapters

End User Device cables for connection of End User Devices into the STAR-PAN NG system.

TS1-020
USB-C Juggernaut OPRTR Case Adapter Cable (NG Compatible) TS1-020

USB-C Juggernaut OPRTR Case Adapter Cable

TS1-048
USB Type-C Adapter TS1-048

USB Type-C Adapter

TS3-003
Panasonic® FZ-M1 Voltage-Regulated Adapter Cable (NG Compatible) TS3-003

Panasonic® FZ-M1 Voltage-Regulated Adapter Cable

TS1-095
6P7 Receptacle-to-Receptacle Cable (NG Compatible) TS1-095

6P7 Receptacle-to-Receptacle Cable

TS1-096
6P7 Plug-to-Plug Cable (NG Compatible) TS1-096

6P7 Plug-to-Plug Cable

TS1-034
USB-C Host Mode Adapter (NG Compatible) TS1-034

USB-C Host Mode Adapter

TS1-009
USB-C Charge Adapter (NG Compatible) TS1-009

USB-C Charge Adapter

808-259
Gender Changer Adapter (Plug Connectors) (NG Compatible) 808-259

Gender Changer Adapter (Plug Connectors)

808-260
Gender Changer Adapter (Receptacle Connectors) (NG Compatible) 808-260

Gender Changer Adapter (Receptacle Connectors)

TS1-106
USB-C to Mighty Mouse-Interfaced Device Cable (NG Compatible) TS1-106

USB-C to Mighty Mouse-Interfaced Device Cable

Commercial Protocol Cables and Adapters

Ruggedized cables and jumpers for the interconnection of devices equipped with commercial interface connectors such as USB, RJ45, and RS-232.

808-079
USB Type A Cable (NG Compatible) 808-079

USB Type A Cable

808-145
USB Type A EUD Cable (NG Compatible) 808-145

USB Type A EUD Cable

808-053
PAN Port to USB-A Cable (NG Compatible) 808-053

PAN Port to USB-A Cable

808-111
On-The-Go USB Adapter Cable (NG Compatible) 808-111

On-The-Go USB Adapter Cable

TS3-033
DB-9 RS-232 Cable (NG Compatible) TS3-033

DB-9 RS-232 Cable

808-078
RJ45 Plug Cable (NG Compatible) 808-078

RJ45 Plug Cable

808-084
RJ45 Receptacle Cable (NG Compatible) 808-084

RJ45 Receptacle Cable

Soft Goods

TS4-033
Universal Radio Pouch TS4-033

Universal Radio Pouch

TS4-034
BB2590 Battery Pouch TS4-034

BB2590 Battery Pouch