High-Performance, Reverse-Bayonet Connectors for Harsh-Environment, High-Speed, Nuclear, Military Ground Vehicle, and Geo-Marine Applications
Glenair BLQ has a long history of supplying rugged reverse-bayonet connectors designed around MIL-DTL-5015 (VG95234) insert arrangements and performance specifications. Today, this vertically-integrated interconnect design, manufacture, and test facility is focused on delivering higher-performance derivatives of these versatile power and signal connectors.
- High-performance derivatives of Glenair BLQ's popular 5015 reverse-bayonet
- Innovative new harsh environmental, highspeed, and field RJ45 / USB designs
- Superior materials and fabrication throughout including precisionmachined shells, rigid dielectric inserts, highspeed contact modules and more
- Interconnect solutions designed specifically for military defense, aerospace, and other rugged application environments
Super ITS is the Glenair BLQ master brand for the operation's high-performance family of reverse-bayonet connectors. Super ITS includes several versions of advanced environmental connectors including solutions for broad temperature tolerance, arctic application, above-deck shipboard use, and class 1E nuclear containment zone applications. Super ITS high-speed solutions include electrical as well as Fiber optic designs for harsh-environment, high data rate applications. Super ITS connector designs for RJ45 and USB field applications deliver improved grounding, sealing, and a broader range of wire termination choices compared to commercial-grade solutions.
Overview
Appendix
Product Datasheet
Super ITS™
High-Performance, Reverse-Bayonet Connectors for Harsh-Environment, High-Speed, Nuclear, Military Ground Vehicle, and Geo-Marine Applications
Three Super ITS™ Connector Classes
Super ITS™: Harsh Environmental
Section A
- Super ITS™ - 921
- Super ITS™ - MB Seacrow™ Connectors
- Super IGE - MB Seacrow™ Single-Pole Connectors
- Super ITS™ - RG RadGrip Rubber-Covered Plug Connectors
- Super ITS™ - NG Nuclear-Grade Connectors
Super ITS™: High-Speed Electrical / Optical
Section B
- ITH Connector with Octobyte Contacts
- IFO B Fiber Optic Connectors
Super ITS™: Ruggedized RJ45 Ethernet and USB
Section C
- Super ITS - RJ45 SuperSeal Rugged Field Cat5 Ethernet Connectors
- Super ITS - USB SuperSeal Rugged Field USB 2.0 Connectors