Super ITS™ - 921
Ultra High-Performance Reverse-Bayonet Power Connectors
Reverse-bayonet derivatives of M5015 / VG95234 threaded connectors have long been preferred for their rapid mating and rugged resistance to vibration and shock in harsh-environment applications such as military vehicles and missile batteries. Now Glenair introduces an ultra high-performance version of the reverse-bayonet M5015 / VG95234 power connector called the Super ITS - 921. This series is designed for high-ampacity applications where low insertion force LouverBand type contacts, mechanical contact retention, broad temperature tolerance, reduced size, and superior connector and wire sealing is required.
- Connector Overview
- Features and Benefits
- Available Options and Performance Ratings
- High-Density Contact Arrangements, Front View
- Testing Specifications
- Connector Specifications
- Material and Finish
![]() |
Plug and Receptacle Connectors for High Current ApplicationsHigh-Ampacity, Rigid Insert LouverBand Contact Reverse-Bayonet Power ConnectorsSuper ITS™ - 921 |
![]() |
Pin Crimp and LouverBand Socket Crimp ContactsSeries 921 Super ITS™ contacts for size #16 through Size #2/0 wire. Copper alloy with silver or gold plating. Terminate to wire with standard crimp tools. Contacts are snap-in, rear-release. Use in Series 921 Super ITS™ connectors. |
![]() |
Tools and Wire Sealing GrommetsSuper ITS™ - 921
|
![]() |
BackshellsSuper ITS™ - 921
|
![]() |
Protective Covers and Sealing PlugsSuper ITS™ - 921
|
![]() |
Panel Mount Receptacle GasketsSuper ITS™ - 921
|
Super ITS™ - MB Seacrow™ Connectors
For Amphibious Vehicle, Geo-Marine, and Other Harsh-Environment Application
Super ITS - MB Seacrow reverse bayonet marine bronze series connectors are compliant with MIL-DTL-5015, using the same power and signal insert arrangements but with reverse-bayonet coupling and precision-machined marine bronze construction. Typically used for power and signal transmission, with wires from 26 AWG to 4/0, these ultra-harsh environment connectors are ideally suited for above-deck navy shipboard applications where repeated exposure to seawater and salt spray can quickly degrade effectiveness of connector finishes leading to corrosion and possible failure.
![]() |
Mil-Dtl-5015 Reverse-Bayonet Marine Bronze Power and Signal ConnectorsSuper ITS™ - MB Seacrow™ Connectors
|
Super IGE - MB Seacrow™ Single-Pole Connectors
"High Voltage at Low Power" Marine Bronze Connectors for Harsh Application
Super ITS - IGE marine bronze Seacrow™ connectors achieve high-performance working current and peak current, making them ideal for engines, power supplies, and power distribution boxes. Seacrow 5015-type reverse-bayonet connectors are qualified to VG96929 standards. Several backshells available in either straight or 90° elbows for convenient cable routing, IP67 standard, IP68 available.
![]() |
High-Ampacity, High Current Reverse-Bayonet Power ConnectorsSuper IGE - MB Seacrow™ Single-Pole Connectors
|
Super ITS™ - RG RadGrip Rubber-Covered Plug Connectors
For Improved User Ergonomics, Ease-of-Use, and Safety. No Electrical Hazard During Handling.
Glenair Super ITS-RG Series connector plugs with RadGrip™ rubber coupling nut covers are ideal for harsh environmental field applications such as geophysical exploration in arctic conditions. Super ITS-RG RadGrip™ connectors feature wide, easy-to-grip castellations as well as a raised thumb tab. Built for maximum durability and mechanical protection of plug coupling nuts, Super ITS-RG RadGrip™ is the perfect solution for protection against abusive handling and other forms of mechanical damage. In addition, RadGrip™ facilitates rapid mating and demating of connectors, even when surfaces are slick with oil, dust, water and other fluids. The highly durable rubber compound may be specified in seven different colors for improved connector and cable identification and management.
Colors available: Black, Yellow, Red, Blue, Light Green, Orange and Grey.
![]() |
Rubber Overmolded Plug ConnectorsSuper ITS™ - RG RadGrip Rubber-Covered Plug Connectors
|
Super ITS™ - NG Nuclear-Grade Connectors
Pressure-Tight, Submersible Power and Signal Connectors for Nuclear Plant Refurbishment and Repair Application
Glenair ITS-NG series quick disconnect connectors are designed to meet or exceed severe application requirements for Generation II nuclear power plants and are suitable for equipment retrofit and refurbishment applications in Gen II plants. These industry-standard reverse bayonet quick disconnect connectors offer fast and reliable mating and unmating for demanding plant applications. The Super ITS-NG series is Glenair's high-performance equivalent of the stainless MIL-DTL-5015 (VG95135) ADVANCED PERFORMANCE connector variant used across Gen II nuclear plant applications. The popular series offers hundreds of crimp-contact power and signal insert arrangements (see Appendix) with silver or gold-plated contacts.
- Connector Overview
- Shell Style, Class, and Accessory Options
- Application Notes / other Glenair Nuclear Connectors
![]() |
Nuclear Grade Connectors and Adapter OptionsITS-NG™ Nuclear-Grade Containment Area Class 1E Connectors
|
![]() |
Metal Protective CoversITS-NG™ Nuclear-Grade Containment Area Class 1E Connectors |
![]() |
Dummy Receptacle and Gaskets for Square Flange ReceptaclesITS-NG™ Nuclear-Grade Containment Area Class 1E Connectors |
![]() |
Wire Hole PlugsITS-NG™ Nuclear-Grade Containment Area Class 1E Connectors |
![]() |
Cable Clamps and BackshellsITS-NG™ Nuclear-Grade Containment Area Class 1E Connectors |
![]() |
Contacts and Crimp ToolsITS-NG™ Nuclear-Grade Containment Area Class 1E Connectors
|