38999 Type SuperSeal™ Ruggedized Connectors offer outstanding Metal-to-Metal Grounding Sealing Performance for Commercial, USB 2.0, and High-Speed USB 3.0 Interfaces in a Standard 38999 Type Package
USB 2.0 Backwards-Compatible
Both versions are IP68 rated when mated and IP67 rated in the unmated condition for complete system protection against water sand and dust. Glenair USB 2.0 and 3.0 solutions are perfectly suited for field communications where connecting external peripherals such as storage devices, printers, and standard mouse and keyboard input devices. Beyond the addition of standard USB type peripherals these protocols also offer a means to connect other protocol based hardware through the use of supported adapters, including Ethernet RJ45 and HDMI (USB 3.0 preferred). 38999 Type SuperSeal™ USB connectors feature polarized keys to prevent mismating and non-corrosive, conductive material and finish options. Highly durable SuperSeal™ insert design, provides enhanced operating temperature, increased life-cycle, and rugged vibration and shock performance. Simple plug-and-play connectivity and hot-swappable addition of external peripherals without restarting systems. Crimp, solder-cup, PC tail and cable assemblies available.
Reference
Related SuperSeal™ USB
Note
USB 2.0 Type A Connectors
- USB 2.0 connectors are not recommended for new designs.
- Glenair USB 3.0 connectors are backwards-compatible with the USB 2.0 standard.
- For USB 3.2, please visit this page SuperSeal™ USB 3.2 Gen 2 Type C Connectors.
- Select USB 3.0 SuperSeal connectors from the list below.
USB 3.0 Type A Connectors
![]() |
233-350SuperSeal™ Panel Mount USB 3.0 / USB 2.0 Receptacle Connectors
|
![]() |
233-352SuperSeal™ Receptacle with USB 3.0 / USB 2.0 Female Interface to PC Tail Termination
|
![]() |
233-357SuperSeal™ Panel Mount Receptacles with USB 3.0 / USB 2.0 to PC Tail Termination and Threaded Standoff
|
![]() |
233-353SuperSeal™ Receptacle with USB 3.0 / USB 2.0 Female Interface to Solder Cup Termination
|
![]() |
233-354SuperSeal™ Panel Mount Receptacles with USB 3.0 / USB 2.0 to Breakout Board Termination and Accessory Threads
|
![]() |
233-355SuperSeal™ USB 3.0 / USB 2.0 Female-to-Female Feed-thru Coupler
|
![]() |
233-358SuperSeal™ Plug Adapter for USB 3.0 / USB 2.0 Terminated Cordset
|
![]() |
2330-0445Glenair SuperSeal™ USB 3.0 / USB 2.0 Cable Jumpers, with SuperNine® Connectors to Standard USB Type A Plug
|
![]() |
2330-0450Glenair SuperSeal™ USB 3.0 / USB 2.0 Plug Cable Jumper, with Active Repeater
|
![]() |
233-392SuperSeal™ USB 3.0 / USB 2.0 Memory Stick
|