38999 Type SuperSeal™ Ruggedized Connectors offer Outstanding Environmental Sealing and Metal-to-Metal Shell Grounding Performance for Commercial USB 3.2 Gen 2 Type C Interfaces in a Standard 38999 Type Package
Connectors are IP68 rated when mated and IP67 rated in the unmated condition for complete system protection against water sand and dust. These rugged field connectors offer military-grade harsh-environment protection for the SuperSpeed 10Gb/s and fast charging that USB 3.2 provides. The Type C interface allows smaller shell sizes to be utilized for lighter weight systems and panel real estate savings. 38999 Type SuperSeal™ USB 3.2 connectors feature polarized keys to prevent mismating and non-corrosive, conductive material and finish options. The durable SuperSeal™ insert design provides an enhanced operating temperature range, increased life cycle, and rugged vibration and shock performance. Simple plug-and-play connectivity and hot-swappable addition of external peripherals without restarting systems. Crimp, solder-cup, PC tail and cable assemblies available.
- USB 3.2 Gen 2 Type C SuperSpeed 10 Gb/s
- Ruggedized D38999 interface with enhanced shielding and grounding
- Superior sealing: IP68 mated, IP67 open-face; except 'Drive-Thru' plug
- Military-grade vibration and shock performance
- Increased operating temperature range compared to commercial-grade USB connectors
Reference
Related SuperSeal™ USB
SuperSeal™ > 38999 Type / USB 3.2
|
SuperSeal USB 3.2 connectors are IP67 open face rated and offer complete protection from environmental debris and water ingress common under harsh environmental conditions. Design meets USB 3.2 Gen 2 (Type C) benchmark data transfer rate requirements for read and write performance requirements.
- 00 = Receptacle, Wall Mount, with Slotted Holes
- D0 = Receptacle, Wall Mount, Round Holes
- CM = Recetpacle, Wall Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount, with Standdard Clinch Nuts
- 07 = Receptacle, Jam-Nut
- 05 = Recetpacle, Inline
|
|
SuperSeal USB 3.2 connectors are IP68 open face rated and offer complete protection from environmental debris and water ingress common under harsh environmental conditions. Design meets USB 3.2 Gen 2 (Type C) benchmark data transfer rate requirements for read and write performance requirements.
- 00 = Receptacle, Wall Mount, with Slotted Holes
- D0 = Receptacle, Wall Mount, Round Holes
- CM = Recetpacle, Wall Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount, with Standdard Clinch Nuts
- 07 = Receptacle, Jam-Nut
|
|
SuperSeal USB 3.2 connectors are IP67 open face rated and offer complete protection from environmental debris and water ingress common under harsh environmental conditions. Design meets USB 3.2 Gen 2 (Type C) benchmark data transfer rate requirements for read and write performance requirements.
- 00 = Receptacle, Wall Mount, with Slotted Holes
- D0 = Receptacle, Wall Mount, Round Holes
- CM = Recetpacle, Wall Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount, with Standard Clinch Nuts
- 07 = Receptacle, Jam-Nut
- 05 = Receptacle, Inline
|
|
SuperSeal USB 3.2 connectors are IP67 in mated condition and offer complete protection from environmental debris and water ingress common under harsh environmental conditions. Drive-thru design utilizes USB 3.2 commercially available cabled connector with nominal outside diameter of 0.189 (4.8). Meets USB 3.2 Gen 2 (Type C) benchmark data transfer rate requirements for read and write performance requirements.
|