SuperSeal™ Series 801, 804 and 805 Mighty Mouse Micro USB 2.0 Connectors

SuperSeal™ Series 801, 804 and 805 Mighty Mouse Micro USB 2.0 Connectors

Series 801, 804 and 805 Mighty Mouse Micro USB Connectors with Robust Sealing, Shielding and a Variety of Termination Options

  • Fast and reliable crimp contact termination
  • Less than half the size and weight compared to MIL-DTL-38999 type solutions
  • Support for both micro USB 2.0 "B" male and "AB" female interfaces
  • Versatile back end: integrated banding porch shrink boot or connector accessory interface
  • Reliable sealing — IP67 unmated, IP68 mated — for complete system protection against water, sand and dust
  • Mating style for every application requirement including double-start stub ACME threaded coupling, QDC push-pull, and triple-start threaded versions

Reference


801-082 and 801-083

801-082 and 801-083

Plug with USB Micro "B" Male Interface to Crimp Removable Contacts
801-084 and 801-085

801-084 and 801-085

Receptacle with USB Micro "AB" Female Interface to Crimp Removable Contacts
801-087 and 801-088

801-087 and 801-088

Plug Adapter with USB Micro "B" Male-to-Male Interface
801-089 and 801-090

801-089 and 801-090

Receptacle Adapter with USB Micro "AB" Female-to-Female Interface
801-091

801-091

Sav-Con® Connector Saver with USB Micro "B" Male Interface to "AB" Female Interface
804-082 and 804-083

804-082 and 804-083

Plug with USB Micro "AB" Female Interface to Crimp Removable Contacts
804-084 and 804-085

804-084 and 804-085

Receptacle with USB Micro "B" Female Interface to Crimp Removable Contact
804-087 and 804-088

804-087 and 804-088

Plug Adapter with USB Micro "AB" Female-to-Female Interface
804-091

804-091

Sav-Con® Connector Saver with USB Micro "AB" Female Interface to Micro "B" Male Interface
805-082 and 805-083

805-082 and 805-083

Plug with USB Micro "B" Male Interface to Crimp Removable Contacts
805-084 and 805-085

805-084 and 805-085

Receptacle with USB Micro "AB" Female Interface to Crimp Removable Contacts
805-087 and 805-088

805-087 and 805-088

Plug Adapter with USB Micro "B" Male-to-Male Interface
805-089 and 805-090

805-089 and 805-090

Receptacle Adapter with USB Micro "AB" Female-to-Female Interface
805-091

805-091

Sav-Con® Connector Saver with USB Micro "B" Male Interface to Micro "AB" Female Interface