Series 42
Series 42 LFMC conduit adapters fit standard mil spec circular electrical connectors. These adapters are compatible with Liquid-tight Flexible Metal Conduit (LFMC), including Sealtite® Type UA. Grounding ferrule slips over conduit end. When adapter nut is tightened, ferrule compresses onto metal conduit core and jacket for grounding and environmental sealing.
Reference
Circular > LFMC Conduit Backshell / Series 42
 |
Watertight. Grounded. Spin coupling.
420A*001 adapter fits AS50151 crimp (MS3450), AS95234, MIL-DTL-26482 Series II, MIL-DTL-83723 Series III connectors. Spin coupling, environmental. Compatible with LFMC liquid-tight flexible metal conduit conforming to UL 360. Install grounding ferrule onto conduit, then tighten nut until ferrule is compressed onto metal core and jacket. Aluminum or stainless steel. Ferrule is zinc-plated steel (trade size 1
or smaller) or aluminum (trade size 1¼ or larger).
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
 |
Watertight. Grounded. Direct coupling.
420B*002 backshell fits AS50151 (MS5015) solder connectors. Direct coupling, environmental. Compatible with LFMC liquid-tight flexible metal conduit conforming to UL 360. Install grounding ferrule onto conduit, then tighten nut until ferrule is compressed onto metal core and jacket. Aluminum or stainless steel. Ferrule is zinc-plated steel (trade size 1 or smaller) or aluminum (1¼ or larger). O-ring and gasket are neoprene.
For AS50151 Solder Connectors.
|
 |
Watertight. Grounded. Direct coupling.
420D*002 backshell fits MIL-DTL-26482 Series I connectors. Direct coupling, environmental. Compatible with LFMC liquid-tight flexible metal conduit conforming to UL 360. Install grounding ferrule onto conduit, then tighten nut until ferrule is compressed onto metal core and jacket. Aluminum or stainless steel. Ferrule is zinc-plated steel (trade size 1 or smaller) or aluminum (1¼ or larger). O-ring and gasket are neoprene.
For MIL-DTL-26482 Series I Connectors.
|
 |
Watertight. Grounded. Spin coupling.
420F*001 adapter fits MIL-DTL-38999 Series I and II connectors. Spin coupling, environmental. Compatible with LFMC liquid-tight flexible metal conduit conforming to UL 360. Install grounding ferrule onto conduit, then tighten nut until ferrule is compressed onto metal core and jacket. Aluminum or stainless steel. Ferrule is zinc-plated steel (trade size 1 or smaller) or aluminum (1¼ or larger). Neoprene O-ring.
For MIL-DTL-38999 Series I and II Connectors.
|
 |
Watertight. Grounded. Spin coupling.
420H*001 adapter fits MIL-DTL-38999 Series III and IV connectors. Spin coupling, environmental. Compatible with LFMC liquid-tight flexible metal conduit conforming to UL 360. Install grounding ferrule onto conduit, then tighten nut until ferrule is compressed onto metal core and jacket. Aluminum or stainless steel. Ferrule is zinc-plated steel (trade size 1 or smaller) or aluminum (1¼ or larger). Neoprene O-ring.
For MIL-DTL-38999 Series III and IV Connectors.
|