Metal and Composite Piggyback Boot. Connector backshell and heat shrink boot assemblies. Heat shrink boot is pre-positioned and partially recovered onto the backshell / adapter. Piggyback boots improve boot sealing performance and reduce assembly time.
The recovery of shrink boots for environmental sealing and strain on all — land or air — vehicle interconnect cabling is a critical final step in the cable harness assembly process. This time-consuming task relies on each individual technician to correctly position and shrink boots on each of the many connectors found on the aircraft. Glenair composite or metal piggyback shrink boot connector adapters take all of the guesswork out of this time-consuming assembly task. Partially recovered boots, pre-attached to composite or metal adapters, take less than half the time to shrink in place, and are exactingly pre-positioned for optimal sealing and strain relief each and every time the task is completed.
Reference
Product Datasheet
Metal Piggyback Boot
Reference: Piggyback Boot Adapters/Backshells
![]() |
310-055Metal Adapter for MIL-DTL-38999 and MIL-DTL-83723 Series 3 |
![]() |
310-058EMI/RFI Metal Adapter with Drop-In Band Adapter and Preinstalled Shrink Boot |
![]() |
319-216EMI/RFI Metal Backshell with Pre-installed Shield and Shrink Boot |
![]() |
443-040EMI/RFI Metal Band-in-a-Can Backshell with Self Locking Rotatable Coupling |
![]() |
630-101Metal Feed-thru with Preinstalled Shrink Boot |
Composite Piggyback Boot
Reference: Piggyback Boot Adapters/Backshells
![]() |
310-057Composite Piggyback Boot Adapter with EMI/RFI Drop-in Banding Porch |
![]() |
319-183EMI/RFI Composite Piggyback Boot Adapter with Integrated Shield Sock |
![]() |
443-033Composite Band-in-a-Can Piggyback Boot Backshell with Thread-on Shrink Boot |
![]() |
630-103Composite Feed-thru with Shrink Boot |