The Glenair signature solution for rapid integration of fiber optic media in virtually any connector package. Unique-design size #16 ferrule system with integrated termini retention and environmental sealing.
The Glenair Front Release system allows for rapid connector integration of optical media by placing retention and environmental sealing components directly on the termini. GFR enables fast design and development of unique fiber optic connector shell packages without costly tooling and engineering.
About GFR Front-Release System
Glenair Front Release (GFR) fiber optic termini perform at insertion loss levels equivalent to the MIL-PRF-29504 termini designed for use in high-performance fiber optic systems such as MIL-DTL-38999 and MIL-PRF-28876. The GFR termini feature integrated O-ring sealing and retention clips, making them suitable for easy integration into machined connector cavities in virtually any form-factor connector. This approach has enabled Glenair to integrate optical media — with ruggedized, low dB loss performance — in Micro-D, D-Subminiature, and any number of custom connector shells, both rectangular and circular. This section of the catalog presents three examples of GFR connector integration. Contact the factory for availability and application engineering assistance for both standard and custom GFR fiber optic applications.
- Precision size 16 pin-socket front release termini with integrated retention clip
- Singlemode and multimode for all popular fiber sizes
- Typical insertion loss less than 0.5 dB
- Supports cylindrical and rectangular connectors
- Connector shells available in aluminum and stainless steel
Reference
Product Datasheet
Fiber Optics > H > Glenair Front Release
 |
- Size 16 Glenair Front Release (GFR) Fiber Optic Socket Terminus
|
 |
- Size 16 Glenair Front Release (GFR) Fiber Optic Pin Terminus
|
 |
- Size 16 Glenair Front Release (GFR) Fiber Optic Pin Terminus
|
 |
Micro-D form-factor GFR Pin Receptacle. Supports from one to eight GFR pin termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with integral alignment pins for optimum optical fiber alignment and low dB data loss performance. Available in aluminum and stainless steel. Termini sold separately. Supports single- and dual-O-ring termini.
- Micro-D GFR Fiber Optic Receptacle Connector
|
 |
Micro-D form-factor GFR Socket Plug. Supports from one to eight GFR socket termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with integral alignment pin holes for optimum optical fiber alignment and low dB data loss performance. Available in aluminum and stainless steel. Termini sold separately. Supports single- and dual-O-ring termini.
- Micro-D GFR Fiber Optic Plug Connector
|
 |
D-Subminiature form-factor GFR Pin Receptacle. Supports from four to twelve GFR pin termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with integral alignment pins for optimum optical fiber alignment and low dB data loss performance. Available in aluminum and stainless steel with standard jackpost hardware included. Termini sold separately. Supports single- and dual-O-ring termini. Panel cutout IAW MIL-DTL-24308.
- D-Subminiature GFR Fiber Optic Receptacle
|
 |
D-Subminiature form-factor GFR Socket Plug. Supports from four to twelve GFR socket termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with integral alignment pin holes for optimum optical fiber alignment and low dB data loss performance. Available in aluminum and stainless steel with standard jackscrew hardware included. Termini sold separately. Supports single- and dual-O-ring termini.
- D-Subminiature GFR Fiber Optic Plug Connector
|
 |
Micro-Miniature Circular GFR Plug. Supports from two to twelve GFR pin or socket termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with O-ring environmental peripheral seal. Back-end threads and teeth accept Glenair Mighty Mouse accessories. Available in aluminum and stainless steel. Termini sold separately. Supports single- and dual-O-ring termini.
- GFR Micro Miniature Circular
|
 |
Micro-Miniature Circular GFR Jam Nut Receptacle with Safety Wire Holes. Supports from two to twelve GFR pin or socket termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with O-ring environmental seal. Back-end threads and teeth accept Glenair Mighty Mouse accessories. Available in aluminum and stainless steel. Termini sold separately. Supports single- and dual-O-ring termini.
- GFR Micro Miniature Circular
|
 |
Micro-Miniature Circular GFR Jam Nut Receptacle. Supports from two to twelve GFR pin or socket termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with O-ring environmental seal. Back-end threads and teeth accept Glenair Mighty Mouse accessories. Available in aluminum and stainless steel. Termini sold separately. Supports single- and dual-O-ring termini.
- GFR Micro Miniature Circular
|
 |
Micro-Miniature Circular GFR Wall Mount Receptacle. Supports from two to twelve GFR pin or socket termini with insertion loss performance comparable to industry-standard MIL-PRF-29504. Precision-machined with O-ring environmental seal. Back-end threads and teeth accept Glenair Mighty Mouse accessories. Available in aluminum and stainless steel. Termini sold separately. Supports single- and dual-O-ring termini.
- GFR Micro Miniature Circular
|