HiPer-D® M24308 Contacts and Tools

HiPer-D® M24308 Contacts and Tools

Signal Contacts, Power Contacts, Coaxial Contacts, Crimp Tools, Insertion/Extraction Tools for Glenair High-Performance MIL-DTL-24308 Type Connector

Glenair offers Mil-Spec M24308 rectangular connector compliant contacts and the tools neccessary to properly terminate, maintain, and replace them. Our high availablity business model ensures contacts are always in stock, helping you avoid costly equipment downtime — with no dollar or quantity minimums. In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAEAS39029 contacts are guaranteed to mate properly and perform at the upper limits of application and specification requirements.


Signal, Power, and Coaxial Contacts

#20 Crimp Contacts for Standard HiPer-D® Connectors

#20 contacts accept #20 to #24 AWG wire. These gold-plated copper alloy contacts meet the requirements of SAE AS39029. Use with all Series 28 HiPer-D® crimp connectors with size #20 cavities.

850-022-20-369
M39029/64-369
#20 Crimp Pin Contact for Standard HiPer-D® Connectors, 850-022-20-369

#20 Crimp Pin Contact for Standard HiPer-D® Connectors

850-021-20-368
M39029/63-368
#20 Crimp Socket Contact for Standard HiPer-D® Connectors, 850-021-20-368

#20 Crimp Socket Contact for Standard HiPer-D® Connectors

#22 Crimp Contacts for High Density HiPer-D® Connectors

#22 contacts accept #22 to #28 AWG wire. These gold-plated copper alloy contacts meet the requirements of SAE AS39029. Use with all Series 28 HiPer-D® crimp connectors with size #22 cavities.

850-002-22-360
M39029/58-360
#22 Crimp Pin Contact for High Density HiPer-D® Connectors, 850-002-22-360

#22 Crimp Pin Contact for High Density HiPer-D® Connectors

850-003-22-354
M39029/57-354
#22 Crimp Socket Contact for High Density HiPer-D® Connectors, 850-003-22-354

#22 Crimp Socket Contact for High Density HiPer-D® Connectors

#8 Power Contacts for Combo HiPer-D® Connectors

These size #8 contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. Two sizes are available, #0812 for AWG 12-14 wire, and #0816 for AWG 16-18 wire. Gold plated copper alloy, 1000 VAC DWV rating, 23 amp current rating. Optional sealing boot prevents moisture ingress. Intermateable with standard D-Subminiature size #8 power contacts.

850-056
#8 Power Pin Contact for Combo HiPer-D® Connectors, 850-056

#8 Power Pin Contact for Combo HiPer-D® Connectors

850-057
#8 Power Socket Contact for Combo HiPer-D® Connectors, 850-057

#8 Power Socket Contact for Combo HiPer-D® Connectors

50 Ohm Coaxial Contacts for RG316 and RG178 Cable

These coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. 50 ohm nominal impedance, DC - 3GHz frequency range. Gold plated copper alloy, Teflon® dielectric. 1000 VAC DWV rating, 5 Amp current rating. Optional sealing boot prevents moisture ingress. Intermateable with standard D-Subminiature size #8 socket coaxial contacts.

852-084
50 Ohm Coaxial Pin Contact for RG316 and RG178 Cable, 852-084

50 Ohm Coaxial Pin Contact for RG316 and RG178 Cable

852-085
50 Ohm Coaxial Socket Contact for RG316 and RG178 Cable, 852-085

50 Ohm Coaxial Socket Contact for RG316 and RG178 Cable

75 Ohm Coaxial Contacts

These coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. 75 ohm nominal impedance, DC - 3GHz frequency range. Use with RG179 coax cable or high bandwidth PIC cable for RS170 or SMPTE 292M video. Gold plated copper alloy, fluoropolymer dielectric. 1000 VAC DWV rating, 3 amp current rating. Optional sealing boot prevents moisture ingress. These contacts are designed for use only with Glenair Combo HiPer-D® connectors and cannot be installed in other connectors.

852-086
75 Ohm Coaxial Pin Contact for Combo HiPer-D® Connectors, 852-086

75 Ohm Coaxial Pin Contact for Combo HiPer-D® Connectors

852-087
75 Ohm Coaxial Socket Contact for Combo HiPer-D® Connectors, 852-087

75 Ohm Coaxial Socket Contact for Combo HiPer-D® Connectors

50 Ohm Coaxial Contacts for RG405 Type Flexible Cable

These coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Solder termination. 50 ohm nominal impedance, DC -18GHz frequency range. Use with LLF-1087 (Tensolite) or TFlex-405 (Times Microwave) coax cables. Gold plated copper alloy, fluoropolymer® dielectric. 1000 VAC DWV rating. Optional sealing boot prevents moisture ingress. These contacts are designed for use only with Glenair Combo HiPer-D® connectors and cannot be installed in other connectors.

852-088-01
50 Ohm Coaxial Pin Contact for RG405 Type Flexible Cable, 852-088-01

50 Ohm Coaxial Pin Contact for RG405 Type Flexible Cable

852-089-01
50 Ohm Coaxial Socket Contact for RG405 Type Flexible Cable, 852-089-01

50 Ohm Coaxial Socket Contact for RG405 Type Flexible Cable

Thermocouple Contacts, Dummy Contacts, and Tools

850-023
Thermocouple Pin Contact, AS39029/87 Type, 850-023

Thermocouple Pin Contact to Fit D38999 Series I, II, III and IV and M24308 Connector

850-025
Thermocouple Socket Contact, AS39029/89 Type, 850-025

Thermocouple Socket Contact

850-111
Thermocouple Socket Contact, Size #20, AS39029/63 Type, 850-111

Thermocouple Socket Contact, Size #20

850-112
Thermocouple Pin Contact, Size #20, AS39029/64 Type, 850-112

Thermocouple Pin Contact, Size #20

680-150
Dummy Contact for Unused Crimp Removable Contact Cavities, 680-150

Dummy Contact for Unused Crimp Removable Contact Cavities

680-116
Size 22HD Dummy Contact for HD Contacts, 680-116

Size 22HD Dummy Contact for HD Contacts

Crimp Tools for Terminating HiPer-D® Contacts
Crimp Tools for Terminating HiPer-D® Contacts

Crimp Tools for Terminating HiPer-D® Contacts

Contact Insertion and Removal Tools, Sealing Plugs, Sealing Boot
Contact Insertion and Removal Tools, Sealing Plugs, Sealing Boot

Contact Insertion and Removal Tools, Sealing Plugs, Sealing Boot