IECEx / ATEX Qualified, UL Certified Hazardous Zone Connectors for Use in Explosive Environments
Series 927-072
Glenair is a qualified manufacturer of ATEX Approved (European Union), IECEx Approved (International Markets) and UL Certified (North America) connectors for potential explosive zone use -- all built IAW IECEx / ATEX and UL standards. The connectors may be used in application areas where flammable gases and vapors are present as a normal condition of operation (group IIC) and with temperature classes T6 and T5, zones 1 and 2; and for applications where potentially flammable dust is present as a normal condition of operation (group IIIC) and with temperature classes T80°C and T95°C in zone 21 and 22. The connector series design is optimized for fast and easy crimp-contact wire termination with ample wiring space in the cable housing and accessory hardware. Glenair Series ITS-Ex complies with the following standards:
Reference
- ATEX and EX Connector Application and Installation
- EX- and ATEX-Approved Connector Product Selection Guide
- UL and C-UL Hazardous Areas Certification for North America | UL Solutions
 
Standards
- UL Certified, Class I Div. II (contact the factory for certification documentation).
- EN 60079-0: 2012
 "Explosive Atmospheres - Part 0: Equipment - General Requirements".
- EN 60079-1: 2014
 "Explosive Atmospheres - Part 1: Equipment protection by flameproof enclosures 'd' ".
- EN 60079-14: 2014
 "Explosive Atmospheres - Part 14: Electrical Installations Design, Selection and Erection.
- EN 60079-31: 2014
 "Explosive Atmospheres - Part 31: Equipment Dust Ignition Protection by Enclosure 't' ".
- IEC 60079-0: 2011
 "Explosive Atmospheres - Part 0: Equipment - General Requirements”.
- IEC 60079-1: 2014
 "Explosive Atmospheres - Part 1: Equipment Protection by Flameproof Enclosures 'd' ".
- IEC 60079-14: 2013
 "Explosive Atmospheres - Part 14: Electrical Installations Design, Selection and Erection.
- IEC 60079-31: 2013
 "Explosive Atmospheres - Part 31: Equipment Dust Ignition Protection by Enclosure 't' ".
- For panel mount complies also with:
 EN/IEC 60079-7: 2015, "Explosive Atmospheres - Part 7: Equipment protection by increased safety 'e' ”.
General Information and ATEX / IECEX /UL Series Specifications
- Explosion Proof Connector General Information
- IECEx / ATEX / UL Connector Zone and Category Designations
- ITS-Ex Series (ATEX and UL Qualified) Labeling and Materials
- Catalog Explosion Proof Connector Configurations
- Mating-End Cross-Sectional and Exploded Views
- Receptacle Panel Mount Connector Assembly
- ITS-Ex Operation Best Practices
- Ex Cable Application Notes
- Potting Materials and Instructions
- Panel Cut-Outs
- Electrical Performance
- Contact Arrangements
Industrial-Strength Power and Signal Connector Series Qualified for use in UL / IECEx / ATEX Hazardous Zone Interconnect Applications
Designed for safe operation in petrochemical refineries, oil & gas drilling platforms, and other explosion zone applications, the Glenair ITS-Ex Explosion Proof series connector is optimized for life-of-system durability and reliability. Qualified by the globally-recognized UL, IEC and IECEx standards bodies, the connector series is suitable for use in application areas where flammable gases and vapors are present as a normal condition of operation (group IIC) and with temperature classes T6 and T5, zones 1 and 2; and for applications where potentially flammable dust is present as a normal condition of operation (group IIIC) and with temperature classes T80°C and T95°C in zone 21 and 22.
Series ITS-Ex is designed for easy and repeatable termination of armored and unarmored cables built to IEEE 45, IEC, BS, DIN, and JIC standards. A full range of power and signal contacts, from size #16 to size #0 in over 40 insert arrangements are available to address all common voltage, wire size and connector service class ratings.
Special Ex design attributes of the series include an integral labyrinth flame path cooling zone, 2-part epoxy potting well, fixed in-line receptacles for attachment of cable-to-cable management brackets and trays, set screw (grub screw) secured protective safety covers, and durable life-of-system Ex marking labels.
|  | 927-072-016ATEX Zone 1 and Zone 2 Explosion Proof Plug with Environmental Cable Adapter and Mechanical Cable Clamp | 
|  | 927-072-026ATEX Zone 1 and Zone 2 Explosion Proof Plug with Environmental Cable Adapter and Ex Cable Gland | 
|  | 927-072-026ATEX Zone 1 and Zone 2 Explosion Proof Plug with Environmental Cable Adapter for Ex Cable Gland | 
|  | 927-072-036ATEX Zone 1 and Zone 2 Explosion Proof Plug with Basket Weave Cable Grip | 
|  | 927-072-012ATEX Zone 1 and Zone 2 Explosion Proof Fixed In-Line Receptacle with Mechanical Clamp | 
|  | 927-072-022ATEX Zone 1 and Zone 2 Explosion Proof Fixed In-Line Receptacle with Ex d Cable Gland | 
|  | 927-072-022ATEX Zone 1 and Zone 2 Explosion Proof Fixed In-Line Receptacle for Ex d Cable Gland | 
|  | 927-072-032ATEX Zone 1 and Zone 2 Explosion Proof Fixed In-Line Receptacle with Basket Weave Cable Grip | 
|  | 927-072-011ATEX Zone 1 and Zone 2 Explosion Proof In-Line Receptacle with Mechanical Clamp | 
|  | 927-072-021ATEX Zone 1 and Zone 2 Explosion Proof In-Line Receptacle with Ex d Cable Gland | 
|  | 927-072-021ATEX Zone 1 and Zone 2 Explosion Proof In-Line Receptacle for Ex d Cable Gland | 
|  | 927-072-031ATEX Zone 1 and Zone 2 Explosion Proof In-Line Receptacle with Basket Weave Cable Grip | 
|  | 927-072-003ATEX Zone 1 and Zone 2 Explosion Proof Panel Mount Fixed Receptacle | 
|  | Reduction SleeveSpare Reduction Sleeves for Small Cable Diameters | 
|  | ContactsPin and Socket Crimp Contacts | 
|  | Wire Hole PlugsFor Contacts Inserts and Wire Sealing Grommets | 
|  | Contact ToolsEX Connector Series Crimp, Insertion and Removal Tools |