Optoelectronic Connectors and Modules

Optoelectronic Connectors and Modules

Series 80 Mighty Mouse and MIL-DTL-38999 Type Connectors and Accessories with Integrated Transmitters and Receivers

Glenair is able to offer our Optoelectronic solutions customers turnkey multichannel receptacle connectors housing integrated transceiver technology for fast/gigabit Ethernet, DVI and HDMI video, as well as various high-speed data transfer protocols. The two available connector designs incorporate Glenair small form-factor optoelectronic contacts (050-301) or an ELIO® equipped configuration that intermates with the standard ELIO® 2.5mm fiber optic terminus (050-307). Receptacles are populated with factory-tested size #8 contacts, and are ready for immediate use as fiber-optic-toelectrical circuit board I/O connectors. Special size #8 cavity adapters are also available to enable construction of compatible plug connectors on the cable side.

U.S. Patent Numbers

  • US9297972
  • US9946041

Optoelectronic Transceiver MIL-DTL-38999 Type 2.5mm ELIO Compatible

Optoelectronic Transceiver
MIL-DTL-38999 Type 2.5mm ELIO® Compatible

  • 100 Mbps – 4.25 Gbps
  • Part Number: 050-313
D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts

050-392

050-392

D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic and Electrical Contacts

050-355

050-355

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts. Pinnochio Variant of the 050-304

0500-3004

0500-3004

D38999 Series III Type Active Hybrid Receptacle Connector with PCB standoffs, Glenair Size 8 Optoelectronic contacts, and electrical contacts

0500-3005

0500-3005

D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic Contacts, and El Ochito Contacts.

  • 0500-3005 CS Wall Mount, Clinch Nut
  • 0500-3005 00 Wall Mount, Slotted
  • 0500-3005 07 Jam Nut
0500-3001

0500-3001

D-Sub Active Receptacle Connector with Glenair Size 8 Optoelectronics Contacts.

  • Compatible 050-301, 050-367, 050-399, and 0500-3015 contacts
  • 1.25 Gbps – 5.00 Gbps
  • HD-SDI and 3G-SDI
  • DC to 50 Mbps
0500-3024

0500-3024

D-Sub Active Receptacle Connector with 2 × Glenair Size 8 Optoelectronics Contacts.

  • Compatible 050-301 and 050-367 contacts
  • 1.25 Gbps – 5.00 Gbps
0500-3034

0500-3034

D-Sub Active Receptacle Connector with 2 × Glenair Size #8 Optoelectronics Contacts.

  • Compatible 050-301, 050-367, 050-399, and 0500-3015 contacts
  • 1.25 Gbps – 5.00 Gbps
  • HD-SDI and 3G-SDI
  • DC to 50 Mbps