High-Power Interconnects and Turnkey Cable Assemblies for Rugged Military and Aerospace Applications

High-Power Interconnects and Turnkey Cable Assemblies for Rugged Military and Aerospace Applications

Next-Generation Power Interconnects: The TurboFlex® and PowerPlay™ Ecosystem

The Glenair TurboFlex® and PowerPlay™ ecosystem provides high-power distribution for severe military and aerospace environments. It replaces legacy interconnect designs with ruggedized, high-flexibility components engineered for advanced thermal management and environmental safety.

Technical Performance Attributes

  • Crown-Ring Contacts: This contact system consists of pure copper socket tines mechanically secured by an external stainless steel ring. This architecture ensures high-conductivity contact points while maintaining structural tension under high-vibration conditions, resulting in lower insertion forces and optimized contact resistance compared to standard legacy pins.
  • Raised Tower Dielectric Architecture: This geometry maximizes creepage and clearance distances across all PowerPlay connector packages to prevent arcing and maintain electrical isolation in high-voltage, high-altitude applications.
  • TurboFlex® High-Flexibility Cables: Constructed with rope-lay copper or aluminum conductors, these power distribution cables support tight bend radii and operate at up to 4,500 VAC.
  • TurboFlex® Duralectric® Insulation Properties: Jacketed in proprietary Glenair Duralectric™ elastomeric material, the insulation is engineered for harsh-environment longevity. Notable attributes include:
    • Thermal Rating: Continuous operational service temperature range from -110°C to 200°C, with standing excursions up to 260°C.
    • Environmental Resistance: Chemically inert and suitable for continuous immersion in jet fuels, diesel, industrial lubricants, and solvents. It resists extreme UV radiation, ozone, and demanding weather conditions.
    • Safety Standards: Fire-resistant, low-smoke, and completely halogen-free (LSZH), meeting rigorous industry standards for flame toxicity and low smoke indexes.

Turnkey Assemblies and Legacy Integration

Turnkey connectorized or lugged cable assemblies are fully tested and ready for deployment. The PowerPlay ecosystem maintains backward compatibility with legacy architectures, integrating with standard solutions such as MIL-DTL-38999 (SuperNine®) and Series 806 Micro-Miniature interconnects.

Comprehensive Power Distribution Interconnects

Beyond the TurboFlex® and PowerPlay™ architectures, a broad range of additional power distribution solutions are available to support legacy retrofits and special-purpose applications. These variations include Series 970 PowerTrip® high-ampacity circular connectors, and heavy-duty, quick-disconnect reverse-bayonet designs optimized for rigorous mechanical and environmental stresses.


PowerPlay™

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

  • eBook
  • PDF (Single pages, print friendly)
TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

  • eBook
  • PDF (Single pages, print friendly)
PowerLoad™ - High-Power Aircraft Connectors and Cables

PowerLoad™ High-Power Aircraft Connectors and Cables

The Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling

Series 972

  • eBook
  • PDF (Single pages, print friendly)
PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

  • eBook
  • PDF (Single pages, print friendly)
High-Voltage Aerospace Power Distribution

High-Voltage Aerospace Power Distribution

A Technical Reference Guide to Partial Discharge, DWV, and Altitude Derating

GT-20-394

  • eBook
  • PDF (Single pages, print friendly)

Complete Dimensional Details and How-To-Order Information for All Glenair High-Power Distribution Interconnect Technologies

PowerPlay™ High-Power Connectors and Cables

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables built in strict accordance with MIL-DTL-38999 Series III

Series 973

TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

PowerLoad™ High-Power Aircraft Connectors and Cables

PowerLoad™ High-Power Aircraft Connectors and Cables

The Aircraft Industry's most Advanced High-Vibration, High-Temperature Tolerant Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling

Series 972

MotorHead High-Power Connectors for Electric and Hybrid-Electric Power Applications

MotorHead High-Power Connectors for Electric and Hybrid-Electric Power Applications

High-DWV, corona-resistant power connector with low-touch assembly

PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

PwrLine HV™ Power Feeder System

PwrLine HV™ Power Feeder System

High-Current Power Feeder System and Current Return Network for Metal and Composite Fuselage Aircraft Applications

Super ITS™ - 921

Super ITS™ – 921

High-Performance reverse-bayonet power connector designed for rapid mating and demating in harsh application environments.

Series 921

Eye-Beam™ Power: Rugged, High-Power Fiber Optics for Directed Energy and FSO Applications

Eye-Beam™ Power

Robust, singlemode fiber coupler with power levels of at least 20W, stability over temperature, and easy adaptability to different single-mode fiber types and wavelengths.

SeaKing™ Power 1–6.6kV High-Voltage Subsea Connectors

SeaKing™ Power

Subsea Connectors 1–6.6 kV Connectors for deep sea Oil & Gas primary power junctions. Turnkey pressure-rated subsea cable assemblies available.

Glenair Signature Series
PowerLoad High-Voltage, High-Current, High-Frequency Connectors
PowerTrip Advanced-Performance Power Connectors
TurboFlex® Ultra-Flexible Power Distribution Cable