Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications
Protect Circuits with Series 970 PowerTrip® Connectors
Series 970
Series 970 connectors fill the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. PowerTrip® delivers reduced size and weight compared to lower-density 5015 type power connectors. Featuring triple-start mating threads, crimp rear-release contacts, IP68 environmental sealing, and improved EMI protection, PowerTrip® is ideal for power distribution units, hybrid electric drives, motors, and other high current applications.
- Fast, easy mating with triple-start ACME thread: 360° turn for full mating
- Reduced size and weight compared to conventional industrial and/or aerospace solutions
- LouverBand sockets for improved current ratings
- Ratcheting coupling nut for secure mating and high vibration resistance
- Operating temperature -65° C to +200° C
- IP68+ environmental sealing, 6 ft. for 48 hrs.
Powerline Filters
Powerline filters suited for filtering DC and AC mains services are typically designed to incorporate both common-mode and differential-mode filters (line-to-line). Common mode chokes capable of screening both incoming and outgoing noise and transients are ideally suited for incorporation in Series 970 PowerTrip® filter connectors. All multiple-line filters employ modern filter elements incorporating compensating inductors or coupled chokes. PowerTrip powerline filters are typically supplied as made-to-order (bespoke) solutions. Please contact the factory for application engineering assistance.
The PowerTrip® Ecosystem: ContactsConnectorsCablesAccessories
Power Connectors for Extreme Environments
Introduction
- Overview: Mil-Aero Grade Louverband Contact-Equipped Power Connectors
- Table of Contents
- Features and Benefits
- Connector Selection Guide
General Information and Technical Reference
- Contact Design, Current Rating
- Materials and Finishes
- Product Specification
- PowerTrip Shell Material and Finish Options
- PowerTrip® Connectors for Space Flight
Contact Arrangements
Product Datasheet
PowerTrip® Connectors
Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications
Series 970
Cable Connectors Environmental
PowerTrip® Connectors and Accessories
Series 970
Square Flange Receptacles, Environmental
PowerTrip® Connectors and Accessories
Series 970
Jam Nut Receptacles, Environmental
PowerTrip® Connectors and Accessories
Series 970
Jam Nut Receptacles
PowerTrip® Connectors and Accessories
Series 970
Hermetic and Filter Receptacles
PowerTrip® Connectors and Accessories
Series 970
Contacts and Tools
PowerTrip® Connectors and Accessories
Series 970
Backshells and Accessories
PowerTrip® Connectors and Accessories
Series 970